diff --git a/libc/include/dirent.h b/libc/include/dirent.h
index 129cdfaeeeab597c3f6e1949e066487f2bc1ead5..63716a4b7cbcd108019d4f1139ba3b7040186a72 100644 (file)
--- a/libc/include/dirent.h
+++ b/libc/include/dirent.h
#define DT_WHT 14
#endif
-struct dirent {
- uint64_t d_ino;
- int64_t d_off;
- unsigned short d_reclen;
- unsigned char d_type;
- char d_name[256];
-};
+#define __DIRENT64_BODY \
+ uint64_t d_ino; \
+ int64_t d_off; \
+ unsigned short d_reclen; \
+ unsigned char d_type; \
+ char d_name[256]; \
+
+struct dirent { __DIRENT64_BODY };
+struct dirent64 { __DIRENT64_BODY };
+
+#undef __DIRENT64_BODY
+
+/* glibc compatibility. */
+#undef _DIRENT_HAVE_D_NAMLEN /* Linux doesn't have a d_namlen field. */
+#define _DIRENT_HAVE_D_RECLEN
+#define _DIRENT_HAVE_D_OFF
+#define _DIRENT_HAVE_D_TYPE
+
#define d_fileno d_ino
-#define dirent64 dirent
typedef struct DIR DIR;
extern DIR* opendir(const char*);
extern DIR* fdopendir(int);
extern struct dirent* readdir(DIR*);
+extern struct dirent64* readdir64(DIR*);
extern int readdir_r(DIR*, struct dirent*, struct dirent**);
+extern int readdir64_r(DIR*, struct dirent64*, struct dirent64**);
extern int closedir(DIR*);
extern void rewinddir(DIR*);
+extern void seekdir(DIR*, long);
+extern long telldir(DIR*);
extern int dirfd(DIR*);
extern int alphasort(const struct dirent**, const struct dirent**);
+extern int alphasort64(const struct dirent64**, const struct dirent64**);
extern int scandir(const char*, struct dirent***, int (*)(const struct dirent*), int (*)(const struct dirent**, const struct dirent**));
-extern int getdents(unsigned int, struct dirent*, unsigned int);
+extern int scandir64(const char*, struct dirent64***, int (*)(const struct dirent64*), int (*)(const struct dirent64**, const struct dirent64**));
__END_DECLS