index 5082327dc4ba99929a772b3d43e5b5ed4669f6bc..21d59fa57a87789eab19625a28eac5ab90390b8c 100644 (file)
--- a/libc/include/sys/cdefs.h
+++ b/libc/include/sys/cdefs.h
#ifndef __has_builtin
#define __has_builtin(x) 0
#endif
+#ifndef __has_attribute
+#define __has_attribute(x) 0
+#endif
/*
#define __GNUC_PREREQ(x, y) 0
#endif
-#include <sys/cdefs_elf.h>
+#define __strong_alias(alias, sym) \
+ __asm__(".global " #alias "\n" \
+ #alias " = " #sym);
#if defined(__cplusplus)
#define __BEGIN_DECLS extern "C" {
#endif
#endif /* !(__STDC_VERSION__ >= 199901L) */
-#if defined(_KERNEL)
-#if defined(NO_KERNEL_RCSIDS)
-#undef __KERNEL_RCSID
-#define __KERNEL_RCSID(_n, _s) /* nothing */
-#endif /* NO_KERNEL_RCSIDS */
-#endif /* _KERNEL */
-
/*
* A barrier to stop the optimizer from moving code or assume live
* register values. This is gcc specific, the version is more or less
#endif
#define __bos0(s) __builtin_object_size((s), 0)
+#if __GNUC_PREREQ(4,3) || __has_attribute(__artificial__)
+#define __BIONIC_FORTIFY_INLINE extern __inline__ __always_inline __attribute__((gnu_inline)) __attribute__((__artificial__))
+#else
#define __BIONIC_FORTIFY_INLINE extern __inline__ __always_inline __attribute__((gnu_inline))
#endif
+#endif
#define __BIONIC_FORTIFY_UNKNOWN_SIZE ((size_t) -1)
/* Used to tag non-static symbols that are private and never exposed by the shared library. */