index aca0c4b56707a6d18fa85996e37da8e4f9ddd4de..e63df93848d9297183712cd6969fa0b5aadfc190 100644 (file)
/* Define a full memory barrier, this is only needed if we build the
* platform for a multi-core device.
*/
-#if defined(ANDROID_SMP) && ANDROID_SMP == 1
-__ATOMIC_INLINE__ void
-__bionic_memory_barrier()
-{
- __asm__ __volatile__ ( "mfence" : : : "memory" );
+__ATOMIC_INLINE__ void __bionic_memory_barrier() {
+ __asm__ __volatile__ ( "mfence" : : : "memory" );
}
-#else
-__ATOMIC_INLINE__ void
-__bionic_memory_barrier()
-{
- /* A simple compiler barrier */
- __asm__ __volatile__ ( "" : : : "memory" );
-}
-#endif
/* Compare-and-swap, without any explicit barriers. Note that this function
* returns 0 on success, and 1 on failure. The opposite convention is typically
* used on other platforms.
*/
-__ATOMIC_INLINE__ int
-__bionic_cmpxchg(int32_t old_value, int32_t new_value, volatile int32_t* ptr)
-{
+__ATOMIC_INLINE__ int __bionic_cmpxchg(int32_t old_value, int32_t new_value, volatile int32_t* ptr) {
int32_t prev;
__asm__ __volatile__ ("lock; cmpxchgl %1, %2"
: "=a" (prev)
return prev != old_value;
}
-
-/* Swap, without any explicit barriers */
-__ATOMIC_INLINE__ int32_t
-__bionic_swap(int32_t new_value, volatile int32_t *ptr)
-{
- __asm__ __volatile__ ("xchgl %1, %0"
- : "=r" (new_value)
- : "m" (*ptr), "0" (new_value)
- : "memory");
- return new_value;
-}
-
-/* Atomic increment, without explicit barriers */
-__ATOMIC_INLINE__ int32_t
-__bionic_atomic_inc(volatile int32_t *ptr)
-{
- int increment = 1;
- __asm__ __volatile__ ("lock; xaddl %0, %1"
- : "+r" (increment), "+m" (*ptr)
- : : "memory");
- /* increment now holds the old value of *ptr */
- return increment;
+/* Swap, without any explicit barriers. */
+__ATOMIC_INLINE__ int32_t __bionic_swap(int32_t new_value, volatile int32_t *ptr) {
+ __asm__ __volatile__ ("xchgl %1, %0"
+ : "=r" (new_value)
+ : "m" (*ptr), "0" (new_value)
+ : "memory");
+ return new_value;
}
-/* Atomic decrement, without explicit barriers */
-__ATOMIC_INLINE__ int32_t
-__bionic_atomic_dec(volatile int32_t *ptr)
-{
- int increment = -1;
- __asm__ __volatile__ ("lock; xaddl %0, %1"
- : "+r" (increment), "+m" (*ptr)
- : : "memory");
- /* increment now holds the old value of *ptr */
- return increment;
+/* Atomic decrement, without explicit barriers. */
+__ATOMIC_INLINE__ int32_t __bionic_atomic_dec(volatile int32_t* ptr) {
+ int increment = -1;
+ __asm__ __volatile__ ("lock; xaddl %0, %1"
+ : "+r" (increment), "+m" (*ptr)
+ : : "memory");
+ /* increment now holds the old value of *ptr */
+ return increment;
}
#endif /* BIONIC_ATOMIC_X86_H */