diff --git a/libc/upstream-openbsd/android/include/openbsd-compat.h b/libc/upstream-openbsd/android/include/openbsd-compat.h
index 488b5f95b2620c83943564c7f7599c4076bc9b8d..8783467c11ea68466507ed3a4aa8f3375ec823b3 100644 (file)
#include <sys/cdefs.h>
#include <stddef.h> // For size_t.
+/* Redirect internal C library calls to the public function. */
+#define _err err
+#define _errx errx
+#define _verr verr
+#define _verrx verrx
+#define _vwarn vwarn
+#define _vwarnx vwarnx
+#define _warn warn
+#define _warnx warnx
+
+/* Ignore all __weak_alias in OpenBSD. */
+#define __weak_alias(alias,sym)
+
+/* Ignore all __warn_references in OpenBSD. */
+#define __warn_references(sym,msg)
+
/* OpenBSD's <ctype.h> uses these names, which conflicted with stlport.
* Additionally, we changed the numeric/digit type from N to D for libcxx.
*/
#define explicit_bzero(p, s) memset(p, 0, s)
+/* OpenBSD has these in <sys/param.h>, but "ALIGN" isn't something we want to reserve. */
+#define ALIGNBYTES (sizeof(uintptr_t) - 1)
+#define ALIGN(p) (((uintptr_t)(p) + ALIGNBYTES) &~ ALIGNBYTES)
+
/* We have OpenBSD's getentropy_linux.c, but we don't mention getentropy in any header. */
__LIBC_HIDDEN__ extern int getentropy(void*, size_t);
+/* OpenBSD has this as API, but we just use it internally. */
+__LIBC_HIDDEN__ void* reallocarray(void*, size_t, size_t);
+
/* LP32 NDK ctype.h contained references to these. */
__LIBC64_HIDDEN__ extern const short* _tolower_tab_;
__LIBC64_HIDDEN__ extern const short* _toupper_tab_;