diff --git a/libc/upstream-openbsd/lib/libc/stdio/vfwprintf.c b/libc/upstream-openbsd/lib/libc/stdio/vfwprintf.c
index 745b4d93f5ee1ac36f200e659a497fe924859dd7..a6f41232c53bbc9059ef1df1c409d60d18d44122 100644 (file)
-/* $OpenBSD: vfwprintf.c,v 1.10 2014/05/03 12:36:45 deraadt Exp $ */
+/* $OpenBSD: vfwprintf.c,v 1.12 2014/12/21 00:23:30 daniel Exp $ */
/*-
* Copyright (c) 1990 The Regents of the University of California.
* All rights reserved.
@@ -324,9 +324,6 @@ __vfwprintf(FILE * __restrict fp, const wchar_t * __restrict fmt0, __va_list ap)
int realsz; /* field size expanded by dprec */
int size; /* size of converted field or string */
const char *xdigs; /* digits for %[xX] conversion */
-#define NIOV 8
- struct __suio uio; /* output information: summary */
- struct __siov iov[NIOV];/* ... and individual io vectors */
wchar_t buf[BUF]; /* buffer with space for digits of uintmax_t */
wchar_t ox[2]; /* space for 0x; ox[1] is either x, X, or \0 */
union arg *argtable; /* args, built due to positional arg */
@@ -463,9 +460,6 @@ __vfwprintf(FILE * __restrict fp, const wchar_t * __restrict fmt0, __va_list ap)
argtable = NULL;
nextarg = 1;
va_copy(orgap, ap);
- uio.uio_iov = iov;
- uio.uio_resid = 0;
- uio.uio_iovcnt = 0;
ret = 0;
convbuf = NULL;
if (signflag)
sign = '-';
if (expt == INT_MAX) { /* inf or nan */
- if (*cp == 'N') {
+ if (*cp == 'N')
cp = (ch >= 'a') ? L"nan" : L"NAN";
- sign = '\0';
- } else
+ else
cp = (ch >= 'a') ? L"inf" : L"INF";
size = 3;
flags &= ~ZEROPAD;