diff --git a/libdl/Android.mk b/libdl/Android.mk
index 49cfb0c8ae96ce1ead097a14be5e0ceedd8c1380..c9fca0e7f72b86a67ad91d9fbda0a6b24a53a1a1 100644 (file)
--- a/libdl/Android.mk
+++ b/libdl/Android.mk
LOCAL_LDFLAGS := -Wl,--exclude-libs=libgcc.a
# for x86, exclude libgcc_eh.a for the same reasons as above
-ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
-LOCAL_LDFLAGS += -Wl,--exclude-libs=libgcc_eh.a
-endif
+LOCAL_LDFLAGS_x86 := -Wl,--exclude-libs=libgcc_eh.a
+LOCAL_LDFLAGS_x86_64 := $(LOCAL_LDFLAGS_x86)
LOCAL_SRC_FILES:= libdl.c
-LOCAL_CFLAGS := -Wall -Wextra -Werror
+LOCAL_CFLAGS := -Wall -Wextra -Wunused -Werror
+LOCAL_CXX_STL := none
LOCAL_MODULE := libdl
LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
LOCAL_SYSTEM_SHARED_LIBRARIES :=
include $(BUILD_SHARED_LIBRARY)
+
+# A dummy libdl.a. Need for static executables using the LLVM unwinder. Most
+# functions default to failure, others use a sensible default (dl_iterate_phdr()
+# returns 0, as would happen if the user iterated over every phdr).
+include $(CLEAR_VARS)
+LOCAL_SRC_FILES:= libdl.c
+LOCAL_CFLAGS := -Wall -Wextra -Wunused -Werror
+LOCAL_CXX_STL := none
+
+LOCAL_MODULE := libdl
+LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
+include $(BUILD_STATIC_LIBRARY)