]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - libdl/Android.mk
Merge "Add cache related sysconf queries"
[android-sdk/platform-bionic.git] / libdl / Android.mk
index e6c6bf4b473c64e16bc1fedbaeb980ed098509bf..c9fca0e7f72b86a67ad91d9fbda0a6b24a53a1a1 100644 (file)
@@ -18,13 +18,14 @@ include $(CLEAR_VARS)
 LOCAL_LDFLAGS := -Wl,--exclude-libs=libgcc.a
 
 # for x86, exclude libgcc_eh.a for the same reasons as above
-ifeq ($(TARGET_ARCH),x86)
-LOCAL_LDFLAGS += -Wl,--exclude-libs=libgcc_eh.a
-endif
+LOCAL_LDFLAGS_x86 := -Wl,--exclude-libs=libgcc_eh.a
+LOCAL_LDFLAGS_x86_64 := $(LOCAL_LDFLAGS_x86)
 
 LOCAL_SRC_FILES:= libdl.c
+LOCAL_CFLAGS := -Wall -Wextra -Wunused -Werror
+LOCAL_CXX_STL := none
 
-LOCAL_MODULE:= libdl
+LOCAL_MODULE := libdl
 LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
 
 # NOTE: libdl needs __aeabi_unwind_cpp_pr0 from libgcc.a but libgcc.a needs a
@@ -37,22 +38,14 @@ LOCAL_SYSTEM_SHARED_LIBRARIES :=
 
 include $(BUILD_SHARED_LIBRARY)
 
-BUILD_DLTEST:=0
-ifeq ($(BUILD_DLTEST),1)
-
-#
-# dltest
-#
-
+# A dummy libdl.a. Need for static executables using the LLVM unwinder. Most
+# functions default to failure, others use a sensible default (dl_iterate_phdr()
+# returns 0, as would happen if the user iterated over every phdr).
 include $(CLEAR_VARS)
+LOCAL_SRC_FILES:= libdl.c
+LOCAL_CFLAGS := -Wall -Wextra -Wunused -Werror
+LOCAL_CXX_STL := none
 
-LOCAL_SRC_FILES:= dltest.c
-
-LOCAL_MODULE:= dltest
+LOCAL_MODULE := libdl
 LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
-
-LOCAL_SHARED_LIBRARIES := libdl
-
-include $(BUILD_EXECUTABLE)
-
-endif
+include $(BUILD_STATIC_LIBRARY)