]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - libdl/libdl.c
Merge "Add cache related sysconf queries"
[android-sdk/platform-bionic.git] / libdl / libdl.c
index 1d51c3748f0a6c3e08bc7cbb1e546a8ebf1ce1a4..dca51b0b0cbb4dba2bbc02a2986d40046c1704c3 100644 (file)
  */
 
 #include <dlfcn.h>
-/* These are stubs for functions that are actually defined
- * in the dynamic linker (dlfcn.c), and hijacked at runtime.
- */
-void *dlopen(const char *filename, int flag) { return 0; }
-const char *dlerror(void) { return 0; }
-void *dlsym(void *handle, const char *symbol) { return 0; }
-int dladdr(const void *addr, Dl_info *info) { return 0; }
-int dlclose(void *handle) { return 0; }
+#include <link.h>
+#include <stdlib.h>
+#include <android/dlext.h>
+
+// These are stubs for functions that are actually defined
+// in the dynamic linker and hijacked at runtime.
+
+void* dlopen(const char* filename __unused, int flag __unused) { return 0; }
+const char* dlerror(void) { return 0; }
+void* dlsym(void* handle __unused, const char* symbol __unused) { return 0; }
+int dladdr(const void* addr __unused, Dl_info* info __unused) { return 0; }
+int dlclose(void* handle __unused) { return 0; }
 
-#ifdef __arm__
-void *dl_unwind_find_exidx(void *pc, int *pcount) { return 0; }
-#elif defined(__i386__) || defined(__sh__) || defined(__mips__)
-/* we munge the cb definition so we don't have to include any headers here.
- * It won't affect anything since these are just symbols anyway */
-int dl_iterate_phdr(int (*cb)(void *info, void *size, void *data),
-                    void *data) { return 0; }
-#else
-#error Unsupported architecture. Only mips, arm and x86 are supported.
+#if defined(__arm__)
+_Unwind_Ptr dl_unwind_find_exidx(_Unwind_Ptr pc __unused, int* pcount __unused) { return 0; }
 #endif
+
+int dl_iterate_phdr(int (*cb)(struct dl_phdr_info* info, size_t size, void* data) __unused, void* data __unused) { return 0; }
+
+void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { }
+void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { }
+
+void* android_dlopen_ext(const char* filename __unused, int flag __unused, const android_dlextinfo* extinfo __unused) { return 0; }