]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - libdl/libdl.c
Merge "Add cache related sysconf queries"
[android-sdk/platform-bionic.git] / libdl / libdl.c
index 310db54f5fa0794d6962f2e5727ac407c599ee03..dca51b0b0cbb4dba2bbc02a2986d40046c1704c3 100644 (file)
@@ -17,6 +17,7 @@
 #include <dlfcn.h>
 #include <link.h>
 #include <stdlib.h>
+#include <android/dlext.h>
 
 // These are stubs for functions that are actually defined
 // in the dynamic linker and hijacked at runtime.
@@ -27,11 +28,13 @@ void* dlsym(void* handle __unused, const char* symbol __unused) { return 0; }
 int dladdr(const void* addr __unused, Dl_info* info __unused) { return 0; }
 int dlclose(void* handle __unused) { return 0; }
 
-void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { }
-void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { }
-
 #if defined(__arm__)
 _Unwind_Ptr dl_unwind_find_exidx(_Unwind_Ptr pc __unused, int* pcount __unused) { return 0; }
 #endif
 
 int dl_iterate_phdr(int (*cb)(struct dl_phdr_info* info, size_t size, void* data) __unused, void* data __unused) { return 0; }
+
+void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { }
+void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { }
+
+void* android_dlopen_ext(const char* filename __unused, int flag __unused, const android_dlextinfo* extinfo __unused) { return 0; }