diff --git a/libdl/libdl.c b/libdl/libdl.c
index 310db54f5fa0794d6962f2e5727ac407c599ee03..dca51b0b0cbb4dba2bbc02a2986d40046c1704c3 100644 (file)
--- a/libdl/libdl.c
+++ b/libdl/libdl.c
#include <dlfcn.h>
#include <link.h>
#include <stdlib.h>
+#include <android/dlext.h>
// These are stubs for functions that are actually defined
// in the dynamic linker and hijacked at runtime.
int dladdr(const void* addr __unused, Dl_info* info __unused) { return 0; }
int dlclose(void* handle __unused) { return 0; }
-void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { }
-void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { }
-
#if defined(__arm__)
_Unwind_Ptr dl_unwind_find_exidx(_Unwind_Ptr pc __unused, int* pcount __unused) { return 0; }
#endif
int dl_iterate_phdr(int (*cb)(struct dl_phdr_info* info, size_t size, void* data) __unused, void* data __unused) { return 0; }
+
+void android_get_LD_LIBRARY_PATH(char* buffer __unused, size_t buffer_size __unused) { }
+void android_update_LD_LIBRARY_PATH(const char* ld_library_path __unused) { }
+
+void* android_dlopen_ext(const char* filename __unused, int flag __unused, const android_dlextinfo* extinfo __unused) { return 0; }