]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - linker/Android.mk
Support gethostbyname_r_ERANGE.
[android-sdk/platform-bionic.git] / linker / Android.mk
index 5853c90701f0ba3da92c071bc2346b5fa486e929..0383e7b7e395213e311109a107d4abeee0761d81 100644 (file)
@@ -8,6 +8,7 @@ LOCAL_SRC_FILES:= \
     linker.cpp \
     linker_allocator.cpp \
     linker_environ.cpp \
+    linker_libc_support.c \
     linker_phdr.cpp \
     rt.cpp \
 
@@ -18,6 +19,13 @@ LOCAL_SRC_FILES_x86_64  := arch/x86_64/begin.S
 LOCAL_SRC_FILES_mips    := arch/mips/begin.S
 LOCAL_SRC_FILES_mips64  := arch/mips64/begin.S
 
+# GNU assembler aborted with clang's output for linker.cpp:
+# Assertion failure in get_line_subseg at
+#   /s/ndk-toolchain/src/build/../binutils/binutils-2.24/gas/dwarf2dbg.c line 271.
+ifeq ($(TARGET_ARCH),mips)
+    LOCAL_CLANG_CFLAGS += -integrated-as
+endif
+
 LOCAL_LDFLAGS := \
     -shared \
     -Wl,-Bsymbolic \
@@ -44,13 +52,11 @@ LOCAL_NO_CRT := true
 # TODO: split out the asflags.
 LOCAL_ASFLAGS := $(LOCAL_CFLAGS)
 
-LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk $(LOCAL_PATH)/linker_executable.mk
+LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
 
 LOCAL_STATIC_LIBRARIES := libc_nomalloc
 
-LOCAL_FORCE_STATIC_EXECUTABLE := true # not necessary when not including BUILD_EXECUTABLE
-
-LOCAL_2ND_ARCH_VAR_PREFIX := $(linker_2nd_arch_var_prefix)
+LOCAL_FORCE_STATIC_EXECUTABLE := true
 
 LOCAL_MODULE := linker
 LOCAL_MODULE_STEM_32 := linker
@@ -61,17 +67,12 @@ LOCAL_MULTILIB := both
 # meaningful name resolution.
 LOCAL_STRIP_MODULE := keep_symbols
 
-include $(LOCAL_PATH)/linker_executable.mk
-ifdef TARGET_2ND_ARCH
-LOCAL_2ND_ARCH_VAR_PREFIX := $(TARGET_2ND_ARCH_VAR_PREFIX)
-OVERRIDE_BUILT_MODULE_PATH :=
-LOCAL_BUILT_MODULE :=
-LOCAL_INSTALLED_MODULE :=
-LOCAL_MODULE_STEM :=
-LOCAL_BUILT_MODULE_STEM :=
-LOCAL_INSTALLED_MODULE_STEM :=
-LOCAL_INTERMEDIATE_TARGETS :=
-include $(LOCAL_PATH)/linker_executable.mk
-endif
+# Insert an extra objcopy step to add prefix to symbols.
+# Note we are using "=" instead of ":=" to defer the evaluation,
+# because LOCAL_2ND_ARCH_VAR_PREFIX or linked_module isn't set properly yet at this point.
+LOCAL_POST_LINK_CMD = $(hide) $($(LOCAL_2ND_ARCH_VAR_PREFIX)TARGET_OBJCOPY) \
+  --prefix-symbols=__dl_ $(linked_module)
+
+include $(BUILD_EXECUTABLE)
 
 include $(call first-makefiles-under,$(LOCAL_PATH))