diff --git a/linker/debugger.cpp b/linker/debugger.cpp
index 75929acfbfc8c45d050a4f79e7365585f7bb79b5..ac466a5b4fcf669280db705d5048819e4856529c 100644 (file)
--- a/linker/debugger.cpp
+++ b/linker/debugger.cpp
thread_name[MAX_TASK_NAME_LEN] = 0;
}
- // "info" will be NULL if the siginfo_t information was not available.
+ // "info" will be null if the siginfo_t information was not available.
// Many signals don't have an address or a code.
char code_desc[32]; // ", code -6"
char addr_desc[32]; // ", fault addr 0x1234"
addr_desc[0] = code_desc[0] = 0;
- if (info != NULL) {
+ if (info != nullptr) {
// For a rethrown signal, this si_code will be right and the one debuggerd shows will
// always be SI_TKILL.
- snprintf(code_desc, sizeof(code_desc), ", code %d", info->si_code);
+ __libc_format_buffer(code_desc, sizeof(code_desc), ", code %d", info->si_code);
if (has_address) {
- snprintf(addr_desc, sizeof(addr_desc), ", fault addr %p", info->si_addr);
+ __libc_format_buffer(addr_desc, sizeof(addr_desc), ", fault addr %p", info->si_addr);
}
}
__libc_format_log(ANDROID_LOG_FATAL, "libc",
}
bool result = (old_action.sa_flags & SA_SIGINFO) != 0;
- if (sigaction(signum, &old_action, NULL) == -1) {
+ if (sigaction(signum, &old_action, nullptr) == -1) {
__libc_format_log(ANDROID_LOG_WARN, "libc", "Restore failed in test for SA_SIGINFO: %s",
strerror(errno));
}
}
static void send_debuggerd_packet(siginfo_t* info) {
- int s = socket_abstract_client(DEBUGGER_SOCKET_NAME, SOCK_STREAM);
+ if (prctl(PR_GET_DUMPABLE, 0, 0, 0, 0) == 0) {
+ // process has disabled core dumps and PTRACE_ATTACH, and does not want to be dumped.
+ // Honor that intention by not connecting to debuggerd and asking it
+ // to dump our internal state.
+ __libc_format_log(ANDROID_LOG_INFO, "libc",
+ "Suppressing debuggerd output because prctl(PR_GET_DUMPABLE)==0");
+ return;
+ }
+
+ int s = socket_abstract_client(DEBUGGER_SOCKET_NAME, SOCK_STREAM | SOCK_CLOEXEC);
if (s == -1) {
__libc_format_log(ANDROID_LOG_FATAL, "libc", "Unable to open connection to debuggerd: %s",
strerror(errno));
msg.action = DEBUGGER_ACTION_CRASH;
msg.tid = gettid();
msg.abort_msg_address = reinterpret_cast<uintptr_t>(g_abort_message);
- msg.original_si_code = (info != NULL) ? info->si_code : 0;
+ msg.original_si_code = (info != nullptr) ? info->si_code : 0;
int ret = TEMP_FAILURE_RETRY(write(s, &msg, sizeof(msg)));
if (ret == sizeof(msg)) {
char debuggerd_ack;
// It's possible somebody cleared the SA_SIGINFO flag, which would mean
// our "info" arg holds an undefined value.
if (!have_siginfo(signal_number)) {
- info = NULL;
+ info = nullptr;
}
log_signal_summary(signal_number, info);
#if defined(SIGSTKFLT)
case SIGSTKFLT:
#endif
+ case SIGTRAP:
tgkill(getpid(), gettid(), signal_number);
break;
default: // SIGILL, SIGBUS, SIGSEGV
// Use the alternate signal stack if available so we can catch stack overflows.
action.sa_flags |= SA_ONSTACK;
- sigaction(SIGABRT, &action, NULL);
- sigaction(SIGBUS, &action, NULL);
- sigaction(SIGFPE, &action, NULL);
- sigaction(SIGILL, &action, NULL);
- sigaction(SIGPIPE, &action, NULL);
- sigaction(SIGSEGV, &action, NULL);
+ sigaction(SIGABRT, &action, nullptr);
+ sigaction(SIGBUS, &action, nullptr);
+ sigaction(SIGFPE, &action, nullptr);
+ sigaction(SIGILL, &action, nullptr);
+ sigaction(SIGPIPE, &action, nullptr);
+ sigaction(SIGSEGV, &action, nullptr);
#if defined(SIGSTKFLT)
- sigaction(SIGSTKFLT, &action, NULL);
+ sigaction(SIGSTKFLT, &action, nullptr);
#endif
- sigaction(SIGTRAP, &action, NULL);
+ sigaction(SIGTRAP, &action, nullptr);
}