index 846624b9a4a62a48490dedb786b6ffd06604f2da..daee56f7e9974b86cbc62b4d2a78a87b4a1c1054 100644 (file)
// Check if the environment variable definition at 'envstr'
// starts with '<name>=', and if so return the address of the
-// first character after the equal sign. Otherwise return NULL.
+// first character after the equal sign. Otherwise return null.
static const char* env_match(const char* envstr, const char* name) {
size_t i = 0;
return envstr + i + 1;
}
- return NULL;
+ return nullptr;
}
static bool __is_valid_environment_variable(const char* name) {
// as the maximum size for an env. variable definition.
const int MAX_ENV_LEN = 32*4096;
- if (name == NULL) {
+ if (name == nullptr) {
return false;
}
"RES_OPTIONS",
"TMPDIR",
"TZDIR",
- NULL
+ nullptr
};
- for (size_t i = 0; UNSAFE_VARIABLE_NAMES[i] != NULL; ++i) {
- if (env_match(name, UNSAFE_VARIABLE_NAMES[i]) != NULL) {
+ for (size_t i = 0; UNSAFE_VARIABLE_NAMES[i] != nullptr; ++i) {
+ if (env_match(name, UNSAFE_VARIABLE_NAMES[i]) != nullptr) {
return true;
}
}
static void __sanitize_environment_variables() {
char** src = _envp;
char** dst = _envp;
- for (; src[0] != NULL; ++src) {
+ for (; src[0] != nullptr; ++src) {
if (!__is_valid_environment_variable(src[0])) {
continue;
}
dst[0] = src[0];
++dst;
}
- dst[0] = NULL;
+ dst[0] = nullptr;
}
void linker_env_init(KernelArgumentBlock& args) {
- // Store environment pointer - can't be NULL.
+ // Store environment pointer - can't be null.
_envp = args.envp;
__init_AT_SECURE(args);
}
const char* linker_env_get(const char* name) {
- if (name == NULL || name[0] == '\0') {
- return NULL;
+ if (name == nullptr || name[0] == '\0') {
+ return nullptr;
}
- for (char** p = _envp; p[0] != NULL; ++p) {
+ for (char** p = _envp; p[0] != nullptr; ++p) {
const char* val = env_match(p[0], name);
- if (val != NULL) {
+ if (val != nullptr) {
if (val[0] == '\0') {
- return NULL; // Return NULL for empty strings.
+ return nullptr; // Return null for empty strings.
}
return val;
}
}
- return NULL;
+ return nullptr;
}