Extract bionic-prepare-run-on-host to inc file.
[android-sdk/platform-bionic.git] / tests / Android.mk
index 6010def1fc1b555484c69235ccf64873cff80f82..93ab9bde620fd0ddafbd0a87d485d5c599fa3ce7 100644 (file)
@@ -373,14 +373,6 @@ include $(BUILD_STATIC_LIBRARY)
 # Host glibc tests.
 # -----------------------------------------------------------------------------
 
-ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86))
-LINKER = linker64
-NATIVE_TEST_SUFFIX=64
-else
-LINKER = linker
-NATIVE_TEST_SUFFIX=32
-endif
-
 # gtest needs ANDROID_DATA/local/tmp for death test output.
 # Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
 # Use the current target out directory as ANDROID_DATA.
@@ -389,46 +381,32 @@ bionic-unit-tests-glibc-run: bionic-unit-tests-glibc
        mkdir -p $(TARGET_OUT_DATA)/local/tmp
        ANDROID_DATA=$(TARGET_OUT_DATA) \
        ANDROID_ROOT=$(TARGET_OUT) \
-               $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
+               $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc64 $(BIONIC_TEST_FLAGS)
 
 # -----------------------------------------------------------------------------
 # Run the unit tests built against x86 bionic on an x86 host.
 # -----------------------------------------------------------------------------
 
+include $(LOCAL_PATH)/../build/run-on-host.mk
+
 ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
-# gtest needs ANDROID_DATA/local/tmp for death test output.
-# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
-# bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT.
 # BIONIC_TEST_FLAGS is either empty or it comes from the user.
-bionic-unit-tests-run-on-host-prepare: $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT)/etc/hosts $(TARGET_OUT_EXECUTABLES)/sh
-       if [ ! -d /system ]; then \
-         echo "Attempting to create /system"; \
-         sudo mkdir -p -m 0777 /system; \
-       fi
-       mkdir -p $(TARGET_OUT_DATA)/local/tmp
-       ln -fs `realpath $(TARGET_OUT)/bin` /system/
-       ln -fs `realpath $(TARGET_OUT)/etc` /system/
-       ln -fs `realpath $(TARGET_OUT)/lib` /system/
-       if [ -d "$(TARGET_OUT)/lib64" ]; then \
-         ln -fs `realpath $(TARGET_OUT)/lib64` /system/; \
-       fi
-
-bionic-unit-tests-run-on-host: bionic-unit-tests bionic-unit-tests-run-on-host-prepare
+bionic-unit-tests-run-on-host32: bionic-unit-tests bionic-prepare-run-on-host
        ANDROID_DATA=$(TARGET_OUT_DATA) \
        ANDROID_DNS_MODE=local \
        ANDROID_ROOT=$(TARGET_OUT) \
-               $(TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
-endif
+               $(TARGET_OUT_DATA)/nativetest/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
 
-ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86_64))
-# add target to run lp32 tests
-bionic-unit-tests-run-on-host32: bionic-unit-tests_32 bionic-unit-tests-run-on-host-prepare
+ifeq ($(TARGET_IS_64_BIT),true)
+# add target to run lp64 tests
+bionic-unit-tests-run-on-host64: bionic-unit-tests bionic-prepare-run-on-host
        ANDROID_DATA=$(TARGET_OUT_DATA) \
        ANDROID_DNS_MODE=local \
        ANDROID_ROOT=$(TARGET_OUT) \
-               $(2ND_TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
+               $(TARGET_OUT_DATA)/nativetest64/bionic-unit-tests/bionic-unit-tests64 $(BIONIC_TEST_FLAGS)
 endif
 
+endif # x86 x86_64
 endif # linux-x86
 
 include $(call first-makefiles-under,$(LOCAL_PATH))