]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/blobdiff - tests/Android.mk
Extract bionic-prepare-run-on-host to inc file.
[android-sdk/platform-bionic.git] / tests / Android.mk
index f65d82b9f7bbe04814ab70d55c3de58003b6faec..93ab9bde620fd0ddafbd0a87d485d5c599fa3ce7 100644 (file)
@@ -54,6 +54,7 @@ test_cppflags = \
 libBionicStandardTests_src_files := \
     arpa_inet_test.cpp \
     buffer_tests.cpp \
+    complex_test.cpp \
     ctype_test.cpp \
     dirent_test.cpp \
     eventfd_test.cpp \
@@ -67,20 +68,6 @@ libBionicStandardTests_src_files := \
     libgen_test.cpp \
     locale_test.cpp \
     malloc_test.cpp \
-    math_cos_test.cpp \
-    math_cosf_test.cpp \
-    math_exp_test.cpp \
-    math_expf_test.cpp \
-    math_log_test.cpp \
-    math_logf_test.cpp \
-    math_pow_test.cpp \
-    math_powf_test.cpp \
-    math_sin_test.cpp \
-    math_sinf_test.cpp \
-    math_sincos_test.cpp \
-    math_sincosf_test.cpp \
-    math_tan_test.cpp \
-    math_tanf_test.cpp \
     math_test.cpp \
     mntent_test.cpp \
     netdb_test.cpp \
@@ -89,8 +76,10 @@ libBionicStandardTests_src_files := \
     sched_test.cpp \
     search_test.cpp \
     semaphore_test.cpp \
+    setjmp_test.cpp \
     signal_test.cpp \
     stack_protector_test.cpp \
+    stack_unwinding_test.cpp \
     stdatomic_test.cpp \
     stdint_test.cpp \
     stdio_test.cpp \
@@ -110,6 +99,7 @@ libBionicStandardTests_src_files := \
     sys_stat_test.cpp \
     sys_statvfs_test.cpp \
     sys_syscall_test.cpp \
+    sys_sysinfo_test.cpp \
     sys_time_test.cpp \
     sys_types_test.cpp \
     sys_vfs_test.cpp \
@@ -232,10 +222,9 @@ bionic-unit-tests_static_libraries := \
 
 bionic-unit-tests_src_files := \
     atexit_test.cpp \
+    dl_test.cpp \
     dlext_test.cpp \
     dlfcn_test.cpp \
-    stack_unwinding_test.cpp \
-    stack_unwinding_test_impl.c \
 
 bionic-unit-tests_cflags := $(test_cflags)
 
@@ -246,8 +235,7 @@ bionic-unit-tests_conlyflags := \
 bionic-unit-tests_cppflags := $(test_cppflags)
 
 bionic-unit-tests_ldflags := \
-    -Wl,--export-dynamic \
-    -Wl,-u,DlSymTestFunction \
+    -Wl,--export-dynamic
 
 bionic-unit-tests_c_includes := \
     bionic/libc \
@@ -256,6 +244,12 @@ bionic-unit-tests_c_includes := \
 bionic-unit-tests_shared_libraries_target := \
     libdl \
     libpagemap \
+    libdl_preempt_test_1 \
+    libdl_preempt_test_2
+
+ifneq ($(filter $(TARGET_ARCH),arm arm64),$(TARGET_ARCH))
+bionic-unit-tests_shared_libraries_target += libdl_test_df_1_global
+endif
 
 module := bionic-unit-tests
 module_tag := optional
@@ -303,6 +297,13 @@ ifeq ($(HOST_OS)-$(HOST_ARCH),$(filter $(HOST_OS)-$(HOST_ARCH),linux-x86 linux-x
 bionic-unit-tests-glibc_src_files := \
     atexit_test.cpp \
     dlfcn_test.cpp \
+    dl_test.cpp \
+
+bionic-unit-tests-glibc_shared_libraries := \
+    libdl_preempt_test_1 \
+    libdl_preempt_test_2
+
+bionic-unit-tests-glibc_shared_libraries += libdl_test_df_1_global
 
 bionic-unit-tests-glibc_whole_static_libraries := \
     libBionicStandardTests \
@@ -317,6 +318,8 @@ bionic-unit-tests-glibc_cflags := $(test_cflags)
 bionic-unit-tests-glibc_cppflags := $(test_cppflags)
 bionic-unit-tests-glibc_ldflags := -Wl,--export-dynamic
 
+bionic-unit-tests-glibc_allow_asan := true
+
 module := bionic-unit-tests-glibc
 module_tag := optional
 build_type := host
@@ -370,14 +373,6 @@ include $(BUILD_STATIC_LIBRARY)
 # Host glibc tests.
 # -----------------------------------------------------------------------------
 
-ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86))
-LINKER = linker64
-NATIVE_TEST_SUFFIX=64
-else
-LINKER = linker
-NATIVE_TEST_SUFFIX=32
-endif
-
 # gtest needs ANDROID_DATA/local/tmp for death test output.
 # Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
 # Use the current target out directory as ANDROID_DATA.
@@ -386,47 +381,32 @@ bionic-unit-tests-glibc-run: bionic-unit-tests-glibc
        mkdir -p $(TARGET_OUT_DATA)/local/tmp
        ANDROID_DATA=$(TARGET_OUT_DATA) \
        ANDROID_ROOT=$(TARGET_OUT) \
-               $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
+               $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc64 $(BIONIC_TEST_FLAGS)
 
 # -----------------------------------------------------------------------------
 # Run the unit tests built against x86 bionic on an x86 host.
 # -----------------------------------------------------------------------------
 
+include $(LOCAL_PATH)/../build/run-on-host.mk
+
 ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
-# gtest needs ANDROID_DATA/local/tmp for death test output.
-# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
-# bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT.
 # BIONIC_TEST_FLAGS is either empty or it comes from the user.
-bionic-unit-tests-run-on-host: bionic-unit-tests $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh
-       if [ ! -d /system -o ! -d /system/bin ]; then \
-         echo "Attempting to create /system/bin"; \
-         sudo mkdir -p -m 0777 /system/bin; \
-       fi
-       mkdir -p $(TARGET_OUT_DATA)/local/tmp
-       ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/$(LINKER)` /system/bin
-       ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/sh` /system/bin
+bionic-unit-tests-run-on-host32: bionic-unit-tests bionic-prepare-run-on-host
        ANDROID_DATA=$(TARGET_OUT_DATA) \
+       ANDROID_DNS_MODE=local \
        ANDROID_ROOT=$(TARGET_OUT) \
-       LD_LIBRARY_PATH=$(TARGET_OUT_SHARED_LIBRARIES) \
-               $(TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
-endif
+               $(TARGET_OUT_DATA)/nativetest/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
 
-ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86_64))
-# add target to run lp32 tests
-bionic-unit-tests-run-on-host32: bionic-unit-tests_32 $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh
-       if [ ! -d /system -o ! -d /system/bin ]; then \
-         echo "Attempting to create /system/bin"; \
-         sudo mkdir -p -m 0777 /system/bin; \
-       fi
-       mkdir -p $(TARGET_OUT_DATA)/local/tmp
-       ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/linker` /system/bin
-       ln -fs `realpath $(TARGET_OUT_EXECUTABLES)/sh` /system/bin
+ifeq ($(TARGET_IS_64_BIT),true)
+# add target to run lp64 tests
+bionic-unit-tests-run-on-host64: bionic-unit-tests bionic-prepare-run-on-host
        ANDROID_DATA=$(TARGET_OUT_DATA) \
+       ANDROID_DNS_MODE=local \
        ANDROID_ROOT=$(TARGET_OUT) \
-       LD_LIBRARY_PATH=$(2ND_TARGET_OUT_SHARED_LIBRARIES) \
-               $(2ND_TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
+               $(TARGET_OUT_DATA)/nativetest64/bionic-unit-tests/bionic-unit-tests64 $(BIONIC_TEST_FLAGS)
 endif
 
+endif # x86 x86_64
 endif # linux-x86
 
 include $(call first-makefiles-under,$(LOCAL_PATH))