diff --git a/tests/Android.mk b/tests/Android.mk
index fec4cf672eb7fa07de1444e58275f7242daa26c2..93ab9bde620fd0ddafbd0a87d485d5c599fa3ce7 100644 (file)
--- a/tests/Android.mk
+++ b/tests/Android.mk
libBionicStandardTests_src_files := \
arpa_inet_test.cpp \
buffer_tests.cpp \
+ complex_test.cpp \
ctype_test.cpp \
dirent_test.cpp \
eventfd_test.cpp \
libgen_test.cpp \
locale_test.cpp \
malloc_test.cpp \
- math_cos_test.cpp \
- math_cosf_test.cpp \
- math_exp_test.cpp \
- math_expf_test.cpp \
- math_log_test.cpp \
- math_logf_test.cpp \
- math_pow_test.cpp \
- math_powf_test.cpp \
- math_sin_test.cpp \
- math_sinf_test.cpp \
- math_sincos_test.cpp \
- math_sincosf_test.cpp \
- math_tan_test.cpp \
- math_tanf_test.cpp \
math_test.cpp \
mntent_test.cpp \
netdb_test.cpp \
sched_test.cpp \
search_test.cpp \
semaphore_test.cpp \
+ setjmp_test.cpp \
signal_test.cpp \
stack_protector_test.cpp \
stack_unwinding_test.cpp \
sys_stat_test.cpp \
sys_statvfs_test.cpp \
sys_syscall_test.cpp \
+ sys_sysinfo_test.cpp \
sys_time_test.cpp \
sys_types_test.cpp \
sys_vfs_test.cpp \
libdl_preempt_test_1 \
libdl_preempt_test_2
-ifneq ($(filter $(TARGET_ARCH),arm arm64),$(TARGET_ARCH))
bionic-unit-tests-glibc_shared_libraries += libdl_test_df_1_global
-endif
bionic-unit-tests-glibc_whole_static_libraries := \
libBionicStandardTests \
bionic-unit-tests-glibc_cppflags := $(test_cppflags)
bionic-unit-tests-glibc_ldflags := -Wl,--export-dynamic
+bionic-unit-tests-glibc_allow_asan := true
+
module := bionic-unit-tests-glibc
module_tag := optional
build_type := host
# Host glibc tests.
# -----------------------------------------------------------------------------
-ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86))
-LINKER = linker64
-NATIVE_TEST_SUFFIX=64
-else
-LINKER = linker
-NATIVE_TEST_SUFFIX=32
-endif
-
# gtest needs ANDROID_DATA/local/tmp for death test output.
# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
# Use the current target out directory as ANDROID_DATA.
mkdir -p $(TARGET_OUT_DATA)/local/tmp
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_ROOT=$(TARGET_OUT) \
- $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
+ $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc64 $(BIONIC_TEST_FLAGS)
# -----------------------------------------------------------------------------
# Run the unit tests built against x86 bionic on an x86 host.
# -----------------------------------------------------------------------------
+include $(LOCAL_PATH)/../build/run-on-host.mk
+
ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
-# gtest needs ANDROID_DATA/local/tmp for death test output.
-# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
-# bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT.
# BIONIC_TEST_FLAGS is either empty or it comes from the user.
-bionic-unit-tests-run-on-host-prepare: $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh
- if [ ! -d /system ]; then \
- echo "Attempting to create /system"; \
- sudo mkdir -p -m 0777 /system; \
- fi
- mkdir -p $(TARGET_OUT_DATA)/local/tmp
- ln -fs `realpath $(TARGET_OUT)/bin` /system/
- ln -fs `realpath $(TARGET_OUT)/etc` /system/
-
-bionic-unit-tests-run-on-host: bionic-unit-tests bionic-unit-tests-run-on-host-prepare
+bionic-unit-tests-run-on-host32: bionic-unit-tests bionic-prepare-run-on-host
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_DNS_MODE=local \
ANDROID_ROOT=$(TARGET_OUT) \
- LD_LIBRARY_PATH=$(TARGET_OUT_SHARED_LIBRARIES) \
- $(TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
-endif
+ $(TARGET_OUT_DATA)/nativetest/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
-ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86_64))
-# add target to run lp32 tests
-bionic-unit-tests-run-on-host32: bionic-unit-tests_32 bionic-unit-tests-run-on-host-prepare
+ifeq ($(TARGET_IS_64_BIT),true)
+# add target to run lp64 tests
+bionic-unit-tests-run-on-host64: bionic-unit-tests bionic-prepare-run-on-host
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_DNS_MODE=local \
ANDROID_ROOT=$(TARGET_OUT) \
- LD_LIBRARY_PATH=$(2ND_TARGET_OUT_SHARED_LIBRARIES) \
- $(2ND_TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
+ $(TARGET_OUT_DATA)/nativetest64/bionic-unit-tests/bionic-unit-tests64 $(BIONIC_TEST_FLAGS)
endif
+endif # x86 x86_64
endif # linux-x86
include $(call first-makefiles-under,$(LOCAL_PATH))