diff --git a/tests/dlext_test.cpp b/tests/dlext_test.cpp
index 58add6b957fff98f6e534bec985da6dc6e2d103b..5b3136458d9363b55c628138ed0e233425a6b53b 100644 (file)
--- a/tests/dlext_test.cpp
+++ b/tests/dlext_test.cpp
#include <gtest/gtest.h>
#include <dlfcn.h>
+#include <elf.h>
#include <errno.h>
#include <fcntl.h>
+#include <inttypes.h>
#include <stdio.h>
#include <string.h>
#include <unistd.h>
#define ASSERT_NOERROR(i) \
ASSERT_NE(-1, i) << "errno: " << strerror(errno)
+#define ASSERT_SUBSTR(needle, haystack) \
+ ASSERT_PRED_FORMAT2(::testing::IsSubstring, needle, haystack)
+
typedef int (*fn)(void);
#define LIBNAME "libdlext_test.so"
ASSERT_TRUE(android_data != nullptr);
char lib_path[PATH_MAX];
- snprintf(lib_path, sizeof(lib_path), LIBZIPPATH, android_data);
+ snprintf(lib_path, sizeof(lib_path), LIBPATH, android_data);
android_dlextinfo extinfo;
extinfo.flags = ANDROID_DLEXT_USE_LIBRARY_FD | ANDROID_DLEXT_USE_LIBRARY_FD_OFFSET;
ASSERT_TRUE(handle_ == nullptr);
ASSERT_STREQ("dlopen failed: file offset for the library \"libname_placeholder\" is not page-aligned: 17", dlerror());
- extinfo.library_fd_offset = (5LL<<58) + PAGE_SIZE;
+ // Test an address above 2^44, for http://b/18178121 .
+ extinfo.library_fd_offset = (5LL<<48) + PAGE_SIZE;
+ handle_ = android_dlopen_ext("libname_placeholder", RTLD_NOW, &extinfo);
+ ASSERT_TRUE(handle_ == nullptr);
+ ASSERT_SUBSTR("dlopen failed: file offset for the library \"libname_placeholder\" >= file size", dlerror());
+
+ extinfo.library_fd_offset = 0LL - PAGE_SIZE;
handle_ = android_dlopen_ext("libname_placeholder", RTLD_NOW, &extinfo);
+ ASSERT_TRUE(handle_ == nullptr);
+ ASSERT_SUBSTR("dlopen failed: file offset for the library \"libname_placeholder\" is negative", dlerror());
+ extinfo.library_fd_offset = PAGE_SIZE;
+ handle_ = android_dlopen_ext("libname_placeholder", RTLD_NOW, &extinfo);
ASSERT_TRUE(handle_ == nullptr);
- // TODO: Better error message when reading with offset > file_size
ASSERT_STREQ("dlopen failed: \"libname_placeholder\" has bad ELF magic", dlerror());
close(extinfo.library_fd);