summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 5cd127d)
raw | patch | inline | side by side (from parent 1: 5cd127d)
author | Dmitriy Ivanov <dimitry@google.com> | |
Tue, 2 Dec 2014 22:00:13 +0000 (14:00 -0800) | ||
committer | Dmitriy Ivanov <dimitry@google.com> | |
Tue, 2 Dec 2014 23:15:34 +0000 (15:15 -0800) |
Make benchmark run-on-host depend on bionic-prepare-run-on-host.
Change-Id: I0bdbf561b2580d607a49b7c83cc273320ac55429
Change-Id: I0bdbf561b2580d607a49b7c83cc273320ac55429
benchmarks/Android.mk | patch | blob | history | |
build/run-on-host.mk | [new file with mode: 0644] | patch | blob |
tests/Android.mk | patch | blob | history |
diff --git a/benchmarks/Android.mk b/benchmarks/Android.mk
index f16346339f50d83704f5e45ad2750349d6db29bc..5ce854241e7552c3c8121d336d57115fd8d4ad7d 100644 (file)
--- a/benchmarks/Android.mk
+++ b/benchmarks/Android.mk
include $(BUILD_HOST_EXECUTABLE)
ifeq ($(HOST_OS)-$(HOST_ARCH),$(filter $(HOST_OS)-$(HOST_ARCH),linux-x86 linux-x86_64))
-ifeq ($(TARGET_ARCH),x86)
-LINKER = linker
-NATIVE_SUFFIX=32
-else
-LINKER = linker64
-NATIVE_SUFFIX=64
+include $(LOCAL_PATH)/../build/run-on-host.mk
+
+ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
+bionic-benchmarks-run-on-host32: bionic-benchmarks bionic-prepare-run-on-host
+ ANDROID_DATA=$(TARGET_OUT_DATA) \
+ ANDROID_ROOT=$(TARGET_OUT) \
+ $(TARGET_OUT_EXECUTABLES)/bionic-benchmarks32 $(BIONIC_BENCHMARKS_FLAGS)
endif
-bionic-benchmarks-run-on-host: bionic-benchmarks $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT_EXECUTABLES)/sh
- if [ ! -d /system ]; then \
- echo "Attempting to create /system"; \
- sudo mkdir -p -m 0777 /system; \
- fi
- mkdir -p $(TARGET_OUT_DATA)/local/tmp
- ln -fs `realpath $(TARGET_OUT)/bin` /system/
- ln -fs `realpath $(TARGET_OUT)/etc` /system/
+ifeq ($(TARGET_IS_64_BIT),true)
+bionic-benchmarks-run-on-host64: bionic-benchmarks bionic-prepare-run-on-host
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_ROOT=$(TARGET_OUT) \
- LD_LIBRARY_PATH=$(TARGET_OUT_SHARED_LIBRARIES) \
- $(TARGET_OUT_EXECUTABLES)/bionic-benchmarks$(NATIVE_SUFFIX) $(BIONIC_BENCHMARKS_FLAGS)
-endif # linux-x86
+ $(TARGET_OUT_EXECUTABLES)/bionic-benchmarks64 $(BIONIC_BENCHMARKS_FLAGS)
+endif
+
+endif
endif # !BUILD_TINY_ANDROID
diff --git a/build/run-on-host.mk b/build/run-on-host.mk
--- /dev/null
+++ b/build/run-on-host.mk
@@ -0,0 +1,39 @@
+#
+# Copyright (C) 2014 The Android Open Source Project
+#
+# Licensed under the Apache License, Version 2.0 (the "License");
+# you may not use this file except in compliance with the License.
+# You may obtain a copy of the License at
+#
+# http://www.apache.org/licenses/LICENSE-2.0
+#
+# Unless required by applicable law or agreed to in writing, software
+# distributed under the License is distributed on an "AS IS" BASIS,
+# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
+# See the License for the specific language governing permissions and
+# limitations under the License.
+#
+
+ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86))
+LINKER = linker64
+else
+LINKER = linker
+endif
+
+ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
+# gtest needs ANDROID_DATA/local/tmp for death test output.
+# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
+# bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT.
+bionic-prepare-run-on-host: $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT)/etc/hosts $(TARGET_OUT_EXECUTABLES)/sh
+ if [ ! -d /system ]; then \
+ echo "Attempting to create /system"; \
+ sudo mkdir -p -m 0777 /system; \
+ fi
+ mkdir -p $(TARGET_OUT_DATA)/local/tmp
+ ln -fs `realpath $(TARGET_OUT)/bin` /system/
+ ln -fs `realpath $(TARGET_OUT)/etc` /system/
+ ln -fs `realpath $(TARGET_OUT)/lib` /system/
+ if [ -d "$(TARGET_OUT)/lib64" ]; then \
+ ln -fs `realpath $(TARGET_OUT)/lib64` /system/; \
+ fi
+endif
diff --git a/tests/Android.mk b/tests/Android.mk
index 6010def1fc1b555484c69235ccf64873cff80f82..93ab9bde620fd0ddafbd0a87d485d5c599fa3ce7 100644 (file)
--- a/tests/Android.mk
+++ b/tests/Android.mk
# Host glibc tests.
# -----------------------------------------------------------------------------
-ifneq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),arm mips x86))
-LINKER = linker64
-NATIVE_TEST_SUFFIX=64
-else
-LINKER = linker
-NATIVE_TEST_SUFFIX=32
-endif
-
# gtest needs ANDROID_DATA/local/tmp for death test output.
# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
# Use the current target out directory as ANDROID_DATA.
mkdir -p $(TARGET_OUT_DATA)/local/tmp
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_ROOT=$(TARGET_OUT) \
- $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
+ $(HOST_OUT_EXECUTABLES)/bionic-unit-tests-glibc64 $(BIONIC_TEST_FLAGS)
# -----------------------------------------------------------------------------
# Run the unit tests built against x86 bionic on an x86 host.
# -----------------------------------------------------------------------------
+include $(LOCAL_PATH)/../build/run-on-host.mk
+
ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86 x86_64))
-# gtest needs ANDROID_DATA/local/tmp for death test output.
-# Make sure to create ANDROID_DATA/local/tmp if doesn't exist.
-# bionic itself should always work relative to ANDROID_DATA or ANDROID_ROOT.
# BIONIC_TEST_FLAGS is either empty or it comes from the user.
-bionic-unit-tests-run-on-host-prepare: $(TARGET_OUT_EXECUTABLES)/$(LINKER) $(TARGET_OUT)/etc/hosts $(TARGET_OUT_EXECUTABLES)/sh
- if [ ! -d /system ]; then \
- echo "Attempting to create /system"; \
- sudo mkdir -p -m 0777 /system; \
- fi
- mkdir -p $(TARGET_OUT_DATA)/local/tmp
- ln -fs `realpath $(TARGET_OUT)/bin` /system/
- ln -fs `realpath $(TARGET_OUT)/etc` /system/
- ln -fs `realpath $(TARGET_OUT)/lib` /system/
- if [ -d "$(TARGET_OUT)/lib64" ]; then \
- ln -fs `realpath $(TARGET_OUT)/lib64` /system/; \
- fi
-
-bionic-unit-tests-run-on-host: bionic-unit-tests bionic-unit-tests-run-on-host-prepare
+bionic-unit-tests-run-on-host32: bionic-unit-tests bionic-prepare-run-on-host
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_DNS_MODE=local \
ANDROID_ROOT=$(TARGET_OUT) \
- $(TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests$(NATIVE_TEST_SUFFIX) $(BIONIC_TEST_FLAGS)
-endif
+ $(TARGET_OUT_DATA)/nativetest/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
-ifeq ($(TARGET_ARCH),$(filter $(TARGET_ARCH),x86_64))
-# add target to run lp32 tests
-bionic-unit-tests-run-on-host32: bionic-unit-tests_32 bionic-unit-tests-run-on-host-prepare
+ifeq ($(TARGET_IS_64_BIT),true)
+# add target to run lp64 tests
+bionic-unit-tests-run-on-host64: bionic-unit-tests bionic-prepare-run-on-host
ANDROID_DATA=$(TARGET_OUT_DATA) \
ANDROID_DNS_MODE=local \
ANDROID_ROOT=$(TARGET_OUT) \
- $(2ND_TARGET_OUT_DATA_NATIVE_TESTS)/bionic-unit-tests/bionic-unit-tests32 $(BIONIC_TEST_FLAGS)
+ $(TARGET_OUT_DATA)/nativetest64/bionic-unit-tests/bionic-unit-tests64 $(BIONIC_TEST_FLAGS)
endif
+endif # x86 x86_64
endif # linux-x86
include $(call first-makefiles-under,$(LOCAL_PATH))