summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: a18af83)
raw | patch | inline | side by side (from parent 1: a18af83)
author | Elliott Hughes <enh@google.com> | |
Thu, 4 Dec 2014 01:41:26 +0000 (17:41 -0800) | ||
committer | Elliott Hughes <enh@google.com> | |
Thu, 4 Dec 2014 01:41:26 +0000 (17:41 -0800) |
libc/arch-arm/include/machine/cpu-features.h | patch | blob | history |
diff --git a/libc/arch-arm/include/machine/cpu-features.h b/libc/arch-arm/include/machine/cpu-features.h
index bf9a75d343f5f3baf53ff3d038ed516ab223f094..fc8c80dc749c50ad65b20ad0ea5776688abc7c0b 100644 (file)
#ifndef _ARM_MACHINE_CPU_FEATURES_H
#define _ARM_MACHINE_CPU_FEATURES_H
-/* The purpose of this file is to define several macros corresponding
- * to CPU features that may or may not be available at build time on
- * on the target CPU.
- *
- * This is done to abstract us from the various ARM Architecture
- * quirks and alphabet soup.
- */
-
/* __ARM_ARCH__ is a number corresponding to the ARM revision
* we're going to support. Our toolchain doesn't define __ARM_ARCH__
* so try to guess it.
# endif
#endif
-/* define _ARM_HAVE_NEON for ARMv7 architecture if we support the
- * Neon SIMD instruction set extensions. This also implies
- * that VFPv3-D32 is supported.
- */
-#if __ARM_ARCH__ >= 7 && defined __ARM_NEON__
-# define __ARM_HAVE_NEON
-#endif
-
#endif /* _ARM_MACHINE_CPU_FEATURES_H */