summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: aadc4b2)
raw | patch | inline | side by side (parent: aadc4b2)
author | Elliott Hughes <enh@google.com> | |
Fri, 11 Jul 2014 01:24:15 +0000 (01:24 +0000) | ||
committer | Elliott Hughes <enh@google.com> | |
Fri, 11 Jul 2014 01:24:15 +0000 (01:24 +0000) |
This reverts commit aadc4b2ff03b12142f2c6163266ebdb1df2a6e76.
The patch broke x86.
Change-Id: I0cda903732a685838bbd1877f94e1593a2a32acc
The patch broke x86.
Change-Id: I0cda903732a685838bbd1877f94e1593a2a32acc
libm/Android.mk | patch | blob | history | |
libm/sincos.c | patch | blob | history |
diff --git a/libm/Android.mk b/libm/Android.mk
index d099dc23a6e67f0e881a500155ae83bd720a197d..994caa0c6ab1d612550ea23adca47ad8bc16482b 100644 (file)
--- a/libm/Android.mk
+++ b/libm/Android.mk
ifneq ($(TARGET_USE_PRIVATE_LIBM),true)
-LOCAL_PATH := $(call my-dir)
+LOCAL_PATH:= $(call my-dir)
# TODO: this comes from from upstream's libc, not libm, but it's an
# implementation detail that should have hidden visibility, so it needs
# TODO: re-enable i387/e_sqrtf.S for x86, and maybe others.
libm_common_cflags := \
- -Wall \
- -Wextra \
- -Wunused \
- -Werror=pointer-to-int-cast \
- -Werror=int-to-pointer-cast \
- -Werror=type-limits \
- -Werror \
-DFLT_EVAL_METHOD=0 \
- -std=gnu99 \
+ -std=c99 \
-include $(LOCAL_PATH)/freebsd-compat.h \
-Wno-missing-braces \
-Wno-parentheses \
-Wno-sign-compare \
-Wno-uninitialized \
- -Wno-unused-variable \
+ -Wno-unknown-pragmas \
-fvisibility=hidden \
# Workaround the GCC "(long)fn -> lfn" optimization bug which will result in
# libm.a for target.
#
include $(CLEAR_VARS)
-LOCAL_MODULE := libm
-LOCAL_CLANG := true
+LOCAL_MODULE:= libm
LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
LOCAL_ARM_MODE := arm
LOCAL_CFLAGS := $(libm_common_cflags)
# libm.so for target.
#
include $(CLEAR_VARS)
-LOCAL_MODULE := libm
-LOCAL_CLANG := true
+LOCAL_MODULE:= libm
LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
LOCAL_SYSTEM_SHARED_LIBRARIES := libc
LOCAL_WHOLE_STATIC_LIBRARIES := libm
diff --git a/libm/sincos.c b/libm/sincos.c
index 6bd483a4cc9edc7c16d37a995f16b4682debac46..ad755490f22ab0ee5dc689af666b53b9bf1d9ee7 100644 (file)
--- a/libm/sincos.c
+++ b/libm/sincos.c
* LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY
* OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF
* SUCH DAMAGE.
+ *
*/
-
#define _GNU_SOURCE 1
#include <math.h>
-#if !defined(__clang__)
// Disable sincos optimization for all functions in this file,
// otherwise gcc would generate infinite calls.
// Refer to gcc PR46926.
// -fno-builtin-sin or -fno-builtin-cos can disable sincos optimization,
// but these two options do not work inside optimize pragma in-file.
// Thus we just enforce -O0 when compiling this file.
-// clang doesn't implement this optimization anyway, so it doesn't need this.
#pragma GCC optimize ("O0")
-#endif
void sincos(double x, double* p_sin, double* p_cos) {
*p_sin = sin(x);