summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 46d0b81)
raw | patch | inline | side by side (from parent 1: 46d0b81)
author | Yabin Cui <yabinc@google.com> | |
Tue, 2 Dec 2014 06:37:56 +0000 (22:37 -0800) | ||
committer | Yabin Cui <yabinc@google.com> | |
Tue, 2 Dec 2014 18:39:25 +0000 (10:39 -0800) |
index fc8afa2ff9401e9184c1dc863eefc1ef97772eef..8bb1be9d9e0289dac26c9ce483e7fda92812b0b8 100644 (file)
// Inform the rest of the C library that at least one thread was created.
__isthreaded = 1;
- pthread_internal_t* thread = reinterpret_cast<pthread_internal_t*>(calloc(sizeof(*thread), 1));
+ pthread_internal_t* thread = __create_thread_struct();
if (thread == NULL) {
- __libc_format_log(ANDROID_LOG_WARN, "libc", "pthread_create failed: couldn't allocate thread");
return EAGAIN;
}
// The caller didn't provide a stack, so allocate one.
thread->attr.stack_base = __create_thread_stack(thread);
if (thread->attr.stack_base == NULL) {
- free(thread);
+ __free_thread_struct(thread);
return EAGAIN;
}
} else {
if (!thread->user_allocated_stack()) {
munmap(thread->attr.stack_base, thread->attr.stack_size);
}
- free(thread);
+ __free_thread_struct(thread);
__libc_format_log(ANDROID_LOG_WARN, "libc", "pthread_create failed: clone failed: %s", strerror(errno));
return clone_errno;
}
index 6cd5311ede5fc1ef47428eddf02f4d40ae88fd4e..a6bb36312c075c39959d0284617d247dfe25d542 100644 (file)
}
pthread_mutex_unlock(&g_thread_list_lock);
- // Perform a second key cleanup. When using jemalloc, a call to free from
- // _pthread_internal_remove_locked causes the memory associated with a key
- // to be reallocated.
- // TODO: When b/16847284 is fixed this call can be removed.
- pthread_key_clean_all();
-
if (user_allocated_stack) {
// Cleaning up this thread's stack is the creator's responsibility, not ours.
__exit(0);
index 392e781e4b7e913fd3fed7f1b86a7bbc9fbb01e4..c5136c93cbfff8fb58f2e773c9d10d7ac8a4e510 100644 (file)
char dlerror_buffer[__BIONIC_DLERROR_BUFFER_SIZE];
};
+__LIBC_HIDDEN__ pthread_internal_t* __create_thread_struct();
+__LIBC_HIDDEN__ void __free_thread_struct(pthread_internal_t*);
__LIBC_HIDDEN__ int __init_thread(pthread_internal_t* thread, bool add_to_thread_list);
__LIBC_HIDDEN__ void __init_tls(pthread_internal_t* thread);
__LIBC_HIDDEN__ void __init_alternate_signal_stack(pthread_internal_t*);
index 2270d96f3010ed73be5c10f60c76fc16a7a6866f..33cddd74e771683f587a9398275b234e60ee0449 100644 (file)
#include "pthread_internal.h"
+#include <errno.h>
#include <stdlib.h>
+#include <string.h>
+#include <sys/mman.h>
#include "private/bionic_futex.h"
#include "private/bionic_tls.h"
+#include "private/libc_logging.h"
#include "private/ScopedPthreadMutexLocker.h"
pthread_internal_t* g_thread_list = NULL;
pthread_mutex_t g_thread_list_lock = PTHREAD_MUTEX_INITIALIZER;
+pthread_internal_t* __create_thread_struct() {
+ void* result = mmap(NULL, sizeof(pthread_internal_t), PROT_READ | PROT_WRITE,
+ MAP_PRIVATE | MAP_ANONYMOUS | MAP_NORESERVE, -1, 0);
+ if (result == MAP_FAILED) {
+ __libc_format_log(ANDROID_LOG_WARN, "libc",
+ "__create_thread_struct() failed: %s", strerror(errno));
+ return NULL;
+ }
+ return reinterpret_cast<pthread_internal_t*>(result);
+}
+
+void __free_thread_struct(pthread_internal_t* thread) {
+ int result = munmap(thread, sizeof(pthread_internal_t));
+ if (result != 0) {
+ __libc_format_log(ANDROID_LOG_WARN, "libc",
+ "__free_thread_struct() failed: %s", strerror(errno));
+ }
+}
+
void _pthread_internal_remove_locked(pthread_internal_t* thread) {
if (thread->next != NULL) {
thread->next->prev = thread->prev;
// The main thread is not heap-allocated. See __libc_init_tls for the declaration,
// and __libc_init_common for the point where it's added to the thread list.
if ((thread->attr.flags & PTHREAD_ATTR_FLAG_MAIN_THREAD) == 0) {
- free(thread);
+ __free_thread_struct(thread);
}
}