author | Calin Juravle <calin@google.com> | |
Fri, 21 Feb 2014 17:09:13 +0000 (17:09 +0000) | ||
committer | Gerrit Code Review <noreply-gerritcodereview@google.com> | |
Fri, 21 Feb 2014 17:09:13 +0000 (17:09 +0000) |
libc/include/stdint.h | patch | blob | history | |
tests/Android.mk | patch | blob | history | |
tests/stdint_test.cpp | [new file with mode: 0644] | patch | blob |
diff --git a/libc/include/stdint.h b/libc/include/stdint.h
index 0d65ff8aa26ecfe4077687fd8d7d67fec8859691..1f3d003d14f98cb25a21006a26c3b2ada20806fd 100644 (file)
--- a/libc/include/stdint.h
+++ b/libc/include/stdint.h
typedef __uintptr_t uintptr_t;
typedef int8_t int_least8_t;
-typedef int8_t int_fast8_t;
-
typedef uint8_t uint_least8_t;
-typedef uint8_t uint_fast8_t;
typedef int16_t int_least16_t;
-typedef int32_t int_fast16_t;
-
typedef uint16_t uint_least16_t;
-typedef uint32_t uint_fast16_t;
typedef int32_t int_least32_t;
-typedef int32_t int_fast32_t;
-
typedef uint32_t uint_least32_t;
-typedef uint32_t uint_fast32_t;
typedef int64_t int_least64_t;
-typedef int64_t int_fast64_t;
-
typedef uint64_t uint_least64_t;
+
+typedef int8_t int_fast8_t;
+typedef uint8_t uint_fast8_t;
+
+typedef int64_t int_fast64_t;
typedef uint64_t uint_fast64_t;
+#ifdef __LP64__
+typedef int64_t int_fast16_t;
+typedef uint64_t uint_fast16_t;
+typedef int64_t int_fast32_t;
+typedef uint64_t uint_fast32_t;
+#else
+typedef int32_t int_fast16_t;
+typedef uint32_t uint_fast16_t;
+typedef int32_t int_fast32_t;
+typedef uint32_t uint_fast32_t;
+#endif
+
typedef uint64_t uintmax_t;
typedef int64_t intmax_t;
diff --git a/tests/Android.mk b/tests/Android.mk
index 5ee2596dd48a9424a8e1b0bde765511006b7096a..4879e523b8a9006a907ba7aea499fbbea62d7064 100644 (file)
--- a/tests/Android.mk
+++ b/tests/Android.mk
stack_protector_test.cpp \
stack_unwinding_test.cpp \
stack_unwinding_test_impl.c \
+ stdint_test.cpp \
stdio_test.cpp \
stdlib_test.cpp \
string_test.cpp \
diff --git a/tests/stdint_test.cpp b/tests/stdint_test.cpp
--- /dev/null
+++ b/tests/stdint_test.cpp
@@ -0,0 +1,37 @@
+/*
+ * Copyright (C) 2014 The Android Open Source Project
+ *
+ * Licensed under the Apache License, Version 2.0 (the "License");
+ * you may not use this file except in compliance with the License.
+ * You may obtain a copy of the License at
+ *
+ * http://www.apache.org/licenses/LICENSE-2.0
+ *
+ * Unless required by applicable law or agreed to in writing, software
+ * distributed under the License is distributed on an "AS IS" BASIS,
+ * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
+ * See the License for the specific language governing permissions and
+ * limitations under the License.
+ */
+
+#include <gtest/gtest.h>
+
+#include <stdint.h>
+
+TEST(stdint_types, type_sizes) {
+ ASSERT_EQ(1U, sizeof(int_fast8_t));
+ ASSERT_EQ(8U, sizeof(int_fast64_t));
+ ASSERT_EQ(1U, sizeof(uint_fast8_t));
+ ASSERT_EQ(8U, sizeof(uint_fast64_t));
+#if defined(__LP64__)
+ ASSERT_EQ(8U, sizeof(int_fast16_t));
+ ASSERT_EQ(8U, sizeof(int_fast32_t));
+ ASSERT_EQ(8U, sizeof(uint_fast16_t));
+ ASSERT_EQ(8U, sizeof(uint_fast32_t));
+#else
+ ASSERT_EQ(4U, sizeof(int_fast16_t));
+ ASSERT_EQ(4U, sizeof(int_fast32_t));
+ ASSERT_EQ(4U, sizeof(uint_fast16_t));
+ ASSERT_EQ(4U, sizeof(uint_fast32_t));
+#endif
+}