author | Christopher Ferris <cferris@google.com> | |
Sat, 21 Jun 2014 00:58:04 +0000 (00:58 +0000) | ||
committer | Gerrit Code Review <noreply-gerritcodereview@google.com> | |
Fri, 20 Jun 2014 20:43:43 +0000 (20:43 +0000) |
index 4a9bf5cc0e29effac8bd32646d4ce4ae847c0830..e77f79acb4f5b09c6caa4c3f89b1ac58984abca1 100644 (file)
#define F_SETLKW64 35
#endif
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
+#ifdef _ABIO32
#include <linux/types.h>
struct flock {
short l_type;
- short l_whence;
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
+ short l_whence;
__kernel_off_t l_start;
__kernel_off_t l_len;
long l_sysid;
- __kernel_pid_t l_pid;
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
+ __kernel_pid_t l_pid;
long pad[4];
};
#define HAVE_ARCH_STRUCT_FLOCK
-#include <asm-generic/fcntl.h>
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#endif
+#include <asm-generic/fcntl.h>
+#endif
index d81da73903bc2f7a714cd7f6cbaf62dd55486e7e..624bddf2235de5aad7f636ed42b0dfce5673f863 100644 (file)
struct msqid64_ds {
struct ipc64_perm msg_perm;
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
- unsigned long __unused1;
__kernel_time_t msg_stime;
- unsigned long __unused2;
+#ifdef _ABIO32
+ unsigned long __unused1;
+#endif
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
__kernel_time_t msg_rtime;
+#ifdef _ABIO32
+ unsigned long __unused2;
+#endif
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
- unsigned long __unused3;
__kernel_time_t msg_ctime;
+#ifdef _ABIO32
+ unsigned long __unused3;
+#endif
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
unsigned long msg_cbytes;
unsigned long msg_qnum;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
unsigned long msg_qbytes;
__kernel_pid_t msg_lspid;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
__kernel_pid_t msg_lrpid;
unsigned long __unused4;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
unsigned long __unused5;
};
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#endif
index 87616976f9dff452330a24b18d8985ff24a75628..ff7cfd5d20d733eb94092c05d693e33d0b8887d5 100644 (file)
#define RLIMIT_RSS 7
#define RLIMIT_NPROC 8
#define RLIMIT_MEMLOCK 9
-#define RLIM_INFINITY 0x7fffffffUL
+#ifdef _ABIO32
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
+#define RLIM_INFINITY 0x7fffffffUL
+#endif
#include <asm-generic/resource.h>
#endif
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
index 45b418a3c49fdea54d0dd553b4a7024286c7da29..4abc7af27954947f619ac69c55e1f8d5b2084a88 100644 (file)
#define HAVE_ARCH_SIGINFO_T
#define HAVE_ARCH_COPY_SIGINFO
struct siginfo;
-#define __ARCH_SI_PREAMBLE_SIZE (3 * sizeof(int))
+#ifdef _ABIO32
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
+#define __ARCH_SI_PREAMBLE_SIZE (3 * sizeof(int))
+#endif
#ifdef __LP64__
#define __ARCH_SI_PREAMBLE_SIZE (4 * sizeof(int))
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#endif
#include <asm-generic/siginfo.h>
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
typedef struct siginfo {
int si_signo;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
int si_code;
int si_errno;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
int __pad0[SI_MAX_SIZE / sizeof(int) - SI_PAD_SIZE - 3];
union {
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
int _pad[SI_PAD_SIZE];
struct {
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
pid_t _pid;
__ARCH_SI_UID_T _uid;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
} _kill;
struct {
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
timer_t _tid;
int _overrun;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
char _pad[sizeof( __ARCH_SI_UID_T) - sizeof(int)];
sigval_t _sigval;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
int _sys_private;
} _timer;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
struct {
pid_t _pid;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
__ARCH_SI_UID_T _uid;
sigval_t _sigval;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
} _rt;
struct {
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
pid_t _pid;
__ARCH_SI_UID_T _uid;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
int _status;
clock_t _utime;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
clock_t _stime;
} _sigchld;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
struct {
pid_t _pid;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
clock_t _utime;
int _status;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
clock_t _stime;
} _irix_sigchld;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
struct {
void __user *_addr;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#ifdef __ARCH_SI_TRAPNO
int _trapno;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#endif
short _addr_lsb;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
} _sigfault;
struct {
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
__ARCH_SI_BAND_T _band;
int _fd;
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
} _sigpoll;
} _sifields;
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
} siginfo_t;
#undef SI_ASYNCIO
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#undef SI_TIMER
#undef SI_MESGQ
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#define SI_ASYNCIO -2
#define SI_TIMER __SI_CODE(__SI_TIMER, -3)
+/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
#define SI_MESGQ __SI_CODE(__SI_MESGQ, -4)
#endif
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
index 45fea6c6ba1a67c5d46268fdd0d151c1f28a2589..9ef7b7c91e429d76bc54b944eb9fd30aaea3a904 100644 (file)
****************************************************************************/
#ifndef _UAPI_ASM_TYPES_H
#define _UAPI_ASM_TYPES_H
-#if _MIPS_SZLONG == 64
-#include <asm-generic/int-l64.h>
-/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */
-#else
#include <asm-generic/int-ll64.h>
#endif
-#endif
/* WARNING: DO NOT EDIT, AUTO-GENERATED CODE - SEE TOP FOR INSTRUCTIONS */