Use mmap to create the pthread_internal_t
[android-sdk/platform-bionic.git] / benchmarks / pthread_benchmark.cpp
2014-12-20 Yabin CuiUse mmap to create the pthread_internal_t
2014-12-09 Yabin CuiMerge "support _POSIX_REALTIME_SIGNALS"
2014-12-02 Dmitriy IvanovMerge "Count references for groups instead of instances"
2014-12-02 Dmitriy IvanovMerge "Resolve "unused DT entry" warnings for DT_VERNEE...
2014-12-02 Christopher FerrisMerge "Specify .cpu cortex-a15"
2014-12-02 Elliott HughesMerge "Build our benchmarks against glibc too."
2014-12-02 Elliott HughesBuild our benchmarks against glibc too.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-16 Calin Juravleam 370704d6: Merge "Add benchmarks for pthread_rw_locks"
2014-09-16 Calin JuravleMerge "Add benchmarks for pthread_rw_locks"
2014-09-16 Calin JuravleAdd benchmarks for pthread_rw_locks
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-16 Elliott Hughesam fe6e646c: Update NOTICE files.
2014-06-12 Christopher FerrisMerge "Fix %u format that should have been %zu."
2014-06-12 Christopher FerrisMerge "Put all allocation functions into dispatch table."
2014-06-12 Dan AlbertMerge "Remove declaration for putw(3)/getw(3)."
2014-06-11 Elliott Hughesam e02086a6: am 2c02d005: Merge "Add __pure2 to a few...
2014-06-11 Elliott Hughesam 2c02d005: Merge "Add __pure2 to a few more functions...
2014-06-10 Elliott HughesMerge "Add __pure2 to a few more functions, most notabl...
2014-06-11 Elliott HughesAdd __pure2 to a few more functions, most notably getti...
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 1d3d0360: am 081db840: Allow overlap in resolv uid...
2014-03-13 The Android Automergermerge in master-release history after reset to master
2014-03-13 Elliott Hughesam dd8c7863: Merge "Add various benchmarks."
2014-03-12 Elliott HughesMerge "Use [u]int32_t instead of __[u]int32_t in sys...
2014-03-12 Elliott Hughesam e2a80994: am dd8c7863: Merge "Add various benchmarks."
2014-03-11 Elliott Hughesam dd8c7863: Merge "Add various benchmarks."
2014-03-11 Elliott HughesMerge "Add various benchmarks."
2014-03-11 Elliott HughesAdd various benchmarks.