Sync with upstream OpenBSD fts.c.
[android-sdk/platform-bionic.git] / libc / Android.mk
2014-11-22 Elliott HughesSync with upstream OpenBSD fts.c.
2014-11-17 Elliott HughesMerge "libc: Fix mktime returns an uncorrect time in...
2014-11-17 Dmitriy IvanovMerge "bionic/test: migrate sysconf tests from system...
2014-11-17 Elliott HughesMerge "Add getaddrinfo(3) tests for NULL arguments."
2014-11-17 Elliott HughesMerge "Remove remaining bionic support for TARGET_CPU_S...
2014-11-17 Elliott HughesRemove remaining bionic support for TARGET_CPU_SMP...
2014-11-15 Dan AlbertMerge "Allow asan for glibc tests."
2014-11-15 Yabin CuiMerge "Add functions in sysinfo.h."
2014-11-15 Yabin CuiAdd functions in sysinfo.h.
2014-11-13 Hans BoehmMerge "Allow stdatomic.h to be included from mingw...
2014-11-12 Christopher FerrisMerge "Add 64-bit slm optimized strlcpy and srlcat."
2014-11-12 Yabin CuiMerge "implement missing seekdir and telldir"
2014-11-12 Elliott HughesMerge "gethostname.c: change to report ENAMETOOLONG...
2014-11-12 Yongqin Liugethostname.c: change to report ENAMETOOLONG error...
2014-11-07 The Android Open... Merge remote-tracking branch 'goog/stage-aosp-master...
2014-11-07 Elliott Hughesam 08a70184: Merge "Add POSIX lcong48."
2014-11-06 Elliott HughesMerge "Implement all the POSIX _l functions."
2014-11-06 Elliott HughesImplement all the POSIX _l functions.
2014-11-06 Elliott HughesMerge "Add POSIX lcong48."
2014-11-06 Elliott HughesAdd POSIX lcong48.
2014-11-05 Yabin CuiMerge "check invalid file offset when loading library"
2014-11-05 Chih-Hung Hsieham 6c8f2475: Merge "Fix warning of missing field initia...
2014-11-05 Elliott HughesMerge "Fix newlocale with a NULL locale name."
2014-11-05 Elliott HughesMerge "Improve math tests to allow a specific ulp bound."
2014-11-05 Chih-Hung HsiehMerge "Fix warning of missing field initializer."
2014-11-04 Chih-Hung HsiehFix warning of missing field initializer.
2014-11-04 Elliott Hughesam e76ea9bb: Merge "Ensure we initialize stdin/stdout...
2014-11-03 Dan AlbertMerge "Make host tests depend on /system/etc/hosts."
2014-11-03 Elliott HughesMerge "Ensure we initialize stdin/stdout/stderr's recur...
2014-11-03 Elliott HughesEnsure we initialize stdin/stdout/stderr's recursive...
2014-10-22 Bill YiMerge commit 'bc8745cc3dd94331d008d553a374e733df978963...
2014-10-21 Dmitriy IvanovMerge "Rename library_offset to library_fd_offset"
2014-10-21 Dan AlbertMerge "Never use ASAN."
2014-10-21 Dan AlbertNever use ASAN.
2014-10-20 Christopher FerrisMerge "Fix generic __memcpy_chk implementation."
2014-10-20 Chih-Hung Hsieham 9a740482: Merge "Add -no-integrated-as at local...
2014-10-20 Chih-Hung HsiehMerge "Add -no-integrated-as at local level."
2014-10-20 Chih-Hung HsiehAdd -no-integrated-as at local level.
2014-10-16 Dmitriy IvanovMerge "Fix misleading comment."
2014-10-15 Dan Albertam 71cbcdcf: Merge "We don\'t actually need all of...
2014-10-15 Dan AlbertMerge "We don't actually need all of libc++ here."
2014-10-14 Dan AlbertWe don't actually need all of libc++ here.
2014-10-14 Elliott Hughesam 97df16ba: Merge "Add clock_settime and clock_nanosleep."
2014-10-14 Elliott HughesMerge "Add clock_settime and clock_nanosleep."
2014-10-14 Haruki HasegawaAdd clock_settime and clock_nanosleep.
2014-10-13 Dan Albertam 94571f9a: Merge "Use LOCAL_CXX_STL to select libc...
2014-10-13 Dmitriy IvanovMerge "Add glibc alias for NT_PRFPREG"
2014-10-13 Dan AlbertMerge "Use LOCAL_CXX_STL to select libc++_static."
2014-10-13 Dan AlbertUse LOCAL_CXX_STL to select libc++_static.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-29 Dan Albertam 73e6c9b3: Merge "Static libc++ is being renamed...
2014-09-29 Dan AlbertMerge "Static libc++ is being renamed libc++_static."
2014-09-27 Dan AlbertStatic libc++ is being renamed libc++_static.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Elliott Hughesam 567d3fcb: Merge "Switch to OpenBSD fopen/fclose."
2014-09-24 Elliott HughesMerge "Switch to OpenBSD fopen/fclose."
2014-09-24 Elliott HughesSwitch to OpenBSD fopen/fclose.
2014-09-24 Elliott Hughesam f05410ed: Merge "Sync with upstream findfp.c."
2014-09-24 Elliott HughesMerge "Sync with upstream findfp.c."
2014-09-24 Dan Albertam 21db6ff1: Merge "Coverage configs for bionic."
2014-09-24 Elliott HughesSync with upstream findfp.c.
2014-09-24 Dan AlbertMerge "Coverage configs for bionic."
2014-09-24 Dan AlbertMerge "Add a dummy atexit(3) to the linker."
2014-09-24 Dan AlbertCoverage configs for bionic.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-24 Dan AlbertMerge "Fix incorrect parameter types for locale funcs."
2014-09-24 Elliott Hughesam ebf37e38: Merge "Switch to OpenBSD flags.c."
2014-09-24 Elliott HughesMerge "Switch to OpenBSD flags.c."
2014-09-24 Elliott HughesSwitch to OpenBSD flags.c.
2014-09-23 Elliott Hughesam 0ab5fd9a: Merge "Switch to OpenBSD insque/remque...
2014-09-23 Elliott HughesMerge "Sync with some upstream OpenBSD #include cleanup."
2014-09-23 Elliott HughesMerge "Switch to OpenBSD insque/remque/killpg."
2014-09-23 Elliott HughesSwitch to OpenBSD insque/remque/killpg.
2014-09-22 Elliott HughesMerge "Test pthread_cleanup_push(3)/pthread_cleanup_pop...
2014-09-22 Elliott Hughesam b2da4562: Merge "Clean up fpathconf(3)/pathconf...
2014-09-22 Elliott HughesMerge "Clean up fpathconf(3)/pathconf(3)."
2014-09-22 Elliott HughesClean up fpathconf(3)/pathconf(3).
2014-09-22 Elliott HughesMerge "Unit test for abort(3)."
2014-09-20 Elliott Hughesam 413de5b0: Merge "Add semaphore tests, fix sem_destroy."
2014-09-20 Elliott HughesMerge "Add semaphore tests, fix sem_destroy."
2014-09-20 Christopher Ferrisam e7160449: Merge "Remove references to MALLOC_LEAK_CH...
2014-09-20 Elliott HughesAdd semaphore tests, fix sem_destroy.
2014-09-20 Christopher FerrisMerge "Remove references to MALLOC_LEAK_CHECK."
2014-09-20 Christopher FerrisRemove references to MALLOC_LEAK_CHECK.
2014-09-19 Elliott HughesMerge "Add greg_t for arm64."
2014-09-19 Dan Albertam 13d6023a: Merge "Exclude libstdc++ from linked libra...
2014-09-18 Dan AlbertMerge "Exclude libstdc++ from linked libraries."
2014-09-17 Elliott HughesFix an unintended difference between aosp/master and...
2014-09-17 Elliott HughesRevert "Revert "Added a bionic systrace class and traci...
2014-09-17 Dan AlbertExclude libstdc++ from linked libraries.
2014-09-17 Elliott Hughesam 36a5aa05: Merge "Use the kernel\'s sa_restorer for...
2014-09-17 Elliott HughesMerge "Use the kernel's sa_restorer for aarch64."
next