]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/Android.mk
merge from open-source master
[android-sdk/platform-bionic.git] / libc / Android.mk
2010-05-03 The Android Open... merge from open-source master
2010-05-01 David TurnerMerge "Fix log channel initialization at bionic/logd_wr...
2010-04-29 Jean-Baptiste QueruMerge "added headers for SuperH which automatically...
2010-04-21 The Android Open... merge from open-source master
2010-04-08 The Android Open... merge from open-source master
2010-04-07 San Mehatam 91638721: kernel_headers: Update rtnetlink/pkt_sched...
2010-03-31 The Android Open... merge from open-source master
2010-03-31 The Android Open... merge from open-source master
2010-03-31 The Android Open... merge from open-source master
2010-03-29 David TurnerMerge "linker: fix the undefined weak symbols issue"
2010-03-29 David TurnerMerge changes Ibdc6e3c8,I9bcb91a2
2010-03-29 David TurnerMerge "Atom optimized string and memory routines"
2010-03-29 The Android Open... merge from open-source master
2010-03-26 Bruce BeareAtom optimized string and memory routines
2010-03-22 The Android Open... merge from open-source master
2010-03-18 David TurnerMerge "bionic: on pthread_join(), avoid extra check...
2010-03-18 David TurnerMerge "bionic: ftell() returns a long, not an int"
2010-03-17 David TurnerMerge "x86 syscall system call implementation"
2010-03-05 David 'Digit' TurnerFix timezone management in the C library
2010-03-04 Bruce Bearex86 syscall system call implementation
2010-03-03 Dan Bornsteinam 71fbeecd: (-s ours) am fd5b1bb8: Add stdlib function...
2010-03-03 Dan Bornsteinam fd5b1bb8: Add stdlib functions mbstowcs() and wcstom...
2010-03-03 Mike Chanbonic: libc: cpuacct support for setuid functions
2010-02-09 Iliyan Malchevam 58060c50: am ee424e23: bionic: update processed...
2010-02-09 Iliyan Malchevam ee424e23: bionic: update processed kernel header...
2010-02-05 The Android Open... am 1db87472: am ba8bfedd: reconcile main tree with...
2010-02-05 The Android Open... am ba8bfedd: reconcile main tree with open-source eclair
2010-02-03 Iliyan Malchevam c0472409: am d0996bb4: bionic: update processed...
2010-02-03 Iliyan Malchevam 7ec87a19: am 276313ec: bionic: add processed kernel...
2010-02-02 Iliyan Malchevam d0996bb4: bionic: update processed kernel header...
2010-02-02 Iliyan Malchevam 276313ec: bionic: add processed kernel headers a1026...
2010-01-25 David TurnerMerge "Implement clone() C library function properly."
2010-01-25 David 'Digit' TurnerImplement clone() C library function properly.
2010-01-16 Colin CrossAdd implementation of fdprintf, clearenv, and stubs...
2010-01-16 Colin CrossAdd killpg function
2010-01-15 Colin CrossAdd fts, err, and sys/queue for grep
2010-01-15 Colin CrossImport regex from OpenBSD
2009-12-15 Android Git AutomergerMerge commit 'goog/eclair-plus-aosp'
2009-12-04 Mathias Agopianam f197147a: am ca07064c: am 5f53a182: Revert "Add...
2009-12-04 David 'Digit' Turneram be71c814: am 20b3097d: am 754c178a: Add qsort_r...
2009-12-04 Mathias Agopianam ca07064c: am 5f53a182: Revert "Add qsort_r() impleme...
2009-12-04 Mathias Agopianam 5f53a182: Revert "Add qsort_r() implementation to...
2009-12-04 Mathias Agopianam 5f53a182: Revert "Add qsort_r() implementation to...
2009-12-04 David 'Digit' Turneram 20b3097d: am 754c178a: Add qsort_r() implementation...
2009-12-04 Mathias AgopianRevert "Add qsort_r() implementation to the C library."
2009-12-04 David 'Digit' Turneram 754c178a: Add qsort_r() implementation to the C...
2009-12-04 David 'Digit' Turneram 754c178a: Add qsort_r() implementation to the C...
2009-12-03 David 'Digit' TurnerAdd qsort_r() implementation to the C library.
2009-12-03 Dima Zavinam df55c642: am e1e68492: Merge change Ifa58a406 into...
2009-12-03 Dima Zavinam e1e68492: Merge change Ifa58a406 into eclair
2009-12-03 Dima Zavinam e1e68492: Merge change Ifa58a406 into eclair
2009-12-02 David 'Digit' Turneram db63eff2: am fe62de1a: Add support for R_ARM_REL32...
2009-12-02 David 'Digit' Turneram fe62de1a: Add support for R_ARM_REL32 to the dynamic...
2009-12-02 David 'Digit' Turneram fe62de1a: Add support for R_ARM_REL32 to the dynamic...
2009-11-24 Eric Fischeram 07401a68: am cd5df2d9: Rebuild the time zone data...
2009-11-24 Eric Fischeram cd5df2d9: Rebuild the time zone data files in 32...
2009-11-24 Eric Fischeram cd5df2d9: Rebuild the time zone data files in 32...
2009-11-24 Eric Fischeram 8d7c6953: am 7e617899: Correct the raw offsets in...
2009-11-24 Eric Fischeram 7e617899: Correct the raw offsets in the time zone...
2009-11-24 Eric Fischeram 7e617899: Correct the raw offsets in the time zone...
2009-11-23 Fred Fettingeram b5239ed1: libc: allow usage of time64.h from cpp...
2009-11-20 Eric Fischeram 25a3a3ea: am a6083b77: Update zoneinfo time zone...
2009-11-20 Eric Fischeram a6083b77: Update zoneinfo time zone data to version...
2009-11-20 Eric Fischeram a6083b77: Update zoneinfo time zone data to version...
2009-11-20 Vladimir Chtchetkineam fdfa1677: am 362b2aab: Merge change Ib4550a04 into...
2009-11-19 Vladimir Chtchetkineam 362b2aab: Merge change Ib4550a04 into eclair-mr2
2009-11-19 Android (Google... Merge change Ib4550a04 into eclair-mr2
2009-11-18 Vladimir ChtchetkineSplit libc_debug.so into two .so modules loaded on...
2009-11-18 David 'Digit' Turneram 34ea5117: Add support for R_ARM_REL32 to the dynamic...
2009-11-15 Jean-Baptiste Querumerge from eclair
2009-11-15 Jean-Baptiste Querumerge from open-source master
2009-11-13 Dima Zavinam e8870ffc: am 110044b1: libc: kernel: Update msm_kgsl...
2009-11-13 Dima Zavinam 110044b1: libc: kernel: Update msm_kgsl.h header
2009-11-13 Jean-Baptiste Querueclair snapshot
2009-11-11 Jean-Baptiste Querumerge from open-source master
2009-11-09 Android Code ReviewMerge change I37d0317d
2009-11-09 Jean-Baptiste Queruam 83362689: merge from open-source master
2009-11-09 Jean-Baptiste Querumerge from open-source master
2009-11-09 Jean-Baptiste Querumerge from open-source master
2009-11-05 Thorsten GlaserAdd the BSD sys_signame array.
2009-10-14 Jean-Baptiste Querumerge from open-source master
2009-09-29 Android (Google... Merge changes I3bd27087,I0c9ec550,I3a0e5e86 into eclair
2009-09-29 David 'Digit' Turneram 7a9e06fa: Merge change I2a7ad975 into eclair
2009-09-29 Android (Google... Merge change I2a7ad975 into eclair
2009-09-29 David 'Digit' TurnerFix ABI breakage in libc.so and libm.so between 1.6...
2009-09-28 Shin-ichiro KAWASAKIadded and modified bionic code to support SuperH archit...
2009-09-23 Android (Google... Merge change 26419 into eclair
2009-09-22 David 'Digit' Turnerresolved conflicts for merge of 4a05d12c to eclair...
2009-09-22 David 'Digit' TurnerFix TLS access for ARMv6 and beyond.
2009-09-21 Android Code ReviewMerge change 10538
2009-09-17 Android Code ReviewMerge change 10539
2009-09-15 Android Code ReviewMerge change 10541
2009-09-15 Android Code ReviewMerge change 10542
2009-08-21 Android Code ReviewMerge change 10749
2009-08-21 Android Code ReviewMerge change 10757
2009-08-07 Android Code ReviewMerge change 10057
2009-07-26 Jean-Baptiste QueruMerge korg/donut into korg/master
2009-05-28 Dima Zavinam 49e55332: libc: Add an intermediate version of the...
2009-05-28 Dima Zavinam ca122b0e: libc: Cleanup the libc makefile.
2009-05-28 Dima Zavinlibc: Add an intermediate version of the static libc...
next