]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/arch-arm64/syscalls/setpgid.S
support _POSIX_REALTIME_SIGNALS
[android-sdk/platform-bionic.git] / libc / arch-arm64 / syscalls / setpgid.S
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-09 Dmitriy IvanovMerge "Load libraries in breadth-first order"
2014-09-09 Elliott Hughesam 201f36d2: Merge "Don\'t expose non-standard basename...
2014-09-08 Elliott HughesMerge "Ensure __set_errno is still visible on LP32."
2014-09-08 Elliott HughesEnsure __set_errno is still visible on LP32.
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott HughesEnsure __set_errno is still visible on LP32.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-12 Hans BoehmMerge "Add memory ordering constraint, convert to C11...
2014-08-12 Dmitriy IvanovMerge "Added test for ifunc support in dynamic linker."
2014-08-09 Dan AlbertMerge "Make __set_errno hidden in asm." into lmp-dev
2014-08-08 Dan Albertam a0db4641: Merge "Make __set_errno hidden in asm."
2014-08-08 Dan AlbertMake __set_errno hidden in asm.
2014-08-08 Dan AlbertMerge "Make __set_errno hidden in asm."
2014-08-08 Dan AlbertMake __set_errno hidden in asm.
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-16 Elliott Hughesam fe6e646c: Update NOTICE files.
2014-06-10 Elliott HughesMerge "Revert "Temporarily expose dlmalloc_usable_size.""
2014-06-10 Dan AlbertMerge "Replaces vfork() implementation with fork()"
2014-06-09 Elliott HughesMerge "Remove the MD5 implementation that was only...
2014-06-09 Elliott HughesMerge "Add a regression test for two libm bugs we didn...
2014-06-09 Elliott Hughesam 1dcb8471: am 36ed5971: Merge "AArch64: Remove Frame...
2014-06-09 Elliott Hughesam 36ed5971: Merge "AArch64: Remove Frame Record from...
2014-06-09 Elliott HughesMerge "AArch64: Remove Frame Record from ARM64 syscalls"
2014-06-09 Serban ConstantinescuAArch64: Remove Frame Record from ARM64 syscalls
2014-05-22 Calin JuravleMerge "Add dprintf test"
2014-05-22 Calin JuravleMerge "Switch to POSIX dprintf/vdprintf."
2014-05-22 The Android Automergermerge in master-release history after reset to 486396a8...
2014-05-22 Calin JuravleMerge "Add padding to mips ucontext_t."
2014-05-22 Calin JuravleMerge "Clean up ucontext.h TODOs."
2014-05-22 Calin JuravleMerge "Mutex-free implementation of pthread_rwlock"
2014-05-22 Christopher Ferrisam 328b2b6b: am 05645db0: am f97d8713: Merge "Add cfi...
2014-05-22 Christopher Ferrisam 05645db0: am f97d8713: Merge "Add cfi directives...
2014-05-22 Christopher Ferrisam f97d8713: Merge "Add cfi directives for arm64 assemb...
2014-05-22 Christopher FerrisMerge "Add cfi directives for arm64 assembler."
2014-05-22 Christopher FerrisAdd cfi directives for arm64 assembler.
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 081db840: Allow overlap in resolv uid => DNS iface...
2014-03-11 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-05 Robert Greenwaltam abf91850: Merge "Fix dns searchdomain use in gethost...
2014-03-04 Elliott Hughesam 806f3bd7: Upgrade to tzdata2013i.
2014-01-27 The Android Automergermerge in master-release history after reset to master
2014-01-24 Colin Crossam 3aa1e605: am 35377004: am 513f83bb: Merge "bionic...
2014-01-24 Colin Crossam 35377004: am 513f83bb: Merge "bionic: rename aarch64...
2014-01-24 Colin Crossam 513f83bb: Merge "bionic: rename aarch64 target to...
2014-01-24 Colin CrossMerge "bionic: rename aarch64 target to arm64"
2014-01-24 Colin Crossbionic: rename aarch64 target to arm64