]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/arch-x86/bionic/_exit_with_stack_teardown.S
Merge "bionic: move benchmarks out of tests directory"
[android-sdk/platform-bionic.git] / libc / arch-x86 / bionic / _exit_with_stack_teardown.S
2013-12-11 Colin CrossMerge "bionic: move benchmarks out of tests directory"
2013-12-05 The Android Open... Merge commit '04b4339ad5396690329877df10fbe568bd4dd600...
2013-11-26 Elliott HughesMerge "Fix _exit_with_stack_teardown for x86."
2013-11-26 Elliott HughesFix _exit_with_stack_teardown for x86.
2013-11-22 The Android Open... Merge commit '811b0cdb2d6e4a697dbc63a678712759dd0db242...
2013-11-21 Elliott HughesMerge "Remove hidden __reboot from header"
2013-11-19 Elliott HughesMerge "bionic: call stdio cleanup on exit"
2013-11-15 Elliott Hughesam 645d4269: Merge "Switch pthread_create over to __bio...
2013-11-15 Christopher FerrisMerge "Add new tests for memory/string routines."
2013-11-15 Elliott HughesMerge "Switch pthread_create over to __bionic_clone."
2013-11-15 Elliott HughesSwitch pthread_create over to __bionic_clone.
2013-10-31 Elliott Hughesam 5ab8d33a: Upgrade to tzdata2013h.
2013-10-22 Elliott Hughesam 9805f3ec: am 23148470: Merge "AArch64: Fix uses...
2013-10-22 Elliott Hughesam 23148470: Merge "AArch64: Fix uses of stack size...
2013-10-22 Elliott HughesMerge "Make sure we have a mkfifo symbol."
2013-10-22 Elliott HughesMerge "AArch64: Fix uses of stack size for 32/64bit...
2013-10-22 Serban ConstantinescuAArch64: Fix uses of stack size for 32/64bit libc builds
2013-10-17 Ed Heylam be662187: merge in klp-release (no-op)
2013-10-16 Christopher Ferrisam fbefb252: Modify prefetch for krait memcpy.
2013-10-15 Christopher Ferrisam ac6bc319: Remove new aligned memcpy path for cortex...
2013-10-08 Ed Heylam f87684ee: merge in KQS81M
2013-10-08 Elliott Hughesam 58b8f225: am 5cf1f229: Merge "pthread_exit should...
2013-10-08 Elliott Hughesam 5cf1f229: Merge "pthread_exit should call __NR_exit...
2013-10-08 Elliott HughesMerge "pthread_exit should call __NR_exit with status 0."
2013-10-08 Elliott Hughespthread_exit should call __NR_exit with status 0.
2013-10-08 Elliott HughesMerge "Add an optional alias list to SYSCALLS.TXT"
2013-10-07 Elliott Hughesam 3fce4015: Upgrade to tzdata2013g.
2013-10-07 Elliott Hughesresolved conflicts for merge of e1fe52cc to klp-dev...
2013-10-07 Elliott Hughesresolved conflicts for merge of 21f59276 to klp-dev...
2013-10-07 Elliott Hughesam d8d60a92: am 04cdfa67: Merge "Clean up the x86 and...
2013-10-07 Elliott Hughesam 04cdfa67: Merge "Clean up the x86 and x86_64 _exit_w...
2013-10-07 Elliott HughesMerge "Clean up the x86 and x86_64 _exit_with_stack_tea...
2013-10-07 Elliott HughesClean up the x86 and x86_64 _exit_with_stack_teardown...
2013-09-13 Elliott Hughesresolved conflicts for merge of ca2c6f75 to jb-mr1...
2013-08-05 Elliott HughesMerge "syslog needs a valid socket path for _PATH_LOG"
2013-03-27 Ken SumrallMerge "Update processed linux/fs.h header file" into...
2013-03-25 The Android Automergermerge in master-release history after reset to master
2013-03-25 The Android Automergermerge in jb-mr2-release history after reset to jb-mr2-dev
2013-03-22 Elliott HughesMerge "Replace unnecessary ARM uses of <sys/linux-sysca...
2013-03-22 Elliott Hughesam f0fc7b9b: am a0dcecc5: am bc0d7f73: am e7cb795c...
2013-03-22 Elliott Hughesam a0dcecc5: am bc0d7f73: am e7cb795c: Merge "Replace...
2013-03-22 Elliott Hughesam bc0d7f73: am e7cb795c: Merge "Replace unnecessary...
2013-03-22 Elliott Hughesam e7cb795c: Merge "Replace unnecessary x86 uses of...
2013-03-22 Elliott HughesMerge "Replace unnecessary MIPS uses of <sys/linux...
2013-03-22 Elliott HughesMerge "Replace unnecessary x86 uses of <sys/linux-sysca...
2013-03-22 Elliott HughesReplace unnecessary x86 uses of <sys/linux-syscalls...
2013-03-11 Jean-Baptiste Queruam 7915b22e: am a4b20d71: am b8e1033c: (-s ours) am...
2013-02-21 The Android Automergermerge in master-release history after reset to master
2013-02-13 The Android Automergermerge in jb-mr2-release history after reset to master
2013-02-13 Elliott Hughesam 59aeff94: Merge "Use ENTRY/END in custom x86 assembl...
2013-02-13 Elliott HughesMerge "Use ENTRY/END in custom x86 assembler too."
2013-02-12 Elliott HughesUse ENTRY/END in custom x86 assembler too.
2009-03-04 The Android Open... auto import from //depot/cupcake/@135843
2009-03-04 The Android Open... auto import from //depot/cupcake/@135843
2008-12-19 Jean-Baptiste QueruMerge commit 'remotes/korg/cupcake'
2008-12-18 The Android Open... Code drop from //branches/cupcake/...@124589