]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/arch-x86
Sync with upstream OpenBSD fts.c.
[android-sdk/platform-bionic.git] / libc / arch-x86 /
2014-11-12 Yabin CuiMerge "implement missing seekdir and telldir"
2014-11-08 Elliott HughesMerge "Add sethostname(2)."
2014-11-08 Elliott HughesAdd sethostname(2).
2014-10-30 Elliott HughesMerge "limits.h: add define for HOST_NAME_MAX"
2014-10-29 Elliott Hughesam f96eaf62: Merge "[x86,x86_64] Fix libgcc unwinding...
2014-10-27 Elliott HughesMerge "[x86,x86_64] Fix libgcc unwinding through signal"
2014-10-27 Pavel Chupin[x86,x86_64] Fix libgcc unwinding through signal
2014-10-22 Bill YiMerge commit 'bc8745cc3dd94331d008d553a374e733df978963...
2014-10-22 Chih-Hung HsiehMerge "Replace ambiguous cmp operator with cmpl."
2014-10-21 Chih-Hung HsiehReplace ambiguous cmp operator with cmpl.
2014-10-15 Dan AlbertMerge "We don't actually need all of libc++ here."
2014-10-14 Elliott Hughesam 97df16ba: Merge "Add clock_settime and clock_nanosleep."
2014-10-14 Elliott HughesMerge "Add clock_settime and clock_nanosleep."
2014-10-14 Haruki HasegawaAdd clock_settime and clock_nanosleep.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher FerrisMerge "Force export symbols on all x86 variants in...
2014-10-06 Christopher FerrisForce export symbols on all x86 variants in libc.
2014-10-06 Christopher FerrisMerge "resolved conflicts for merge of d11eac34 to...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-06 Christopher FerrisForce export symbols on all x86 variants in libc.
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-17 Elliott HughesMerge "Use the kernel's sa_restorer for aarch64."
2014-09-17 Elliott Hughesam 56433ee2: Merge "Clean up the architecture-specific...
2014-09-17 Elliott HughesMerge "Clean up the architecture-specific makefiles."
2014-09-17 Elliott HughesClean up the architecture-specific makefiles.
2014-09-16 Elliott Hughesam 5cba3c6f: Merge "Fix signal trampolines."
2014-09-16 Calin JuravleMerge "Add benchmarks for pthread_rw_locks"
2014-09-16 Elliott HughesMerge "Fix signal trampolines."
2014-09-15 Elliott HughesFix signal trampolines.
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Dmitriy IvanovMerge "Refactoring: C++11 style DISABLE_ bionic marcos"
2014-09-12 Dmitriy Ivanovam 6487f0d8: Merge "Add IFUNC support for arm64 and...
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-12 Dmitriy IvanovMerge "Add IFUNC support for arm64 and IRELATIVE reloc"
2014-09-11 Dmitriy IvanovAdd IFUNC support for arm64 and IRELATIVE reloc
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Elliott Hughesam 33df10f2: Merge "Add posix_fadvise(3)."
2014-09-11 Elliott HughesMerge "Add posix_fadvise(3)."
2014-09-11 Elliott HughesAdd posix_fadvise(3).
2014-09-11 Elliott HughesMerge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Elliott HughesAdd posix_fadvise(3).
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-09 Dmitriy IvanovMerge "Load libraries in breadth-first order"
2014-09-09 Elliott Hughesam 201f36d2: Merge "Don\'t expose non-standard basename...
2014-09-08 Elliott HughesMerge "Ensure __set_errno is still visible on LP32."
2014-09-08 Elliott HughesEnsure __set_errno is still visible on LP32.
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott HughesEnsure __set_errno is still visible on LP32.
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Elliott HughesMerge "Fix pthread_getattr_np for the main thread....
2014-08-27 Elliott HughesMerge "Have pthread_attr_getstack for the main thread...
2014-08-27 Chih-Hung HsiehMerge "Fix strlen function type for mips."
2014-08-27 Yigit BoyarMerge branch 'lmp-dev-plus-aosp' of https://googleplex...
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Chih-Hung Hsieham 4f8268e3: Merge "Replace ambiguous cmp instruction...
2014-08-27 Chih-Hung HsiehMerge "Replace ambiguous cmp instruction with cmpl."
2014-08-27 Chih-Hung HsiehReplace ambiguous cmp instruction with cmpl.
2014-08-27 Chih-Hung HsiehMerge "Add missing type casts before comparison."
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-26 Elliott Hughesam c764fb24: Merge "Fix pthread_getattr_np for the...
2014-08-26 Elliott HughesFix pthread_getattr_np for the main thread.
2014-08-26 Elliott HughesMerge "Fix pthread_getattr_np for the main thread."
2014-08-26 Elliott HughesFix pthread_getattr_np for the main thread.
2014-08-22 Elliott Hughesam 84d0683a: Fix unistd.getpid_caching_and_clone.
2014-08-21 Elliott Hughesam 2d80400a: Fix some 32-bit-isms in <stdio.h>.
2014-08-20 Elliott Hughesam b6ed5407: Merge "Simplify _ALIGN_TEXT."
2014-08-20 Elliott HughesMerge "Simplify _ALIGN_TEXT."
2014-08-20 Elliott HughesSimplify _ALIGN_TEXT.
2014-08-12 Hans BoehmMerge "Add memory ordering constraint, convert to C11...
2014-08-12 Dmitriy IvanovMerge "Added test for ifunc support in dynamic linker."
2014-08-10 Elliott Hughesam 4d0f742a: Merge "Fix our x86 PIC_PROLOGUE."
2014-08-10 Elliott HughesFix our x86 PIC_PROLOGUE.
2014-08-09 Elliott HughesMerge "Fix our x86 PIC_PROLOGUE."
2014-08-10 Elliott HughesFix our x86 PIC_PROLOGUE.
next