]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/bionic/clock.cpp
Use mmap to create the pthread_internal_t
[android-sdk/platform-bionic.git] / libc / bionic / clock.cpp
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-06 Dan AlbertMerge "Add compile time test infrastructure for bionic."
2014-10-06 Dmitriy IvanovMerge "Add file_offset parameter to android_extinfo"
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-04 Elliott Hughesam 4ef0e59f: Merge "Reimplement clock(3) using clock_ge...
2014-10-04 Alex Van BruntReimplement clock(3) using clock_gettime(3)
2014-10-04 Elliott HughesMerge "Reimplement clock(3) using clock_gettime(3)"
2014-10-04 Alex Van BruntReimplement clock(3) using clock_gettime(3)
2014-10-03 Elliott HughesExplain why clock(3) isn't broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-13 Elliott Hughesam 73d2059f: Merge "Explain why clock(3) isn\'t broken."
2014-09-12 Elliott HughesMerge "Explain why clock(3) isn't broken."
2014-09-12 Elliott HughesExplain why clock(3) isn't broken.
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 1d3d0360: am 081db840: Allow overlap in resolv uid...
2014-03-13 The Android Automergermerge in master-release history after reset to master
2014-03-13 Elliott Hughesam 55f9710a: Merge "Reimplement clock(3) and switch...
2014-03-12 Elliott HughesMerge "Use [u]int32_t instead of __[u]int32_t in sys...
2014-03-12 Elliott Hughesam 10675a79: am 55f9710a: Merge "Reimplement clock...
2014-03-11 Elliott Hughesam 55f9710a: Merge "Reimplement clock(3) and switch...
2014-03-11 Elliott HughesMerge "Reimplement clock(3) and switch to OpenBSD time...
2014-03-11 Elliott HughesReimplement clock(3) and switch to OpenBSD time(3).