Use mmap to create the pthread_internal_t
[android-sdk/platform-bionic.git] / libc / bionic / libc_init_common.cpp
2014-12-20 Yabin CuiUse mmap to create the pthread_internal_t
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Elliott HughesMerge "Fix pthread_getattr_np for the main thread....
2014-08-27 Chih-Hung HsiehMerge "Fix strlen function type for mips."
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Chih-Hung HsiehMerge "Replace ambiguous cmp instruction with cmpl."
2014-08-27 Chih-Hung HsiehMerge "Add missing type casts before comparison."
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-26 Elliott Hughesam c764fb24: Merge "Fix pthread_getattr_np for the...
2014-08-26 Elliott HughesFix pthread_getattr_np for the main thread.
2014-08-26 Elliott HughesMerge "Fix pthread_getattr_np for the main thread."
2014-08-26 Elliott HughesFix pthread_getattr_np for the main thread.
2014-08-22 Elliott Hughesam 84d0683a: Fix unistd.getpid_caching_and_clone.
2014-08-21 Elliott Hughesam 2d80400a: Fix some 32-bit-isms in <stdio.h>.
2014-08-19 Dan Albertam 1506fc17: Expose android_set_abort_message().
2014-08-19 Dmitriy Ivanovresolved conflicts for merge of e3ad34b3 to lmp-dev...
2014-08-18 Dan AlbertResolved conflicts for merge of 6df7b609 to lmp-dev...
2014-08-18 Christopher Ferrisam 9e56ce4c: Merge "Fix leak_realloc, copy entire alloc...
2014-08-15 Dmitriy Ivanovam d8e00769: Merge "Keep symbols for linker" into lmp-dev
2014-08-15 Hans Boehmam f0f66c02: Have stdatomic.h punt to C++ atomic when...
2014-08-15 Dan Albertam e2050ae1: Merge "Change name of MB_CUR_MAX implement...
2014-08-15 Dan Albertam 553c0ea5: Merge "Move mtctxres.c to libc_dns.a....
2014-08-15 Christopher Ferrisam 0533195e: Merge "malloc_usable_size returns the...
2014-08-14 Dmitriy Ivanovam 4bea4c63: Label pages mapped by linker_allocator
2014-08-13 Dan Albertam 9a74e4c1: Merge "Hide __libc_init_vdso()."
2014-08-12 Dan AlbertMerge "Hide __libc_init_vdso()."
2014-08-13 Dan AlbertHide __libc_init_vdso().
2014-08-12 Hans BoehmMerge "Add memory ordering constraint, convert to C11...
2014-08-12 Dmitriy IvanovMerge "Added test for ifunc support in dynamic linker."
2014-07-16 Hans BoehmMerge "Define atomic_charN_t only if charN_t is supported."
2014-07-16 Elliott HughesUse VDSO for clock_gettime(2) and gettimeofday(2).
2014-07-16 Elliott Hughesam f13aa6fc: Merge "Use VDSO for clock_gettime(2) and...
2014-07-16 Elliott HughesMerge "Use VDSO for clock_gettime(2) and gettimeofday...
2014-07-16 Elliott HughesUse VDSO for clock_gettime(2) and gettimeofday(2).
2014-07-14 Dmitriy IvanovUpstream atexit
2014-07-14 Brian CarlstromMerge branch 'lmp-dev-plus-aosp' of https://googleplex...
2014-07-14 Dmitriy Ivanovam 91f2074e: Merge "Upstream atexit"
2014-07-14 Elliott HughesMerge "Implement rand/srand in terms of random/srandom."
2014-07-14 Dmitriy IvanovMerge "Upstream atexit"
2014-07-14 Dmitriy IvanovUpstream atexit
2014-07-14 Elliott HughesMerge "Sync upstream-openbsd."
2014-07-02 Dan AlbertMerge "Revert "Revert "Hide _tolower_tab_ and _toupper_...
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-20 Elliott Hughesam 3e2ea6ba: am fb0a3622: Merge "Cache getpid."
2014-06-20 Elliott Hughesam fb0a3622: Merge "Cache getpid."
2014-06-20 Dan AlbertMerge "Remove SHA1 from LP64 in favor of libcrypto."
2014-06-20 Christopher FerrisMerge "[MIPS64] Regenerate mips kernel headers with...
2014-06-20 Christopher FerrisMerge "[MIPS64] Adjust kernel/tools for mips32,mips64...
2014-06-20 Elliott HughesMerge "Cache getpid."
2014-06-20 Elliott HughesCache getpid.
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-05-15 The Android Automergermerge in master-release history after reset to 5491a4fd...
2014-05-14 Dmitriy IvanovMerge "Fix for linker allocator"
2014-05-14 Elliott Hughesam b2da973f: am 6eb0fe2b: am 15c13bd6: Merge "Switch...
2014-05-14 Elliott Hughesam 6eb0fe2b: am 15c13bd6: Merge "Switch to g_ for globals."
2014-05-14 Elliott Hughesam 15c13bd6: Merge "Switch to g_ for globals."
2014-05-14 Elliott HughesMerge "Switch to g_ for globals."
2014-05-14 Elliott HughesSwitch to g_ for globals.
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 081db840: Allow overlap in resolv uid => DNS iface...
2014-03-11 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-05 Robert Greenwaltam abf91850: Merge "Fix dns searchdomain use in gethost...
2014-03-04 Elliott Hughesam 806f3bd7: Upgrade to tzdata2013i.
2013-12-11 Colin CrossMerge "bionic: move benchmarks out of tests directory"
2013-12-06 Qiwen Zhaosnap to klp-dev-plus-aosp 3f69e99 with history
next