]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/dns/net/getaddrinfo.c
am 99cf8d08: Merge "make all bionic death tests not dumpable"
[android-sdk/platform-bionic.git] / libc / dns / net / getaddrinfo.c
2014-11-06 Yabin Cuiam 99cf8d08: Merge "make all bionic death tests not...
2014-11-06 Elliott Hughesam a80f11ba: Merge "Add support for listing missing...
2014-11-05 Yabin Cuiam 23113831: Merge "check invalid file offset when...
2014-11-05 Elliott Hughesam c13a2044: Merge "Fix newlocale with a NULL locale...
2014-11-05 Elliott Hughesam 57df00a4: Merge "Improve math tests to allow a speci...
2014-11-05 Chih-Hung Hsieham 6c8f2475: Merge "Fix warning of missing field initia...
2014-11-04 Dan Albertam 695781b6: Merge "Make host tests depend on /system...
2014-11-04 Elliott Hughesam e76ea9bb: Merge "Ensure we initialize stdin/stdout...
2014-11-01 Dmitriy Ivanovam 38ff8822: Merge "Revert "Use local copy of the libra...
2014-11-01 Dmitriy Ivanovam 36ffc73e: Merge "Fix arm64 and arm builds."
2014-10-31 Dmitriy Ivanovam f33ad400: Merge "Fix symbol lookup order during...
2014-10-31 Dmitriy Ivanovam 74c0ccd4: Merge "Use local copy of the library name...
2014-10-30 Elliott Hughesam e38bf839: Merge "limits.h: add define for HOST_NAME_MAX"
2014-10-29 Elliott Hughesam f362e9fb: Merge "Remove an unused file."
2014-10-29 Elliott Hughesam d50495a5: Merge "Extra strtod/strtof tests."
2014-10-29 Yabin Cuiam cbb4606a: Merge "change unsigned int to uint32_t...
2014-10-29 Elliott Hughesam 13dcb88b: Merge "Disable tzdata in ."
2014-10-29 Elliott Hughesam f96eaf62: Merge "[x86,x86_64] Fix libgcc unwinding...
2014-10-28 Elliott Hughesam ec58e29b: Merge "pthread_setname_np appears in glibc...
2014-10-28 Elliott Hughesam 021b6412: Merge "Fix the type of u_ar0 in <sys/user...
2014-10-28 Elliott Hughesam 7f164f60: Merge "POSIX says pthread_mutex_trylock...
2014-10-28 Dmitriy Ivanovam e23f564b: Merge "Fix *tests-run-on-host target"
2014-10-28 Elliott Hughesam c716dd1e: Merge "bionic tests: migrate test for...
2014-10-28 Dmitriy Ivanovam f56a2f5e: Merge "Remove unnecessary reinterpret_cast"
2014-10-28 Chih-Hung Hsieham 57c5a556: Merge "Disable clang compilation due to...
2014-10-28 Elliott Hughesam c83837ec: Merge "Make the netdb unit tests work...
2014-10-28 Elliott Hughesam cad8d226: Merge "Use mxcr_mask instead of mxcsr_mask...
2014-10-28 Elliott Hughesam a4c0b756: Merge "Add mkfifoat(3)."
2014-10-28 Dmitriy Ivanovam f33a7d7f: Merge "Fix mips build"
2014-10-28 Dmitriy Ivanovam 398eb5a7: Merge "Remove unnecessary lookups during...
2014-10-28 Dmitriy Ivanovam 566f2bc6: Merge "Fix relocation to look for symbols...
2014-10-28 Elliott Hughesam 6c5694b6: Merge "Migrate system/extra getaddrinfo...
2014-10-24 Elliott Hughesam cf8ea37f: Merge "bionic/tests: migrate gethostbyname...
2014-10-24 Elliott Hughesam e516321d: Merge "Update bionic to tzdata2014i."
2014-10-24 Christopher Ferrisam efd2ec8f: Merge "Fix race condition in timer disarm...
2014-10-22 Bill YiMerge commit 'bc8745cc3dd94331d008d553a374e733df978963...
2014-10-20 Christopher Ferrisam 8f41d3d3: Merge "Fix generic __memcpy_chk implementa...
2014-10-20 Chih-Hung Hsieham 9a740482: Merge "Add -no-integrated-as at local...
2014-10-17 Dmitriy Ivanovam dec4de45: Merge "Correct way to specify additional...
2014-10-16 Dmitriy Ivanovam 5281e1fb: Merge "Fix misleading comment."
2014-10-16 Dan Albertam 90aa7e37: Merge "Only use <atomic> for C++11 and...
2014-10-16 Dan Albertam 8bb12127: Merge "Don\'t use an STL for libm."
2014-10-15 Dmitriy Ivanovam f5e02582: Merge "Ignore DT_BIND_NOW (0x18)"
2014-10-15 Dan Albertam 71cbcdcf: Merge "We don\'t actually need all of...
2014-10-14 Elliott Hughesam 97df16ba: Merge "Add clock_settime and clock_nanosleep."
2014-10-13 Dmitriy Ivanovam c2297050: Merge "Add glibc alias for NT_PRFPREG"
2014-10-13 Christopher Ferrisam 083769a3: Merge "Return total footprint, not high...
2014-10-13 Dan Albertam 94571f9a: Merge "Use LOCAL_CXX_STL to select libc...
2014-10-11 Dan Albertam 4c086247: Merge "Fix some formatting so GitHub displ...
2014-10-10 Dan Albertam 8c3901b2: Merge "Improve documentation for testing...
2014-10-10 Elliott Hughesam 2698f9ef: Merge "Catch up on upstream\'s round/round...
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-10 Christopher Ferrisam 62a665a6: Merge "Add back symbols to fix Greed for...
2014-10-10 Elliott Hughesam 8dd3b65f: Merge "Sync libm with upstream."
2014-10-09 Elliott Hughesam e9c216fc: Merge "Fix pthread_attr_getstack under...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-09 Christopher Ferrisam d0944d9e: Merge "Re-add dlmalloc for 32 bit."
2014-10-09 Dan Albertam 8a7f8387: Merge "Use snprintf(3) instead of sprintf...
2014-10-09 Dan Albertam 72d72d91: Merge "Replace uses of sprintf(3) with...
2014-10-09 Ying Wangam 0c0e728b: Merge "Build dlext_testzip as custom module."
2014-10-08 Dmitriy Ivanovam ac3c94d0: Merge "Fix mma build: \'cd bionic && mma...
2014-10-08 Elliott Hughesam 0511534d: Merge "Don\'t silently return EINVAL for...
2014-10-08 Elliott Hughesam bfeef2d3: Merge "Use ln(1) rather than cp(1) to...
2014-10-08 Elliott Hughesam 13641010: Merge "Fix compile-time tests for LP64."
2014-10-08 Dan Albertam 5cc5c5ea: Merge "Add basic compile time tests for...
2014-10-08 Elliott Hughesam 5a3ca374: Merge "Revert "Work around a bug in Immers...
2014-10-08 Dan Albertam c9e4f2de: Merge "Inline helpers need to be exported...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Elliott Hughesam e8d9057e: Merge "Work around a bug in Immersion...
2014-10-07 Dan Albertam eeb9aa02: Merge "Use snprintf instead of sprintf."
2014-10-07 Dmitriy Ivanovam 6d2dd6a7: Merge "Fix 2nd arch prefix application"
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisam 81fca356: Merge "Force export symbols on all x86...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-06 Nick Kralevicham b5cba608: Merge "cdefs.h: add artificial attribute...
2014-10-06 Dan Albertam 9969feca: Merge "Add compile time test infrastructur...
2014-10-06 Dmitriy Ivanovam f4320e86: Merge "Resolve "unused DT entry" warnings...
2014-10-06 Dmitriy Ivanovam 6d569b92: Merge "Add file_offset parameter to androi...
2014-10-06 Nick Kralevicham a6eef3be: Merge "Revert "cdefs.h: add artificial...
2014-10-06 Nick Kralevicham 558ec810: Merge "cdefs.h: add artificial attribute...
2014-10-05 Nick Kralevicham db6fea86: Merge "further cleanup memcpy fortify...
2014-10-04 Nick Kralevicham ae97a776: Merge "string.h: remove unused variable"
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-04 Elliott Hughesam 4ef0e59f: Merge "Reimplement clock(3) using clock_ge...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-10-03 Dmitriy Ivanovam d5df4124: Merge "Add RTLD_NODELETE flag support"
2014-10-01 Hans Boehmam 2d111d9e: Merge "Make memory_order_acquire visible...
2014-10-01 Christopher Ferrisam b19bd93f: Merge "Add stpcpy assembler version."
2014-10-01 Elliott Hughesam cadccfd7: Merge "Update bionic to tzdata 2014h."
2014-10-01 Elliott Hughesam 89fd3236: Merge "Fix update-tzdata.py to rebuild...
2014-10-01 Dan Albertam 81156d93: Merge "Add coverage flag for libm."
2014-10-01 Elliott Hughesam 252c1ac9: Merge "Update our FreeBSD realpath(3)...
2014-09-30 Dmitriy Ivanovam 701cf941: Merge "Fix mips build"
2014-09-30 Dan Albertam e04aa450: Merge "Clean up the pthread key tests."
2014-09-30 Dmitriy Ivanovam 1f7d5ac5: Merge "Fix unused DT entry warnings."
2014-09-30 Dan Albertam 0481471b: Merge "Switch benchmarks and tests to...
2014-09-30 Dan Albertam e49491ad: Merge "Ignore multiple symbol definition...
2014-09-30 Dmitriy Ivanovam 9997daa0: Merge "Return has_DT_SYMBOLIC flag."
2014-09-30 Andrew Hsieham b104be32: Merge "Remove arch-mips64/bionic/__get_sp.S"
next