implement posix_madvise
[android-sdk/platform-bionic.git] / libc / include / machine / posix_limits.h
2014-12-04 Yabin Cuiimplement posix_madvise
2014-12-02 Dmitriy IvanovMerge "Count references for groups instead of instances"
2014-12-02 Dmitriy IvanovMerge "Resolve "unused DT entry" warnings for DT_VERNEE...
2014-12-02 Christopher FerrisMerge "Specify .cpu cortex-a15"
2014-12-01 Yabin CuiMerge "support _POSIX_CPUTIME"
2014-11-27 Yabin Cuisupport _POSIX_CPUTIME
2014-11-24 Yabin CuiMerge "flesh out sysconf(3) and the _POSIX_* constants"
2014-11-22 Yabin Cuiflesh out sysconf(3) and the _POSIX_* constants
2014-11-01 Dmitriy IvanovMerge "Revert "Use local copy of the library name on...
2014-10-31 Dmitriy IvanovMerge "Fix symbol lookup order during relocation"
2014-10-31 Dmitriy IvanovMerge "Use local copy of the library name on dlopen"
2014-10-30 Elliott Hughesam e38bf839: Merge "limits.h: add define for HOST_NAME_MAX"
2014-10-30 Elliott HughesMerge "limits.h: add define for HOST_NAME_MAX"
2014-10-30 Yongqin Liulimits.h: add define for HOST_NAME_MAX
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan AlbertMerge "Coverage configs for bionic."
2014-09-24 Dan AlbertMerge "Add a dummy atexit(3) to the linker."
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-22 Elliott HughesMerge "Test pthread_cleanup_push(3)/pthread_cleanup_pop...
2014-09-22 Elliott Hughesam b2da4562: Merge "Clean up fpathconf(3)/pathconf...
2014-09-22 Elliott HughesMerge "Clean up fpathconf(3)/pathconf(3)."
2014-09-22 Elliott HughesClean up fpathconf(3)/pathconf(3).