Remove more BSD cruft from the public headers.
[android-sdk/platform-bionic.git] / libc / include / sys / cdefs.h
2014-12-20 Elliott HughesRemove more BSD cruft from the public headers.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher FerrisMerge "resolved conflicts for merge of d11eac34 to...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-06 Nick Kralevicham b5cba608: Merge "cdefs.h: add artificial attribute...
2014-10-06 Nick KralevichMerge "cdefs.h: add artificial attribute to FORTIFY_SOU...
2014-10-06 Nick Kralevichcdefs.h: add artificial attribute to FORTIFY_SOURCE...
2014-10-06 Nick Kralevicham a6eef3be: Merge "Revert "cdefs.h: add artificial...
2014-10-06 Nick KralevichMerge "Revert "cdefs.h: add artificial attribute to...
2014-10-06 Nick KralevichRevert "cdefs.h: add artificial attribute to FORTIFY_SO...
2014-10-06 Nick Kralevicham 558ec810: Merge "cdefs.h: add artificial attribute...
2014-10-06 Nick KralevichMerge "cdefs.h: add artificial attribute to FORTIFY_SOU...
2014-10-05 Nick Kralevichcdefs.h: add artificial attribute to FORTIFY_SOURCE...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-04 Dmitriy IvanovMerge "Revert "Register __libc_fini as early as possible.""
2014-09-04 Dmitriy IvanovMerge "Revert "Fix arm64 build""
2014-09-04 Elliott Hughesam 071bed80: Merge "_GNU_SOURCE implies _BSD_SOURCE...
2014-09-04 Elliott HughesMerge "_GNU_SOURCE implies _BSD_SOURCE and the latest...
2014-09-04 Elliott Hughes_GNU_SOURCE implies _BSD_SOURCE and the latest _POSIX_C...
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-09-01 Dmitriy IvanovMerge "Look into ld_preloads before current library...
2014-09-01 Dmitriy IvanovMerge "Erase elements in LinkedList::remove_if"
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-29 Elliott Hughesam bbe06e0d: Merge "Use __GNUC_PREREQ rather than __GNU...
2014-08-29 Elliott HughesUse __GNUC_PREREQ rather than __GNUC_PREREQ__ to match...
2014-08-29 Elliott HughesMerge "Use __GNUC_PREREQ rather than __GNUC_PREREQ__...
2014-08-29 Elliott HughesUse __GNUC_PREREQ rather than __GNUC_PREREQ__ to match...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-22 Elliott Hughesam 84d0683a: Fix unistd.getpid_caching_and_clone.
2014-08-21 Elliott Hughesam 2d80400a: Fix some 32-bit-isms in <stdio.h>.
2014-08-19 Dan Albertam 1506fc17: Expose android_set_abort_message().
2014-08-19 Elliott Hughesam 6f4220c4: Merge "Move the meat of <features.h> into...
2014-08-19 Dmitriy Ivanovresolved conflicts for merge of e3ad34b3 to lmp-dev...
2014-08-19 Elliott HughesMerge "Move the meat of <features.h> into <sys/cdefs...
2014-08-19 Elliott HughesMove the meat of <features.h> into <sys/cdefs.h>.
2014-08-18 Elliott Hughesam 205cc415: Merge "Improve <sys/cdefs.h>."
2014-08-18 Elliott HughesMerge "Improve <sys/cdefs.h>."
2014-08-18 Elliott HughesImprove <sys/cdefs.h>.
2014-08-16 Dan AlbertMerge "Expose android_set_abort_message()."
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-05-30 Elliott HughesMerge remote-tracking branch 'goog/master' into merge...
2014-05-28 Christopher FerrisMerge "Add optimized AArch64 versions of bcopy and...
2014-05-28 Narayan KamathMerge "Revert "Lose the hand-written futex assembler.""
2014-05-27 Elliott HughesMerge "Clear the return address register in __bionic_cl...
2014-05-26 Elliott HughesMerge "Restore __srget and __swbuf for LP32."
2014-05-25 Elliott Hughesam 6571b81b: am 21296dfe: am bc904896: Merge "Add C11...
2014-05-25 Elliott Hughesam 21296dfe: am bc904896: Merge "Add C11 <stdatomic...
2014-05-25 Elliott Hughesam bc904896: Merge "Add C11 <stdatomic.h>."
2014-05-25 Elliott HughesMerge "Add C11 <stdatomic.h>."
2014-05-24 Elliott HughesAdd C11 <stdatomic.h>.
2014-04-29 Bill YiMerge klp-dev-plus-aosp into stage-aosp-master
2014-04-09 Calin JuravleMerge "Use glibc structure for __cmsg_nxthdr."
2014-04-07 Elliott HughesMerge "Fix the printf issue for 64 bits. The following...
2014-04-05 The Android Automergermerge in master-release history after reset to master
2014-04-04 Elliott Hughesam b49e6c8a: am dc5fcf36: Merge "Define __WORDSIZE...
2014-04-04 Elliott Hughesam dc5fcf36: Merge "Define __WORDSIZE like glibc."
2014-04-03 Elliott HughesMerge "Define __WORDSIZE like glibc."
2014-04-03 Elliott HughesDefine __WORDSIZE like glibc.
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 1d3d0360: am 081db840: Allow overlap in resolv uid...
2014-03-21 Chad Brubakeram 081db840: Allow overlap in resolv uid => DNS iface...
2014-03-11 Elliott Hughesam 9061c829: am 04583ce9: Upgrade to tzdata2014a.
2014-03-11 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-07 Elliott Hughesam a122c376: Merge "Use __inline__ for fortify."
2014-03-05 Robert Greenwaltam 8b6a9651: am c5443e6e: am abf91850: Merge "Fix dns...
2014-03-05 Robert Greenwaltam abf91850: Merge "Fix dns searchdomain use in gethost...
2014-03-04 Elliott Hughesam e365f284: am f27cc051: am 806f3bd7: Upgrade to tzdat...
2014-03-04 Elliott Hughesam 806f3bd7: Upgrade to tzdata2013i.
next