]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libc/include/sys/stat.h
Remove bogus #include <endian.h> from <sys/stat.h>.
[android-sdk/platform-bionic.git] / libc / include / sys / stat.h
2014-12-18 Elliott HughesRemove bogus #include <endian.h> from <sys/stat.h>.
2014-12-18 Elliott HughesMerge "Fix struct stat member types for x86-64."
2014-12-18 Elliott HughesFix struct stat member types for x86-64.
2014-12-11 Christopher FerrisMerge "fix runtime issues for scripts"
2014-12-10 Christopher FerrisMerge "Fix missing symbol for debug malloc."
2014-12-10 Elliott HughesMerge "Fix the setjmp tests for mips."
2014-12-10 Elliott HughesMerge "Fix arm64 clone stack handling."
2014-12-10 Yabin CuiMerge "Use machine/timespec.h to separate timespec...
2014-12-10 Yabin CuiUse machine/timespec.h to separate timespec definition.
2014-11-12 Yabin CuiMerge "implement missing seekdir and telldir"
2014-11-12 Elliott HughesMerge "gethostname.c: change to report ENAMETOOLONG...
2014-11-12 Elliott HughesMerge "bionic tests: migrate gethostname test to unistd...
2014-11-10 Elliott HughesMerge "Remove temporary compatibility hack."
2014-11-10 Elliott HughesRemove temporary compatibility hack.
2014-11-10 Elliott HughesMerge "Fix struct stat to match POSIX 2008."
2014-11-08 Elliott HughesFix struct stat to match POSIX 2008.
2014-10-28 Elliott Hughesam a4c0b756: Merge "Add mkfifoat(3)."
2014-10-24 Elliott HughesMerge "Add mkfifoat(3)."
2014-10-24 Elliott HughesAdd mkfifoat(3).
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-08 Dmitriy IvanovMerge "Fix mma build: 'cd bionic && mma' case"
2014-10-08 Elliott HughesMerge "Revert "Work around a bug in Immersion's libImmE...
2014-10-08 Dan Albertam c9e4f2de: Merge "Inline helpers need to be exported...
2014-10-08 Dan AlbertMerge "Inline helpers need to be exported unmangled."
2014-10-07 Dan AlbertInline helpers need to be exported unmangled.
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-22 Elliott Hughesam 84d0683a: Fix unistd.getpid_caching_and_clone.
2014-08-21 Elliott Hughesam 2d80400a: Fix some 32-bit-isms in <stdio.h>.
2014-08-19 Dan Albertam 1506fc17: Expose android_set_abort_message().
2014-08-19 Elliott Hughesam 6f4220c4: Merge "Move the meat of <features.h> into...
2014-08-19 Elliott Hughesam e4fcc3ad: Merge "Fix _BSD_SOURCE/__USE_BSD."
2014-08-19 Dmitriy Ivanovresolved conflicts for merge of e3ad34b3 to lmp-dev...
2014-08-19 Elliott HughesMerge "Move the meat of <features.h> into <sys/cdefs...
2014-08-19 Elliott HughesMove the meat of <features.h> into <sys/cdefs.h>.
2014-08-19 Elliott HughesMerge "Fix _BSD_SOURCE/__USE_BSD."
2014-08-19 Elliott HughesFix _BSD_SOURCE/__USE_BSD.
2014-08-18 Elliott Hughesam 205cc415: Merge "Improve <sys/cdefs.h>."
2014-08-18 Elliott HughesMerge "Improve <sys/cdefs.h>."
2014-08-18 Elliott HughesImprove <sys/cdefs.h>.
2014-08-16 Dan AlbertMerge "Expose android_set_abort_message()."
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-05-14 Calin JuravleMerge "Change wctype_t from int to long."
2014-05-14 Calin JuravleMerge "Change wctype_t from enum to int"
2014-05-14 Dmitriy IvanovMerge "Remove page level mprotects"
2014-05-13 Elliott HughesMerge "Reduce stack usage of tmpfile(3)."
2014-05-13 Calin JuravleMerge "Use __LP64__ instead of __LP32__ in sched.h"
2014-05-13 Dmitriy IvanovMerge "Refactor linker allocator"
2014-05-13 The Android Automergermerge in master-release history after reset to 3b0d098d...
2014-05-13 Calin Juravleam d0c625f5: am d9f0e8f2: am ddda264f: Merge "Undef...
2014-05-13 Calin Juravleam d9f0e8f2: am ddda264f: Merge "Undef private *_BODY...
2014-05-13 Calin Juravleam ddda264f: Merge "Undef private *_BODY defines after...
2014-05-13 Calin JuravleMerge "Undef private *_BODY defines after use"
2014-05-13 Calin JuravleUndef private *_BODY defines after use
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 1d3d0360: am 081db840: Allow overlap in resolv uid...
2014-03-21 Chad Brubakeram 081db840: Allow overlap in resolv uid => DNS iface...
2014-03-11 Elliott Hughesam 9061c829: am 04583ce9: Upgrade to tzdata2014a.
2014-03-11 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-07 Elliott Hughesam 44ef37c1: Merge "Use uid_t and gid_t for st_uid...
2014-03-07 Elliott Hughesam b3602078: Merge "Implement some of the missing LFS64...
2014-03-07 Elliott Hughesam 8a80a23c: Merge "[MIPS64] libc/libm support"
2014-03-05 Robert Greenwaltam 8b6a9651: am c5443e6e: am abf91850: Merge "Fix dns...
2014-03-05 Robert Greenwaltam abf91850: Merge "Fix dns searchdomain use in gethost...
2014-03-04 Elliott Hughesam e365f284: am f27cc051: am 806f3bd7: Upgrade to tzdat...
next