Make the missing symbols script more useful.
[android-sdk/platform-bionic.git] / libc / tools / check-symbols-glibc.py
2014-12-04 Elliott HughesMake the missing symbols script more useful.
2014-11-12 Yabin CuiMerge "implement missing seekdir and telldir"
2014-11-06 Yabin CuiMerge "make all bionic death tests not dumpable"
2014-11-06 Elliott Hughesam a80f11ba: Merge "Add support for listing missing...
2014-11-06 Elliott HughesMerge "Add support for listing missing POSIX 2013 symbols."
2014-11-06 Elliott HughesAdd support for listing missing POSIX 2013 symbols.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-22 Hans BoehmMerge "Fix, generalize stdatomic.h; improve test."
2014-08-22 Dan AlbertMerge "Implement malloc_info(3)."
2014-08-22 Elliott Hughesam 84d0683a: Fix unistd.getpid_caching_and_clone.
2014-08-21 Dan Albertam 31572118: Merge "__gnu_basename(3) is accounted...
2014-08-21 Dan AlbertMerge "__gnu_basename(3) is accounted for."
2014-08-21 Dan Albert__gnu_basename(3) is accounted for.
2014-08-21 Elliott Hughesam 2d80400a: Fix some 32-bit-isms in <stdio.h>.
2014-08-19 Dan Albertam 1506fc17: Expose android_set_abort_message().
2014-08-19 Dmitriy Ivanovresolved conflicts for merge of e3ad34b3 to lmp-dev...
2014-08-18 Dan AlbertResolved conflicts for merge of 6df7b609 to lmp-dev...
2014-08-18 Elliott HughesMerge "Improve <sys/cdefs.h>."
2014-08-18 Dan Albertam db2e0247: Merge "Hide C++ stuff in libc. Put it...
2014-08-18 Christopher Ferrisam 9e56ce4c: Merge "Fix leak_realloc, copy entire alloc...
2014-08-16 Christopher FerrisMerge "malloc_usable_size returns the original size."
2014-08-16 Christopher FerrisMerge "Fix leak_realloc, copy entire allocation."
2014-08-16 Dan AlbertMerge "Hide C++ stuff in libc. Put it back in libstdc++."
2014-08-18 Dan AlbertHide C++ stuff in libc. Put it back in libstdc++.
2014-08-15 Dmitriy Ivanovam d8e00769: Merge "Keep symbols for linker" into lmp-dev
2014-08-15 Hans Boehmam f0f66c02: Have stdatomic.h punt to C++ atomic when...
2014-08-15 Dan Albertam e2050ae1: Merge "Change name of MB_CUR_MAX implement...
2014-08-15 Dan Albertam 553c0ea5: Merge "Move mtctxres.c to libc_dns.a....
2014-08-15 Christopher Ferrisam 0533195e: Merge "malloc_usable_size returns the...
2014-08-15 Hans BoehmMerge "Have stdatomic.h punt to C++ atomic when possible"
2014-08-14 Dmitriy Ivanovam 4bea4c63: Label pages mapped by linker_allocator
2014-08-14 Dan Albertam 104a4729: Merge "Add more functionality to glibc...
2014-08-14 Dan AlbertMerge "Change name of MB_CUR_MAX implementation function."
2014-08-14 Dan AlbertMerge "Add more functionality to glibc symbol checker."
2014-08-14 Dan AlbertAdd more functionality to glibc symbol checker.
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-17 Christopher FerrisMerge "add 64-bit bionic implementation for denver...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-17 Elliott HughesMerge "Add <linux/tty.h> to libc/include/sys/ioctl.h"
2014-06-16 Elliott Hughesam fe6e646c: Update NOTICE files.
2014-06-13 Elliott Hughesam 7e6f6965: am 1e7ae47d: Merge "Bring our "libresolv...
2014-06-13 Elliott Hughesam 1e7ae47d: Merge "Bring our "libresolv" stuff in...
2014-06-12 Dan AlbertMerge "Revert "Backing this one out since the counterpa...
2014-06-12 Dan AlbertMerge "Backing this one out since the counterpart needs...
2014-06-12 Dan AlbertMerge "Hides valloc(3)/pvalloc(3) on LP64."
2014-06-12 Dan AlbertMerge "Removes wait3(2) from LP64."
2014-06-12 Dan AlbertMerge "Remove ioprio_get(2) and ioprio_set(2) from...
2014-06-12 Elliott HughesMerge "Bring our "libresolv" stuff in line with glibc."
2014-06-13 Elliott HughesBring our "libresolv" stuff in line with glibc.
2014-06-10 Elliott HughesMerge "Revert "Temporarily expose dlmalloc_usable_size.""
2014-06-10 Dan AlbertMerge "Replaces vfork() implementation with fork()"
2014-06-07 Elliott Hughesam 3b9da0f9: Fix the printf family for non-ASCII.
2014-06-06 Elliott Hughesam e932f5b5: am 087b3cfa: Merge "Add a few more C11...
2014-06-06 Elliott Hughesam 087b3cfa: Merge "Add a few more C11 functions to...
2014-06-06 Elliott HughesMerge "Rename __bionic_clone_entry to __start_thread."
2014-06-06 Elliott HughesMerge "Add a few more C11 functions to the whitelist."
2014-06-06 Elliott HughesAdd a few more C11 functions to the whitelist.
2014-05-30 Elliott HughesMerge remote-tracking branch 'goog/master' into merge...
2014-05-23 Elliott Hughesam 16933c6a: am 5a95dd14: am ea7dc320: Merge "Add some...
2014-05-23 Calin JuravleMerge "Migrate pthread_rwlock implementation away from...
2014-05-23 Dmitriy IvanovMerge "Do not add arcs to the soinfo graph on dlopen"
2014-05-23 Elliott Hughesam 5a95dd14: am ea7dc320: Merge "Add some more BSD...
2014-05-23 Elliott Hughesam ea7dc320: Merge "Add some more BSD symbols to the...
2014-05-23 Elliott HughesMerge "Add some more BSD symbols to the list."
next