Merge "Fix nan output in the printf family."
[android-sdk/platform-bionic.git] / libc / upstream-openbsd / lib / libc / stdio / vfprintf.c
2014-12-21 Elliott HughesMerge "Fix nan output in the printf family."
2014-12-21 Elliott HughesFix nan output in the printf family.
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-05-12 Calin JuravleMerge "Reserve space for the future in statvfs(64)"
2014-05-12 Calin JuravleMerge "Align struct passwd definition with other variat...
2014-05-07 Calin JuravleMerge "Fix bionic-unit-tests-glibc-run target"
2014-05-06 Calin JuravleMerge "Add include guard to fileext.h"
2014-05-06 The Android Automergermerge in master-release history after reset to 8f901fee...
2014-05-06 Torne (Richard Coles)Merge "Handle empty relro segment or incorrectly sized...
2014-05-05 Elliott Hughesam c13ea3e2: am bab07de0: am ad534985: Merge "Disable...
2014-05-05 Elliott Hughesam bab07de0: am ad534985: Merge "Disable %n in printf...
2014-05-05 Elliott Hughesam ad534985: Merge "Disable %n in printf and vfwprintf."
2014-05-05 Elliott HughesMerge "Disable %n in printf and vfwprintf."
2014-05-05 Elliott HughesDisable %n in printf and vfwprintf.
2014-05-05 Dmitriy IvanovMerge "Fixes for __cxa_finalize"
2014-05-04 Elliott HughesMerge "Fix iswctype."
2014-05-03 The Android Automergermerge in master-release history after reset to 1d347514...
2014-05-03 Dmitriy IvanovMerge "Disallow dlopen("egl/blah.so") on LP64"
2014-05-03 Elliott Hughesam c4ced713: am c01893cd: am e987803c: Merge "Sync...
2014-05-03 Elliott Hughesam c01893cd: am e987803c: Merge "Sync with current...
2014-05-03 Elliott Hughesam e987803c: Merge "Sync with current OpenBSD stdio."
2014-05-03 Elliott HughesMerge "Sync with current OpenBSD stdio."
2014-05-03 Elliott HughesSync with current OpenBSD stdio.
2014-04-29 Bill YiMerge klp-dev-plus-aosp into stage-aosp-master
2014-04-24 Greg HackmannMerge "Revert "Reserve space in pthread structures...
2014-04-24 Calin JuravleMerge "Remove an unsed include dir"
2014-04-24 Calin JuravleMerge "Removed non-existing include dir"
2014-04-24 Calin JuravleMerge "Reserve space in pthread structures for future...
2014-04-22 Torne (Richard Coles)Merge "Allow sharing the RELRO section via a file."
2014-04-22 Torne (Richard Coles)Merge "Support loading libraries to a reserved address."
2014-04-22 Torne (Richard Coles)Merge "Add android_dlopen_ext() interface to linker."
2014-04-19 The Android Automergermerge in master-release history after reset to master
2014-04-19 Dmitriy IvanovMerge "Fix for libgcc compat generation script."
2014-04-18 Elliott Hughesam 06b5431e: am b88da065: Merge "Upgrade to current...
2014-04-18 Elliott Hughesam b88da065: Merge "Upgrade to current vfprintf."
2014-04-18 Elliott HughesMerge "Upgrade to current vfprintf."
2014-04-18 Elliott HughesUpgrade to current vfprintf.