]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libm
Merge "Use the stmdb instead of str to save the fn/arg"
[android-sdk/platform-bionic.git] / libm /
2014-07-14 Elliott Hughesam 2545bf7b: am 37ab54fd: am 5df23dc8: Merge "Switch...
2014-07-12 Elliott Hughesam 696c48df: am eba7c15b: Merge "Revert "Switch libm...
2014-07-12 Elliott Hughesam 37ab54fd: am 5df23dc8: Merge "Switch libm to buildin...
2014-07-12 Elliott Hughesam eba7c15b: Merge "Revert "Switch libm to building...
2014-07-12 Elliott Hughesam 5df23dc8: Merge "Switch libm to building with clang."
2014-07-10 Elliott HughesMerge "Switch libm to building with clang."
2014-07-10 Elliott HughesSwitch libm to building with clang.
2014-07-10 Elliott HughesMerge "Revert "Switch libm to building with clang.""
2014-07-11 Elliott HughesRevert "Switch libm to building with clang."
2014-07-02 Dan AlbertMerge "Revert "Revert "Hide _tolower_tab_ and _toupper_...
2014-07-01 Dan Albertam 30c958f7: am 42a5a177: Merge "Revert "Revert "Preven...
2014-07-01 Dan Albertam 42a5a177: Merge "Revert "Revert "Prevent symbols...
2014-07-01 Dmitriy IvanovMerge "Native tests are now multilib=both by default"
2014-07-01 Dan AlbertMerge "Revert "Revert "Prevent symbols from libgcc...
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-24 Calin JuravleMerge "Prefix cmsg_nxthdr with "__"."
2014-06-24 Dan AlbertRevert "Revert "Prevent symbols from libgcc from being...
2014-06-23 Dan Albertam af8046a9: am 66a805b9: Merge "Revert "Prevent symbol...
2014-06-23 Dan Albertam 66a805b9: Merge "Revert "Prevent symbols from libgcc...
2014-06-23 Dan AlbertRevert "Prevent symbols from libgcc from being reexported."
2014-06-23 Dan AlbertMerge "Revert "Prevent symbols from libgcc from being...
2014-06-21 Dan Albertam b5e050d2: am 54e9dc02: Merge "Prevent symbols from...
2014-06-21 Dan Albertam 54e9dc02: Merge "Prevent symbols from libgcc from...
2014-06-21 Dan AlbertPrevent symbols from libgcc from being reexported.
2014-06-20 Dan AlbertMerge "Prevent symbols from libgcc from being reexported."
2014-06-20 Dan AlbertMerge "Remove SHA1 from LP64 in favor of libcrypto."
2014-06-17 Dmitriy IvanovMerge "Move libraries for unit-tests to separate folder"
2014-06-17 Elliott Hughesam c02f242d: am b6ca7474: Merge "Add a flag control...
2014-06-17 Elliott Hughesam b6ca7474: Merge "Add a flag control that PRIVATE...
2014-06-17 Christopher FerrisMerge "add 64-bit bionic implementation for denver...
2014-06-17 Dan AlbertMerge "Revert "Hide declaration of gets(3) for C11...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-17 Dan AlbertMerge "Hide declaration of gets(3) for C11 and later."
2014-06-16 Elliott Hughesam fe6e646c: Update NOTICE files.
2014-06-11 Elliott Hughesam 936ea9a1: am 4779a11a: Merge "Move mips fenv impleme...
2014-06-11 Elliott Hughesam 04e115c7: am 385f7009: Merge "Move x86 fenv implemen...
2014-06-11 Elliott Hughesam cb0114a1: am 8c054c51: Merge "Clean up the ARM fenv...
2014-06-10 Elliott HughesMerge "Revert "Temporarily expose dlmalloc_usable_size.""
2014-06-10 Dan AlbertMerge "Replaces vfork() implementation with fork()"
2014-06-09 Elliott HughesMerge "Remove the MD5 implementation that was only...
2014-06-09 Elliott HughesMerge "Add a regression test for two libm bugs we didn...
2014-06-09 Elliott Hughesam 4779a11a: Merge "Move mips fenv implementation detai...
2014-06-09 Elliott Hughesam 385f7009: Merge "Move x86 fenv implementation detail...
2014-06-09 Elliott HughesMerge "Move mips fenv implementation details into fenv.c."
2014-06-09 Elliott HughesMove mips fenv implementation details into fenv.c.
2014-06-09 Elliott HughesMerge "Move x86 fenv implementation details into fenv.c."
2014-06-09 Elliott HughesMove x86 fenv implementation details into fenv.c.
2014-06-09 Elliott Hughesam 8c054c51: Merge "Clean up the ARM fenv.h, moving...
2014-06-09 Elliott HughesMerge "Clean up the ARM fenv.h, moving implementation...
2014-06-09 Elliott Hughesam b98dd8cb: am 87472963: Merge "AArch64: libm: Fix...
2014-06-09 Elliott Hughesam 87472963: Merge "AArch64: libm: Fix ARM64 fenv_t...
2014-06-09 Elliott HughesClean up the ARM fenv.h, moving implementation details...
2014-06-09 Elliott HughesMerge "AArch64: libm: Fix ARM64 fenv_t and refactor...
2014-06-09 Serban ConstantinescuAArch64: libm: Fix ARM64 fenv_t and refactor ARM64...
2014-06-03 Paul JensenMerge "Make host resolver call __connect() rather than...
2014-05-30 Elliott HughesMerge remote-tracking branch 'goog/master' into merge...
2014-05-30 Elliott HughesMerge "Remove issetugid."
2014-05-29 Ben Chengam 772d1d27: am a5b0a62d: am fd9f07a2: Merge "Workaroun...
2014-05-29 Ben Chengam a5b0a62d: am fd9f07a2: Merge "Workaround the GCC...
2014-05-29 Christopher FerrisMerge "Fix wmemmove test."
2014-05-29 Ben Chengam fd9f07a2: Merge "Workaround the GCC "(long)fn -...
2014-05-29 Ben ChengMerge "Workaround the GCC "(long)fn -> lfn" optimizatio...
2014-05-29 Ben ChengWorkaround the GCC "(long)fn -> lfn" optimization bug.
2014-05-22 Calin JuravleMerge "Mutex-free implementation of pthread_rwlock"
2014-05-21 Neil FullerMerge "Change update-tzdata.py to update ICU data as...
2014-05-20 Christopher FerrisMerge "denver: optimize memmove"
2014-05-20 Dmitriy IvanovMerge "Fix lookup-by-base-name for lp64"
2014-05-20 The Android Automergermerge in master-release history after reset to b8544400...
2014-05-20 Calin JuravleMerge "Add uc_regspace to arm's ucontext_t"
2014-05-20 Elliott Hughesam 6cdd33db: am 509348b8: am c4794a74: Merge "Use ...
2014-05-20 Elliott Hughesam 509348b8: am c4794a74: Merge "Use -fvisibility=hidde...
2014-05-20 Elliott Hughesam c4794a74: Merge "Use -fvisibility=hidden to build...
2014-05-20 Elliott HughesMerge "Use -fvisibility=hidden to build libm."
2014-05-19 Elliott HughesUse -fvisibility=hidden to build libm.
2014-05-12 Calin JuravleMerge "Reserve space for the future in statvfs(64)"
2014-05-12 Calin JuravleMerge "Align struct passwd definition with other variat...
2014-05-10 The Android Automergermerge in master-release history after reset to d35f1b50...
2014-05-09 Elliott HughesMerge "Hide the __bionic_clone and __bionic_clone_entry...
2014-05-09 Elliott Hughesam 529cb6c4: am 5a61272b: am adfc007d: Merge "Declare...
2014-05-09 Elliott Hughesam 5a61272b: am adfc007d: Merge "Declare sincos/sincosf...
2014-05-09 Elliott Hughesam adfc007d: Merge "Declare sincos/sincosf/sincosl...
2014-05-09 Elliott HughesMerge "Declare sincos/sincosf/sincosl in <math.h>."
2014-05-09 Elliott HughesDeclare sincos/sincosf/sincosl in <math.h>.
2014-05-07 Calin JuravleMerge "Fix bionic-unit-tests-glibc-run target"
2014-05-07 Torne (Richard Coles)Merge "Test that relro sharing actually saves memory."
2014-05-07 Calin JuravleMerge "Reserve some space in sem_t for the future."
2014-05-07 Calin JuravleMerge "Allow for better utmp logging."
2014-05-07 Calin JuravleMerge "Fix ino_t and suseconds_t"
2014-05-07 Calin JuravleMerge "Leave more space for extensions in pthread_rwloc...
2014-05-07 The Android Automergermerge in master-release history after reset to 59effda9...
2014-05-06 Elliott Hughesam 00708229: am 41d97fa1: am 100168ab: Merge "Fix ...
2014-05-06 Elliott Hughesam 41d97fa1: am 100168ab: Merge "Fix <math.h> to quiete...
2014-05-06 Elliott Hughesam 100168ab: Merge "Fix <math.h> to quieten most of...
2014-05-06 Elliott HughesMerge "Fix <math.h> to quieten most of our warnings."
2014-05-06 Calin JuravleMerge "Add include guard to fileext.h"
2014-05-06 The Android Automergermerge in master-release history after reset to 8f901fee...
2014-05-06 Torne (Richard Coles)Merge "Handle empty relro segment or incorrectly sized...
2014-05-06 Elliott HughesFix <math.h> to quieten most of our warnings.
2014-05-05 Elliott Hughesam 3356c72f: am 48931ca1: am 629d892d: Merge "Update...
2014-05-05 Elliott Hughesam 48931ca1: am 629d892d: Merge "Update the NOTICE...
next