]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - libm
Clean up the x86-64 and x86 setjmp families.
[android-sdk/platform-bionic.git] / libm /
2014-12-02 Dmitriy IvanovMerge "Count references for groups instead of instances"
2014-12-01 Yabin CuiMerge "support _POSIX_CPUTIME"
2014-11-27 Elliott HughesMerge "Move a private x86-64 header file out of the...
2014-11-27 Elliott HughesMove a private x86-64 header file out of the limelight.
2014-11-12 Yabin CuiMerge "implement missing seekdir and telldir"
2014-11-06 Elliott Hughesam 39ba3035: Merge "Fix our <complex.h> support."
2014-11-06 Elliott HughesMerge "Fix our <complex.h> support."
2014-11-06 Elliott HughesFix our <complex.h> support.
2014-10-16 Dmitriy IvanovMerge "Fix misleading comment."
2014-10-16 Dan AlbertMerge "Only use <atomic> for C++11 and newer."
2014-10-16 Dan Albertam 8bb12127: Merge "Don\'t use an STL for libm."
2014-10-16 Dan AlbertMerge "Don't use an STL for libm."
2014-10-16 Dan AlbertDon't use an STL for libm.
2014-10-10 Dan AlbertMerge "Improve documentation for testing and coverage."
2014-10-10 Elliott Hughesam 2698f9ef: Merge "Catch up on upstream\'s round/round...
2014-10-10 Elliott HughesMerge "Catch up on upstream's round/roundf/roundl."
2014-10-10 Elliott HughesCatch up on upstream's round/roundf/roundl.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-10 Elliott Hughesam 8dd3b65f: Merge "Sync libm with upstream."
2014-10-10 Elliott HughesMerge "Sync libm with upstream."
2014-10-09 Elliott HughesSync libm with upstream.
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-10-02 Dmitriy IvanovMerge "Add RTLD_NODELETE flag support"
2014-10-01 Christopher FerrisMerge "Add stpcpy assembler version."
2014-10-01 Elliott HughesMerge "Update bionic to tzdata 2014h."
2014-10-01 Elliott HughesMerge "Fix update-tzdata.py to rebuild icu4c .dat file."
2014-10-01 Dan Albertam 81156d93: Merge "Add coverage flag for libm."
2014-10-01 Dan AlbertMerge "Add coverage flag for libm."
2014-09-30 Dan AlbertAdd coverage flag for libm.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-19 Elliott HughesMerge "Add greg_t for arm64."
2014-09-18 Dan AlbertMerge "Exclude libstdc++ from linked libraries."
2014-09-18 Elliott Hughesam fb8d60f7: Merge "Fix lgamma_r/lgammaf_r/lgammal_r...
2014-09-18 Christopher FerrisMerge "Move to v3.16.3 kernel headers."
2014-09-18 Elliott HughesMerge "Fix lgamma_r/lgammaf_r/lgammal_r for -0."
2014-09-18 Elliott HughesFix lgamma_r/lgammaf_r/lgammal_r for -0.
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Elliott Hughesam 21451f5b: Merge "Get new coshl, sinhl, and tanhl...
2014-09-12 Elliott HughesMerge "Get new coshl, sinhl, and tanhl implementations...
2014-09-12 Elliott HughesGet new coshl, sinhl, and tanhl implementations from...
2014-09-12 Elliott Hughesam 69c2d7dc: Merge "Sync libm with upstream."
2014-09-12 Elliott HughesMerge "Sync libm with upstream."
2014-09-12 Elliott HughesSync libm with upstream.
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-04 Chih-Hung Hsieham 4ee7c325: Merge "Disable Clang, due to x86 LDBL_MANT...
2014-09-04 Dmitriy IvanovMerge "Revert "Register __libc_fini as early as possible.""
2014-09-04 Dmitriy IvanovMerge "Revert "Fix arm64 build""
2014-09-04 Elliott HughesMerge "Don't mask out SA_RESTORER from sa_flags."
2014-09-04 Chih-Hung HsiehMerge "Disable Clang, due to x86 LDBL_MANT_DIG errors."
2014-09-04 Chih-Hung HsiehDisable Clang, due to x86 LDBL_MANT_DIG errors.
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-09-01 Dmitriy IvanovMerge "Look into ld_preloads before current library...
2014-09-01 Dmitriy IvanovMerge "Erase elements in LinkedList::remove_if"
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-29 Elliott Hughesam bbe06e0d: Merge "Use __GNUC_PREREQ rather than __GNU...
2014-08-29 Elliott HughesUse __GNUC_PREREQ rather than __GNUC_PREREQ__ to match...
2014-08-29 Elliott HughesMerge "Use __GNUC_PREREQ rather than __GNUC_PREREQ__...
2014-08-29 Elliott HughesUse __GNUC_PREREQ rather than __GNUC_PREREQ__ to match...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-22 Elliott Hughesam 84d0683a: Fix unistd.getpid_caching_and_clone.
2014-08-21 Elliott Hughesam 2d80400a: Fix some 32-bit-isms in <stdio.h>.
2014-08-19 Dan Albertam 1506fc17: Expose android_set_abort_message().
2014-08-19 Elliott Hughesam 6f4220c4: Merge "Move the meat of <features.h> into...
2014-08-19 Dmitriy Ivanovresolved conflicts for merge of e3ad34b3 to lmp-dev...
2014-08-19 Elliott HughesMerge "Move the meat of <features.h> into <sys/cdefs...
2014-08-19 Elliott HughesMove the meat of <features.h> into <sys/cdefs.h>.
2014-08-19 Elliott Hughesam 0baf2ca3: Merge "Fix <features.h> (_BSD_SOURCE and...
2014-08-16 Dan AlbertMerge "Expose android_set_abort_message()."
2014-08-16 Elliott HughesMerge "Fix <features.h> (_BSD_SOURCE and _GNU_SOURCE)."
2014-08-18 Elliott HughesFix <features.h> (_BSD_SOURCE and _GNU_SOURCE).
2014-07-14 Elliott Hughesam 2545bf7b: am 37ab54fd: am 5df23dc8: Merge "Switch...
next