]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - linker/linker.cpp
Merge "Reinstate the x86 dynamic linker warning for text relocations."
[android-sdk/platform-bionic.git] / linker / linker.cpp
2014-04-22 Torne (Richard Coles)Merge "Support loading libraries to a reserved address."
2014-04-22 Torne (Richard Coles)Merge "Add android_dlopen_ext() interface to linker."
2014-04-19 Elliott HughesMerge "Make libc signal handler output more like debugg...
2014-04-19 Dmitriy IvanovMerge "Fix for libgcc compat generation script."
2014-04-18 Elliott HughesMerge "Temporarily disable text relocation warnings...
2014-04-18 Du ChenyangTemporarily disable text relocation warnings for x86...
2014-04-17 Torne (Richard Coles)Allow sharing the RELRO section via a file.
2014-04-17 Torne (Richard Coles)Support loading libraries to a reserved address.
2014-04-17 Torne (Richard Coles)Add android_dlopen_ext() interface to linker.
2014-04-03 Robert GreenwaltMerge "bionic: Replace iface with opaque netid in resol...
2014-03-31 Calin JuravleMerge "Fix math tests."
2014-03-31 Christopher FerrisMerge "add 32-bit bionic implementation for denver...
2014-03-30 Christopher FerrisMerge "Use __unused instead of UNUSED in linker.cpp"
2014-03-25 Kito ChengUse __unused instead of UNUSED in linker.cpp
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-07 Elliott Hughesam fbaddda9: Merge "Linker writes to wrong memory locat...
2014-03-07 Elliott Hughesam fc48e8cf: Merge "Remove unused variables not spotted...
2014-03-07 Elliott Hughesam 022885e2: Merge "Clean up all the lint cpplint can...
2014-03-07 Elliott Hughesam 577fce01: Merge "[MIPS64] Dynamic linker"
2014-03-07 Elliott Hughesam 71e4466b: Merge "Switch <elf.h> over to linux uapi...
2014-03-07 Elliott Hughesam eeb9a9f5: Merge "Fix <link.h>."
2014-03-05 Robert Greenwaltam abf91850: Merge "Fix dns searchdomain use in gethost...
2014-03-04 Elliott Hughesam 806f3bd7: Upgrade to tzdata2013i.
2014-02-25 Calin JuravleMerge "Added ftw64, nftw64"
2014-02-25 Calin JuravleMerge "Added mkstemp64"
2014-02-21 Calin JuravleMerge "Fixed int fast types for LP64"
2014-02-20 Dmitriy IvanovMerge "Added script generating additions to libgcc_comp...
2014-02-20 Narayan KamathMerge "Fix signbit / infinite / isinf / isnan unit...
2014-02-19 Elliott HughesMerge "Linker writes to wrong memory location when...
2014-02-18 Benjamin AdolphiLinker writes to wrong memory location when processing...
2014-02-13 Elliott HughesMerge "Remove unused variables not spotted by GCC."
2014-02-13 Elliott HughesRemove unused variables not spotted by GCC.
2014-02-12 Elliott HughesMerge "Clean up all the lint cpplint can find in the...
2014-02-12 Elliott HughesClean up all the lint cpplint can find in the dynamic...
2014-02-11 Elliott HughesMerge "[MIPS64] Dynamic linker"
2014-02-11 Chris Dearman[MIPS64] Dynamic linker
2014-02-11 Elliott HughesMerge "Switch <elf.h> over to linux uapi under the...
2014-02-11 Elliott HughesSwitch <elf.h> over to linux uapi under the covers.
2014-02-11 Elliott HughesMerge "Fix <link.h>."
2014-02-10 Elliott HughesFix <link.h>.
2014-01-28 Elliott Hughesam 4ea434e5: Merge "bionic: Change the type of soinfo...
2014-01-28 Elliott HughesMerge "bionic: Change the type of soinfo's size to...
2014-01-28 Weiwu Chenbionic: Change the type of soinfo's size to size_t
2014-01-15 Elliott HughesMerge "Add "__noreturn" to assert and assert2"
2014-01-14 Elliott Hughesam d971f729: Merge "Make it possible for code to query...
2014-01-14 Elliott HughesMerge "Make it possible for code to query the dynamic...
2014-01-14 Elliott HughesMerge "AArch64: Use LDXR/STXR instead of LDAXR/STLXR...
2014-01-14 Elliott HughesMake it possible for code to query the dynamic linker...
2013-12-22 Elliott Hughesam 3b2f4142: Merge "Improve dynamic linker diagnostics...
2013-12-22 Elliott HughesMerge "Improve dynamic linker diagnostics for internal...
2013-12-22 Elliott HughesImprove dynamic linker diagnostics for internal errors.
2013-12-20 Greg HackmannMerge "Fix backwards compatible system property structure"
2013-12-18 Elliott HughesMerge "Properly detect timeout in pthread_mutex_lock_ti...
2013-12-17 Elliott Hughesam f293b157: Merge "AArch64: Linker64 support for AArch64"
2013-12-17 Elliott HughesMerge "AArch64: Linker64 support for AArch64"
2013-12-17 Marcus OaklandAArch64: Linker64 support for AArch64
2013-12-12 Elliott HughesMerge "PTHREAD_KEYS_MAX cleanup."
2013-12-12 Elliott Hughesam 97e0c1dd: Merge "Fix debugging issues in vdso handling"
2013-12-12 Elliott HughesMerge "Fix debugging issues in vdso handling"
2013-12-12 Pavel ChupinFix debugging issues in vdso handling
2013-11-22 The Android Open... Merge commit '811b0cdb2d6e4a697dbc63a678712759dd0db242...
2013-10-31 Elliott Hughesam 6b69b753: am 4d2ab4c7: Merge "Fix linker crashes...
2013-10-31 Elliott Hughesam 4d2ab4c7: Merge "Fix linker crashes during unknown...
2013-10-31 Elliott HughesMerge "Fix linker crashes during unknown symbol lookup"
2013-10-31 Sergey MelnikovFix linker crashes during unknown symbol lookup
2013-10-31 Elliott Hughesam 5ab8d33a: Upgrade to tzdata2013h.
2013-10-28 Elliott Hughesam 224aee2f: am 486d99f0: Merge "Don\'t allow text...
2013-10-28 Elliott Hughesam 486d99f0: Merge "Don\'t allow text relocations on...
2013-10-28 Elliott HughesMerge "Don't allow text relocations on 64-bit."
2013-10-28 Elliott HughesDon't allow text relocations on 64-bit.
2013-10-28 Elliott Hughesam c98827e7: am d4e9f076: Merge "Clean up linker archit...
2013-10-28 Elliott Hughesam d4e9f076: Merge "Clean up linker architecture macros."
2013-10-28 Elliott HughesMerge "Clean up linker architecture macros."
2013-10-28 Elliott HughesClean up linker architecture macros.
2013-10-24 Elliott Hughesam 0c4778d8: am a1b9f0d4: Merge "Revert "Don\'t warn...
2013-10-24 Elliott HughesMerge "Let the compiler worry about implementing ffs...
2013-10-24 Elliott Hughesam a1b9f0d4: Merge "Revert "Don\'t warn about x86 text...
2013-10-24 Elliott HughesMerge "Revert "Don't warn about x86 text relocations...
2013-10-24 Elliott HughesRevert "Don't warn about x86 text relocations. They...
2013-10-24 Elliott HughesMerge "Remove dependencies on obsolete __ARCH_WANT_SYSC...
2013-10-23 Ben ChengMerge "Add __EXPORTED_HEADERS__ as predefined macro."
2013-10-23 Elliott Hughesam 7b9aa1a3: am 9098344a: Merge "Don\'t warn about...
2013-10-23 Elliott Hughesam 9098344a: Merge "Don\'t warn about x86 text relocati...
2013-10-23 Elliott HughesMerge "Don't warn about x86 text relocations. They...
2013-10-23 Elliott HughesDon't warn about x86 text relocations. They're too...
2013-10-22 Elliott HughesMerge "AArch64: Fix definitions for STDINT_LIMITS"
2013-10-22 Nick Kralevicham b8280db7: am 1756f5a4: Merge "change wording on...
2013-10-22 Nick Kralevicham 1756f5a4: Merge "change wording on text relocation...
2013-10-22 Nick KralevichMerge "change wording on text relocation message."
2013-10-22 Nick Kralevichchange wording on text relocation message.
2013-10-17 Elliott Hughesam f702652e: am 41b87c65: Merge "x86_64: Add R_X86_64_6...
2013-10-17 Elliott Hughesam 41b87c65: Merge "x86_64: Add R_X86_64_64 relocation...
2013-10-17 Elliott HughesMerge "x86_64: Add R_X86_64_64 relocation handling"
2013-10-17 Ed Heylam be662187: merge in klp-release (no-op)
2013-10-16 Pavel Chupinx86_64: Add R_X86_64_64 relocation handling
2013-10-16 Christopher Ferrisam fbefb252: Modify prefetch for krait memcpy.
2013-10-15 Christopher Ferrisam ac6bc319: Remove new aligned memcpy path for cortex...
2013-10-09 Elliott Hughesam 28b8557d: am 92f3cc50: Merge "x86_64: Rename 64...
2013-10-09 Elliott Hughesam 92f3cc50: Merge "x86_64: Rename 64-bit linker to...
next