]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - linker/linker_allocator.cpp
libc: Add AF_RPMSG and PF_RPMSG
[android-sdk/platform-bionic.git] / linker / linker_allocator.cpp
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-08-17 The Android Automergermerge in lmp-release history after reset to d8e007695c7...
2014-08-14 Christopher FerrisMerge "malloc_usable_size returns the original size...
2014-08-14 Dmitriy IvanovLabel pages mapped by linker_allocator
2014-07-26 The Android Automergermerge in lmp-release history after reset to c1a6a725602...
2014-07-24 Dmitriy IvanovFix global variable initialization for linker
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-05-22 Calin JuravleMerge "Mutex-free implementation of pthread_rwlock"
2014-05-17 The Android Automergermerge in master-release history after reset to de546168...
2014-05-16 Elliott HughesMerge "With libstdc++ in libc, __futex_wait and __futex...
2014-05-16 Elliott HughesMerge "Move libstdc++ into libc."
2014-05-16 Christopher FerrisMerge "Fix comment typo."
2014-05-16 Dmitriy IvanovMerge "Register _cleanup function with atexit"
2014-05-15 Elliott HughesMerge "Scrub uapi headers slightly harder."
2014-05-15 Dmitriy Ivanovam 67bdd4b8: am b17cc880: am 86bc436e: Merge "Improve...
2014-05-15 Dmitriy Ivanovam b17cc880: am 86bc436e: Merge "Improve detection...
2014-05-15 Dmitriy Ivanovam 86bc436e: Merge "Improve detection of already loaded...
2014-05-15 Dmitriy IvanovMerge "Improve detection of already loaded libraries"
2014-05-15 The Android Automergermerge in master-release history after reset to 5491a4fd...
2014-05-14 Elliott HughesMerge "Add tests for fprintf behavior when the underlyi...
2014-05-14 Dmitriy IvanovImprove detection of already loaded libraries
2014-05-14 Dmitriy Ivanovam 3d80e36a: am 283ec625: am 6897b7b8: Merge "Fix for...
2014-05-14 Dmitriy Ivanovam 283ec625: am 6897b7b8: Merge "Fix for linker allocator"
2014-05-14 Dmitriy Ivanovam 6897b7b8: Merge "Fix for linker allocator"
2014-05-14 Dmitriy IvanovMerge "Fix for linker allocator"
2014-05-14 Dmitriy IvanovFix for linker allocator
2014-05-14 The Android Automergermerge in master-release history after reset to 7fbc7481...
2014-05-14 Calin JuravleMerge "Change wctype_t from int to long."
2014-05-14 Calin JuravleMerge "Change wctype_t from enum to int"
2014-05-14 Dmitriy Ivanovam f49da77e: am f9a28bd7: am c6b5834c: Merge "Remove...
2014-05-14 Dmitriy Ivanovam f9a28bd7: am c6b5834c: Merge "Remove page level...
2014-05-14 Dmitriy Ivanovam c6b5834c: Merge "Remove page level mprotects"
2014-05-14 Dmitriy IvanovMerge "Remove page level mprotects"
2014-05-14 Dmitriy IvanovRemove page level mprotects
2014-05-13 Elliott HughesMerge "Reduce stack usage of tmpfile(3)."
2014-05-13 Calin JuravleMerge "Use __LP64__ instead of __LP32__ in sched.h"
2014-05-13 Dmitriy Ivanovam b6c0ef26: am f4846a3a: am d44927b8: Merge "Refactor...
2014-05-13 Dmitriy Ivanovam f4846a3a: am d44927b8: Merge "Refactor linker allocator"
2014-05-13 Dmitriy Ivanovam d44927b8: Merge "Refactor linker allocator"
2014-05-13 Dmitriy IvanovMerge "Refactor linker allocator"
2014-05-13 Dmitriy IvanovRefactor linker allocator