Merge "Moved nameser.h and namser_compat.h to public include dir"
[android-sdk/platform-bionic.git] / linker /
2014-02-25 Calin JuravleMerge "Added ftw64, nftw64"
2014-02-25 Calin JuravleMerge "Added mkstemp64"
2014-02-21 Calin JuravleMerge "Fixed int fast types for LP64"
2014-02-20 Elliott HughesMerge "Remove two DNS files that weren't being built."
2014-02-20 Elliott HughesMerge "Unify our assembler macros."
2014-02-20 Elliott HughesUnify our assembler macros.
2014-02-20 Dmitriy IvanovMerge "Added script generating additions to libgcc_comp...
2014-02-20 Narayan KamathMerge "Fix signbit / infinite / isinf / isnan unit...
2014-02-19 Elliott HughesMerge "Linker writes to wrong memory location when...
2014-02-18 Benjamin AdolphiLinker writes to wrong memory location when processing...
2014-02-14 Colin CrossMerge "build linker and linker64 on 64-bit architectures"
2014-02-13 Colin Crossbuild linker and linker64 on 64-bit architectures
2014-02-13 Elliott HughesMerge "Remove unused variables not spotted by GCC."
2014-02-13 Elliott HughesRemove unused variables not spotted by GCC.
2014-02-12 Elliott HughesMerge "Clean up all the lint cpplint can find in the...
2014-02-12 Elliott HughesClean up all the lint cpplint can find in the dynamic...
2014-02-11 Elliott HughesMerge "[MIPS64] Dynamic linker"
2014-02-11 Chris Dearman[MIPS64] Dynamic linker
2014-02-11 Elliott HughesMerge "Switch <elf.h> over to linux uapi under the...
2014-02-11 Elliott HughesSwitch <elf.h> over to linux uapi under the covers.
2014-02-11 Elliott HughesMerge "Fix <link.h>."
2014-02-10 Elliott HughesFix <link.h>.
2014-02-03 Arve HjønnevågMerge "Regenerate binder header"
2014-02-01 Elliott HughesMerge "Clean up debugger.cpp slightly."
2014-02-01 Elliott HughesClean up debugger.cpp slightly.
2014-02-01 Elliott HughesMerge "LP64 binaries should talk to debuggerd64."
2014-02-01 Elliott HughesLP64 binaries should talk to debuggerd64.
2014-01-28 Elliott HughesMerge "bionic: Change the type of soinfo's size to...
2014-01-28 Weiwu Chenbionic: Change the type of soinfo's size to size_t
2014-01-27 Elliott HughesMerge "bionic: Do not use magic number for portability"
2014-01-27 Qiming Shibionic: Do not use magic number for portability
2014-01-24 Colin CrossMerge "bionic: rename aarch64 target to arm64"
2014-01-24 Colin Crossbionic: rename aarch64 target to arm64
2014-01-15 Elliott HughesMerge "Add "__noreturn" to assert and assert2"
2014-01-14 Elliott HughesMerge "Make it possible for code to query the dynamic...
2014-01-14 Elliott HughesMerge "AArch64: Use LDXR/STXR instead of LDAXR/STLXR...
2014-01-14 Elliott HughesMake it possible for code to query the dynamic linker...
2014-01-13 Elliott HughesMerge "Add -Bsymbolic to the ld flags when linking...
2014-01-13 Elliott HughesAdd -Bsymbolic to the ld flags when linking the dynamic...
2014-01-09 Elliott HughesMerge "Add NT_PRSTATUS to <elf.h>."
2014-01-09 Elliott HughesAdd NT_PRSTATUS to <elf.h>.
2014-01-07 Elliott HughesMerge "Regenerate the NOTICE files."
2014-01-07 Elliott HughesRegenerate the NOTICE files.
2013-12-22 Elliott HughesMerge "Improve dynamic linker diagnostics for internal...
2013-12-22 Elliott HughesImprove dynamic linker diagnostics for internal errors.
2013-12-20 Greg HackmannMerge "Fix backwards compatible system property structure"
2013-12-18 Elliott HughesMerge "Properly detect timeout in pthread_mutex_lock_ti...
2013-12-17 Elliott HughesMerge "AArch64: Linker64 support for AArch64"
2013-12-17 Marcus OaklandAArch64: Linker64 support for AArch64
2013-12-12 Elliott HughesMerge "PTHREAD_KEYS_MAX cleanup."
2013-12-12 Elliott HughesMerge "Fix debugging issues in vdso handling"
2013-12-12 Pavel ChupinFix debugging issues in vdso handling
2013-11-22 The Android Open... Merge commit '811b0cdb2d6e4a697dbc63a678712759dd0db242...
2013-10-31 Elliott Hughesam 6b69b753: am 4d2ab4c7: Merge "Fix linker crashes...
2013-10-31 Elliott Hughesam 4d2ab4c7: Merge "Fix linker crashes during unknown...
2013-10-31 Elliott HughesMerge "Fix linker crashes during unknown symbol lookup"
2013-10-31 Sergey MelnikovFix linker crashes during unknown symbol lookup
2013-10-31 Elliott Hughesam 5ab8d33a: Upgrade to tzdata2013h.
2013-10-28 Elliott Hughesam 6ec070a0: am 020bcdae: Merge "Update <sys/exec_elf...
2013-10-28 Elliott Hughesam 020bcdae: Merge "Update <sys/exec_elf.h> to get...
2013-10-28 Elliott HughesMerge "Update <sys/exec_elf.h> to get the DF_* flags."
2013-10-28 Elliott HughesUpdate <sys/exec_elf.h> to get the DF_* flags.
2013-10-28 Elliott Hughesam 224aee2f: am 486d99f0: Merge "Don\'t allow text...
2013-10-28 Elliott Hughesam 486d99f0: Merge "Don\'t allow text relocations on...
2013-10-28 Elliott HughesMerge "Don't allow text relocations on 64-bit."
2013-10-28 Elliott HughesDon't allow text relocations on 64-bit.
2013-10-28 Elliott Hughesam c98827e7: am d4e9f076: Merge "Clean up linker archit...
2013-10-28 Elliott Hughesam d4e9f076: Merge "Clean up linker architecture macros."
2013-10-28 Elliott HughesMerge "Clean up linker architecture macros."
2013-10-28 Elliott HughesClean up linker architecture macros.
2013-10-25 Elliott HughesMerge "Fix the exit syscall stub's name."
2013-10-25 Elliott Hughesam 6b7fc098: am 421e911a: Merge "Simplify defining...
2013-10-25 Elliott Hughesam 421e911a: Merge "Simplify defining the linker archit...
2013-10-25 Elliott HughesMerge "Simplify defining the linker architecture macro."
2013-10-25 Elliott HughesSimplify defining the linker architecture macro.
2013-10-24 Elliott Hughesam 0c4778d8: am a1b9f0d4: Merge "Revert "Don\'t warn...
2013-10-24 Elliott HughesMerge "Let the compiler worry about implementing ffs...
2013-10-24 Elliott Hughesam a1b9f0d4: Merge "Revert "Don\'t warn about x86 text...
2013-10-24 Elliott HughesMerge "Revert "Don't warn about x86 text relocations...
2013-10-24 Elliott HughesRevert "Don't warn about x86 text relocations. They...
2013-10-24 Elliott HughesMerge "Remove dependencies on obsolete __ARCH_WANT_SYSC...
2013-10-23 Ben ChengMerge "Add __EXPORTED_HEADERS__ as predefined macro."
2013-10-23 Elliott Hughesam 7b9aa1a3: am 9098344a: Merge "Don\'t warn about...
2013-10-23 Elliott Hughesam 9098344a: Merge "Don\'t warn about x86 text relocati...
2013-10-23 Elliott HughesMerge "Don't warn about x86 text relocations. They...
2013-10-23 Elliott HughesDon't warn about x86 text relocations. They're too...
2013-10-22 Elliott HughesMerge "AArch64: Fix definitions for STDINT_LIMITS"
2013-10-22 Nick Kralevicham b8280db7: am 1756f5a4: Merge "change wording on...
2013-10-22 Nick Kralevicham 1756f5a4: Merge "change wording on text relocation...
2013-10-22 Nick KralevichMerge "change wording on text relocation message."
2013-10-22 Nick Kralevichchange wording on text relocation message.
2013-10-17 Elliott Hughesam 227e95b2: am 70cf2077: Merge "Build the linker with...
2013-10-17 Elliott Hughesam 70cf2077: Merge "Build the linker with the same...
2013-10-17 Elliott HughesMerge "Build the linker with the same -std flags as...
2013-10-17 Elliott HughesBuild the linker with the same -std flags as the rest...
2013-10-17 Elliott Hughesam f702652e: am 41b87c65: Merge "x86_64: Add R_X86_64_6...
2013-10-17 Elliott Hughesam 41b87c65: Merge "x86_64: Add R_X86_64_64 relocation...
2013-10-17 Elliott HughesMerge "x86_64: Add R_X86_64_64 relocation handling"
2013-10-17 Elliott Hughesam 2039949b: am 967cd1bc: Merge "Fix sigaction(3) for...
2013-10-17 Elliott Hughesam 967cd1bc: Merge "Fix sigaction(3) for 64-bit."
next