am f27cc051: am 806f3bd7: Upgrade to tzdata2013i.
[android-sdk/platform-bionic.git] / linker /
2014-03-04 Elliott Hughesam 806f3bd7: Upgrade to tzdata2013i.
2014-01-28 Elliott Hughesam 7055c72a: am 4ea434e5: Merge "bionic: Change the...
2014-01-28 Elliott Hughesam 4ea434e5: Merge "bionic: Change the type of soinfo...
2014-01-28 Elliott HughesMerge "bionic: Change the type of soinfo's size to...
2014-01-28 Weiwu Chenbionic: Change the type of soinfo's size to size_t
2014-01-27 Elliott Hughesam cbb439ad: am ba0c668f: Merge "bionic: Do not use...
2014-01-27 Elliott Hughesam ba0c668f: Merge "bionic: Do not use magic number...
2014-01-27 Elliott HughesMerge "bionic: Do not use magic number for portability"
2014-01-27 Qiming Shibionic: Do not use magic number for portability
2014-01-24 Colin Crossam 35377004: am 513f83bb: Merge "bionic: rename aarch64...
2014-01-24 Colin Crossam 513f83bb: Merge "bionic: rename aarch64 target to...
2014-01-24 Colin CrossMerge "bionic: rename aarch64 target to arm64"
2014-01-24 Colin Crossbionic: rename aarch64 target to arm64
2014-01-15 Elliott HughesMerge "Add "__noreturn" to assert and assert2"
2014-01-14 Elliott Hughesam d0465f50: am d971f729: Merge "Make it possible for...
2014-01-14 Elliott Hughesam d971f729: Merge "Make it possible for code to query...
2014-01-14 Elliott HughesMerge "Make it possible for code to query the dynamic...
2014-01-14 Elliott HughesMerge "AArch64: Use LDXR/STXR instead of LDAXR/STLXR...
2014-01-14 Elliott HughesMake it possible for code to query the dynamic linker...
2014-01-13 Elliott Hughesam 490f1755: am ebc1c76d: Merge "Add -Bsymbolic to...
2014-01-13 Elliott Hughesam ebc1c76d: Merge "Add -Bsymbolic to the ld flags...
2014-01-13 Elliott HughesMerge "Add -Bsymbolic to the ld flags when linking...
2014-01-13 Elliott HughesAdd -Bsymbolic to the ld flags when linking the dynamic...
2014-01-10 Elliott Hughesam 2872e742: am 33c3e8d3: Merge "Add NT_PRSTATUS to...
2014-01-09 Elliott Hughesam 33c3e8d3: Merge "Add NT_PRSTATUS to <elf.h>."
2014-01-09 Elliott HughesMerge "Add NT_PRSTATUS to <elf.h>."
2014-01-09 Elliott HughesAdd NT_PRSTATUS to <elf.h>.
2014-01-07 Elliott Hughesam 654a26b8: am 27a4bb31: Merge "Regenerate the NOTICE...
2014-01-07 Elliott Hughesam 27a4bb31: Merge "Regenerate the NOTICE files."
2014-01-07 Elliott HughesMerge "Regenerate the NOTICE files."
2014-01-07 Elliott HughesRegenerate the NOTICE files.
2013-12-22 Elliott Hughesam 8e3bdee3: am 3b2f4142: Merge "Improve dynamic linker...
2013-12-22 Elliott Hughesam 3b2f4142: Merge "Improve dynamic linker diagnostics...
2013-12-22 Elliott HughesMerge "Improve dynamic linker diagnostics for internal...
2013-12-22 Elliott HughesImprove dynamic linker diagnostics for internal errors.
2013-12-20 Greg HackmannMerge "Fix backwards compatible system property structure"
2013-12-18 Elliott HughesMerge "Properly detect timeout in pthread_mutex_lock_ti...
2013-12-17 Elliott Hughesam 22013ac4: am f293b157: Merge "AArch64: Linker64...
2013-12-17 Elliott Hughesam f293b157: Merge "AArch64: Linker64 support for AArch64"
2013-12-17 Elliott HughesMerge "AArch64: Linker64 support for AArch64"
2013-12-17 Marcus OaklandAArch64: Linker64 support for AArch64
2013-12-12 Elliott HughesMerge "PTHREAD_KEYS_MAX cleanup."
2013-12-12 Elliott Hughesam bce693eb: am 97e0c1dd: Merge "Fix debugging issues...
2013-12-12 Elliott Hughesam 97e0c1dd: Merge "Fix debugging issues in vdso handling"
2013-12-12 Elliott HughesMerge "Fix debugging issues in vdso handling"
2013-12-12 Pavel ChupinFix debugging issues in vdso handling
2013-12-06 Qiwen Zhaosnap to klp-dev-plus-aosp 3f69e99 with history
2013-12-05 Elliott Hughesam c1772397: am ff8dcd4a: am c933493a: Merge "Fix our...
2013-12-05 Elliott Hughesam 2a5d2e98: am 9e9d1e01: resolved conflicts for merge...
2013-12-05 Elliott Hughesam 598f3e9c: Merge "resolved conflicts for merge of...
2013-12-05 Elliott Hughesam 14ec1b58: am ceb670cf: Merge branch \'klp-dev\'...
2013-12-05 Christopher Ferrisam a07a9556: (-s ours) am 1036cd79: am 6beb3ea6: (...
2013-12-05 Christopher Ferrisam 0a7e61d4: (-s ours) am 5ec2ab68: am 21b4ffa7: (...
2013-12-05 Christopher Ferrisam d41e52a2: (-s ours) am d7d5049d: (-s ours) am 632fd5...
2013-12-05 Christopher Ferrisam 2e0a707f: (-s ours) am 5427eb5c: (-s ours) am e20662...
2013-11-22 The Android Open... Merge commit '811b0cdb2d6e4a697dbc63a678712759dd0db242...
2013-10-31 Elliott Hughesam 6b69b753: am 4d2ab4c7: Merge "Fix linker crashes...
2013-10-31 Elliott Hughesam 4d2ab4c7: Merge "Fix linker crashes during unknown...
2013-10-31 Elliott HughesMerge "Fix linker crashes during unknown symbol lookup"
2013-10-31 Sergey MelnikovFix linker crashes during unknown symbol lookup
2013-10-31 Elliott Hughesam 5ab8d33a: Upgrade to tzdata2013h.
2013-10-28 Elliott Hughesam 6ec070a0: am 020bcdae: Merge "Update <sys/exec_elf...
2013-10-28 Elliott Hughesam 020bcdae: Merge "Update <sys/exec_elf.h> to get...
2013-10-28 Elliott HughesMerge "Update <sys/exec_elf.h> to get the DF_* flags."
2013-10-28 Elliott HughesUpdate <sys/exec_elf.h> to get the DF_* flags.
2013-10-28 Elliott Hughesam 224aee2f: am 486d99f0: Merge "Don\'t allow text...
2013-10-28 Elliott Hughesam 486d99f0: Merge "Don\'t allow text relocations on...
2013-10-28 Elliott HughesMerge "Don't allow text relocations on 64-bit."
2013-10-28 Elliott HughesDon't allow text relocations on 64-bit.
2013-10-28 Elliott Hughesam c98827e7: am d4e9f076: Merge "Clean up linker archit...
2013-10-28 Elliott Hughesam d4e9f076: Merge "Clean up linker architecture macros."
2013-10-28 Elliott HughesMerge "Clean up linker architecture macros."
2013-10-28 Elliott HughesClean up linker architecture macros.
2013-10-25 Elliott HughesMerge "Fix the exit syscall stub's name."
2013-10-25 Elliott Hughesam 6b7fc098: am 421e911a: Merge "Simplify defining...
2013-10-25 Elliott Hughesam 421e911a: Merge "Simplify defining the linker archit...
2013-10-25 Elliott HughesMerge "Simplify defining the linker architecture macro."
2013-10-25 Elliott HughesSimplify defining the linker architecture macro.
2013-10-24 Elliott Hughesam 0c4778d8: am a1b9f0d4: Merge "Revert "Don\'t warn...
2013-10-24 Elliott HughesMerge "Let the compiler worry about implementing ffs...
2013-10-24 Elliott Hughesam a1b9f0d4: Merge "Revert "Don\'t warn about x86 text...
2013-10-24 Elliott HughesMerge "Revert "Don't warn about x86 text relocations...
2013-10-24 Elliott HughesRevert "Don't warn about x86 text relocations. They...
2013-10-24 Elliott HughesMerge "Remove dependencies on obsolete __ARCH_WANT_SYSC...
2013-10-23 Ben ChengMerge "Add __EXPORTED_HEADERS__ as predefined macro."
2013-10-23 Elliott Hughesam 7b9aa1a3: am 9098344a: Merge "Don\'t warn about...
2013-10-23 Elliott Hughesam 9098344a: Merge "Don\'t warn about x86 text relocati...
2013-10-23 Elliott HughesMerge "Don't warn about x86 text relocations. They...
2013-10-23 Elliott HughesDon't warn about x86 text relocations. They're too...
2013-10-22 Elliott HughesMerge "AArch64: Fix definitions for STDINT_LIMITS"
2013-10-22 Nick Kralevicham b8280db7: am 1756f5a4: Merge "change wording on...
2013-10-22 Nick Kralevicham 1756f5a4: Merge "change wording on text relocation...
2013-10-22 Nick KralevichMerge "change wording on text relocation message."
2013-10-22 Nick Kralevichchange wording on text relocation message.
2013-10-17 Elliott Hughesam 227e95b2: am 70cf2077: Merge "Build the linker with...
2013-10-17 Elliott Hughesam 70cf2077: Merge "Build the linker with the same...
2013-10-17 Elliott HughesMerge "Build the linker with the same -std flags as...
2013-10-17 Elliott HughesBuild the linker with the same -std flags as the rest...
2013-10-17 Elliott Hughesam f702652e: am 41b87c65: Merge "x86_64: Add R_X86_64_6...
2013-10-17 Elliott Hughesam 41b87c65: Merge "x86_64: Add R_X86_64_64 relocation...
next