Extract bionic-prepare-run-on-host to inc file.
[android-sdk/platform-bionic.git] / tests / Android.mk
2014-12-02 Dmitriy IvanovExtract bionic-prepare-run-on-host to inc file.
2014-12-02 Dmitriy IvanovMerge "Fix mips build"
2014-12-02 Dmitriy IvanovMerge "Create /system/lib(64)? symlinks for host tests."
2014-12-02 Dmitriy IvanovCreate /system/lib(64)? symlinks for host tests.
2014-12-02 Dmitriy IvanovMerge "Count references for groups instead of instances"
2014-12-01 Yabin CuiMerge "support _POSIX_CPUTIME"
2014-11-27 Elliott HughesMerge "[MIPS] Rewrite of setjmp/longjmp for mips64...
2014-11-27 Elliott HughesMerge "bionic tests: add setjmp/_setjmp/sigsetjmp tests."
2014-11-27 Yongqin Liubionic tests: add setjmp/_setjmp/sigsetjmp tests.
2014-11-17 Elliott HughesMerge "libc: Fix mktime returns an uncorrect time in...
2014-11-17 Dmitriy IvanovMerge "bionic/test: migrate sysconf tests from system...
2014-11-17 Elliott HughesMerge "Add getaddrinfo(3) tests for NULL arguments."
2014-11-15 Dan AlbertMerge "Allow asan for glibc tests."
2014-11-15 Dan AlbertAllow asan for glibc tests.
2014-11-15 Yabin CuiMerge "Add functions in sysinfo.h."
2014-11-15 Yabin CuiAdd functions in sysinfo.h.
2014-11-14 Yabin CuiMerge "Increase support of pathconf options."
2014-11-14 Dmitriy IvanovMerge "Add test for --hash-style=sysv"
2014-11-14 Dmitriy IvanovAdd test for --hash-style=sysv
2014-11-12 Yabin CuiMerge "implement missing seekdir and telldir"
2014-11-06 Elliott Hughesam 39ba3035: Merge "Fix our <complex.h> support."
2014-11-06 Elliott HughesMerge "Fix our <complex.h> support."
2014-11-06 Elliott HughesFix our <complex.h> support.
2014-11-05 Yabin CuiMerge "check invalid file offset when loading library"
2014-11-05 Elliott Hughesam 57df00a4: Merge "Improve math tests to allow a speci...
2014-11-05 Elliott HughesMerge "Fix newlocale with a NULL locale name."
2014-11-05 Elliott HughesMerge "Improve math tests to allow a specific ulp bound."
2014-11-05 Elliott HughesImprove math tests to allow a specific ulp bound.
2014-11-04 Dan Albertam 695781b6: Merge "Make host tests depend on /system...
2014-11-03 Dan AlbertMerge "Make host tests depend on /system/etc/hosts."
2014-11-03 Dan AlbertMake host tests depend on /system/etc/hosts.
2014-11-01 Dmitriy IvanovMerge "Revert "Use local copy of the library name on...
2014-11-01 Dmitriy Ivanovam 36ffc73e: Merge "Fix arm64 and arm builds."
2014-11-01 Dmitriy IvanovMerge "Fix arm64 and arm builds."
2014-11-01 Dmitriy IvanovFix arm64 and arm builds.
2014-10-31 Dmitriy Ivanovam f33ad400: Merge "Fix symbol lookup order during...
2014-10-31 Dmitriy IvanovMerge "Fix symbol lookup order during relocation"
2014-10-31 Dmitriy IvanovFix symbol lookup order during relocation
2014-10-30 Elliott HughesMerge "limits.h: add define for HOST_NAME_MAX"
2014-10-29 Elliott Hughesam f96eaf62: Merge "[x86,x86_64] Fix libgcc unwinding...
2014-10-28 Dmitriy Ivanovam e23f564b: Merge "Fix *tests-run-on-host target"
2014-10-28 Elliott Hughesam c83837ec: Merge "Make the netdb unit tests work...
2014-10-27 Elliott HughesMerge "[x86,x86_64] Fix libgcc unwinding through signal"
2014-10-27 Pavel Chupin[x86,x86_64] Fix libgcc unwinding through signal
2014-10-27 Elliott HughesMerge "Fix the type of u_ar0 in <sys/user.h>."
2014-10-27 Elliott HughesMerge "POSIX says pthread_mutex_trylock returns EBUSY...
2014-10-26 Dmitriy IvanovMerge "Fix *tests-run-on-host target"
2014-10-26 Dmitriy IvanovFix *tests-run-on-host target
2014-10-24 Chih-Hung HsiehMerge "Disable clang compilation due to lack of ifunc."
2014-10-24 Elliott HughesMerge "Make the netdb unit tests work on the host."
2014-10-24 Elliott HughesMake the netdb unit tests work on the host.
2014-10-20 Christopher FerrisMerge "Fix generic __memcpy_chk implementation."
2014-10-17 Dmitriy Ivanovam dec4de45: Merge "Correct way to specify additional...
2014-10-17 Dmitriy IvanovMerge "Correct way to specify additional dependencies"
2014-10-17 Dmitriy IvanovCorrect way to specify additional dependencies
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-08 Dan AlbertMerge "Replace uses of sprintf(3) with snprintf(3)."
2014-10-08 Elliott Hughesam bfeef2d3: Merge "Use ln(1) rather than cp(1) to...
2014-10-08 Dmitriy IvanovMerge "Fix mma build: 'cd bionic && mma' case"
2014-10-08 Elliott HughesMerge "Don't silently return EINVAL for a NULL sem_t*."
2014-10-08 Elliott HughesMerge "Use ln(1) rather than cp(1) to set up host ...
2014-10-08 Elliott HughesUse ln(1) rather than cp(1) to set up host /system...
2014-10-08 Dan Albertam 5cc5c5ea: Merge "Add basic compile time tests for...
2014-10-08 Dan AlbertMerge "Add basic compile time tests for sn?printf."
2014-10-08 Dan AlbertAdd basic compile time tests for sn?printf.
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher FerrisMerge "resolved conflicts for merge of d11eac34 to...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-06 Nick Kralevicham b5cba608: Merge "cdefs.h: add artificial attribute...
2014-10-06 Nick KralevichMerge "cdefs.h: add artificial attribute to FORTIFY_SOU...
2014-10-06 Nick Kralevichcdefs.h: add artificial attribute to FORTIFY_SOURCE...
2014-10-06 Dan Albertam 9969feca: Merge "Add compile time test infrastructur...
2014-10-06 Dan AlbertMerge "Add compile time test infrastructure for bionic."
2014-10-06 Dan AlbertAdd compile time test infrastructure for bionic.
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-30 Dan Albertam 0481471b: Merge "Switch benchmarks and tests to...
2014-09-30 Dan Albertam e49491ad: Merge "Ignore multiple symbol definition...
2014-09-30 Dmitriy IvanovMerge "Fix unused DT entry warnings."
2014-09-30 Dan AlbertMerge "Switch benchmarks and tests to libc++."
2014-09-30 Dan AlbertMerge "Ignore multiple symbol definition errors."
2014-09-30 Dan AlbertSwitch benchmarks and tests to libc++.
2014-09-30 Dan AlbertIgnore multiple symbol definition errors.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan AlbertMerge "Coverage configs for bionic."
2014-09-24 Dan AlbertMerge "Add a dummy atexit(3) to the linker."
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-22 Elliott HughesMerge "Unit test for abort(3)."
2014-09-20 Elliott Hughesam 413de5b0: Merge "Add semaphore tests, fix sem_destroy."
2014-09-20 Elliott HughesMerge "Add semaphore tests, fix sem_destroy."
2014-09-20 Elliott HughesAdd semaphore tests, fix sem_destroy.
2014-09-18 Dan AlbertMerge "Exclude libstdc++ from linked libraries."
2014-09-18 Elliott Hughesam 6ced0051: Merge "Stack unwinding unit tests."
2014-09-18 Elliott HughesMerge "The nextafter functions use the wrong next repre...
2014-09-18 Elliott HughesMerge "Stack unwinding unit tests."
2014-09-18 Elliott HughesStack unwinding unit tests.
next