]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - tests/fortify_test.cpp
make all bionic death tests not dumpable
[android-sdk/platform-bionic.git] / tests / fortify_test.cpp
2014-11-06 Yabin Cuimake all bionic death tests not dumpable
2014-10-06 Nick KralevichMerge "Revert "cdefs.h: add artificial attribute to...
2014-10-06 Nick KralevichRevert "cdefs.h: add artificial attribute to FORTIFY_SO...
2014-10-06 Nick KralevichMerge "cdefs.h: add artificial attribute to FORTIFY_SOU...
2014-10-05 Nick Kralevichcdefs.h: add artificial attribute to FORTIFY_SOURCE...
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-07-29 Elliott HughesMerge "[MIPSR6] Use C-coded string ops on mips32r6...
2014-07-24 Elliott HughesMerge "Implement twalk(3), add unit tests."
2014-07-23 Elliott HughesMerge "[MIPSR6] setjmp supports mips32r6 and FP64A...
2014-07-23 Nick KralevichMerge "debuggerd: if PR_GET_DUMPABLE=0, don't ask for...
2014-07-23 Nick Kralevichdebuggerd: if PR_GET_DUMPABLE=0, don't ask for dumping
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-05-14 Calin JuravleMerge "Change wctype_t from int to long."
2014-05-14 Calin JuravleMerge "Change wctype_t from enum to int"
2014-05-14 Dmitriy IvanovMerge "Remove page level mprotects"
2014-05-13 Elliott Hughesam 4482091b: Merge "Consistently use #if defined(__BION...
2014-05-13 Elliott HughesMerge "Upgrade to tzdata2014c."
2014-05-13 Elliott HughesMerge "Consistently use #if defined(__BIONIC__) in...
2014-05-13 Elliott HughesConsistently use #if defined(__BIONIC__) in tests.
2014-04-29 Bill YiMerge klp-dev-plus-aosp into stage-aosp-master
2014-04-24 Elliott HughesMerge "Allow liblog to pass failure reasons to debuggerd."
2014-04-24 Greg HackmannMerge "Revert "Reserve space in pthread structures...
2014-04-24 Calin JuravleMerge "Remove an unsed include dir"
2014-04-24 Calin JuravleMerge "Removed non-existing include dir"
2014-04-24 Calin JuravleMerge "Reserve space in pthread structures for future...
2014-04-24 Calin JuravleMerge "Clean-up _fpmath and fake_long_doubles"
2014-04-24 Elliott HughesMerge "Fix fallout from host GCC upgrade."
2014-04-24 Elliott HughesFix fallout from host GCC upgrade.
2014-04-09 Calin JuravleMerge "Use glibc structure for __cmsg_nxthdr."
2014-04-08 Elliott HughesMerge "Fix kernel header scrubbing for LP64."
2014-04-08 Christopher FerrisMerge "Add stpcpy/stpncpy."
2014-04-07 Christopher FerrisAdd stpcpy/stpncpy.
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-07 Christopher Ferrisam 4affcbf8: Merge "Make sure that the same tests are...
2014-03-05 Robert Greenwaltam abf91850: Merge "Fix dns searchdomain use in gethost...
2014-03-04 Elliott Hughesam 806f3bd7: Upgrade to tzdata2013i.
2014-02-08 Elliott HughesMerge "Remove <sys/_types.h>."
2014-02-07 Christopher FerrisMerge "Make sure that the same tests are on all platforms."
2014-02-07 Christopher FerrisMake sure that the same tests are on all platforms.
2013-10-31 Elliott Hughesam 5ab8d33a: Upgrade to tzdata2013h.
2013-10-17 Ed Heylam be662187: merge in klp-release (no-op)
2013-10-16 Christopher Ferrisam fbefb252: Modify prefetch for krait memcpy.
2013-10-15 Christopher Ferrisam ac6bc319: Remove new aligned memcpy path for cortex...
2013-10-11 Stephen Hinesam 4691325d: am abeafbd6: Merge "Wrap sprintf()/snprint...
2013-10-11 Stephen Hinesam abeafbd6: Merge "Wrap sprintf()/snprintf() macros...
2013-10-11 Stephen HinesMerge "Wrap sprintf()/snprintf() macros to prevent...
2013-10-11 Stephen HinesWrap sprintf()/snprintf() macros to prevent expansion...
2013-10-10 Nick Kralevicham 95de0df8: am eda2679e: Merge "FORTIFY_SOURCE: fortif...
2013-10-10 Nick Kralevicham eda2679e: Merge "FORTIFY_SOURCE: fortify read()"
2013-10-10 Nick KralevichMerge "FORTIFY_SOURCE: fortify read()"
2013-10-10 Nick KralevichFORTIFY_SOURCE: fortify read()
2013-10-09 Nick Kralevicham b35ebe3d: am 848efa9d: Merge "Revert "FORTIFY_SOURCE...
2013-10-09 Elliott HughesMerge "x86_64: Rename 64-bit linker to linker64"
2013-10-09 Nick Kralevicham 848efa9d: Merge "Revert "FORTIFY_SOURCE: fortify...
2013-10-09 Nick KralevichMerge "Revert "FORTIFY_SOURCE: fortify read()""
2013-10-09 Nick KralevichRevert "FORTIFY_SOURCE: fortify read()"
2013-10-09 Nick Kralevicham 731ced6b: am c147478c: Merge "FORTIFY_SOURCE: fortif...
2013-10-09 Elliott HughesMerge "Fix x86_64 build, clean up intermediate libraries."
2013-10-09 Nick Kralevicham c147478c: Merge "FORTIFY_SOURCE: fortify read()"
2013-10-09 Nick KralevichMerge "FORTIFY_SOURCE: fortify read()"
2013-10-09 Nick KralevichFORTIFY_SOURCE: fortify read()
2013-10-08 Ed Heylam f87684ee: merge in KQS81M
2013-10-07 Elliott Hughesam 3fce4015: Upgrade to tzdata2013g.
2013-10-07 Elliott Hughesresolved conflicts for merge of e1fe52cc to klp-dev...
2013-10-07 Elliott Hughesresolved conflicts for merge of 21f59276 to klp-dev...
2013-10-03 Elliott HughesMerge "Move common arch-* code to arch-common directory"
2013-10-03 Nick Kralevicham 2e819c58: am 2ff3c746: Merge "Check memory size...
2013-10-03 Nick Kralevicham 2ff3c746: Merge "Check memory size on FD_* functions"
2013-10-03 Nick KralevichMerge "Don't export unnecessary symbol."
2013-10-03 Nick KralevichMerge "Check memory size on FD_* functions"
2013-10-03 Nick KralevichCheck memory size on FD_* functions
2013-10-03 Elliott Hughesam 2a3d760e: am 00a816e5: Merge "Fix 32-bit issues...
2013-10-03 Elliott Hughesam 00a816e5: Merge "Fix 32-bit issues in tests, and...
2013-10-03 Elliott HughesMerge "Fix 32-bit issues in tests, and add a trivial...
2013-10-02 Elliott HughesFix 32-bit issues in tests, and add a trivial test...
2013-10-02 Nick Kralevicham 8598cd68: am f741e1c2: Merge "FORTIFY_SOURCE: Add...
2013-10-02 Nick Kralevicham f741e1c2: Merge "FORTIFY_SOURCE: Add __FD_* checks"
2013-10-02 Nick KralevichMerge "FORTIFY_SOURCE: Add __FD_* checks"
2013-10-02 Nick KralevichFORTIFY_SOURCE: Add __FD_* checks
2013-10-02 Stephen HinesMerge "Use gnu++11 and gnu99 explicitly for C++/C files."
2013-10-02 Nick Kralevicham f7da611b: am 00d51c9f: Merge "Use alloc_size attribu...
2013-10-02 Nick Kralevicham 00d51c9f: Merge "Use alloc_size attribute on *alloc...
2013-10-02 Nick KralevichMerge "Use alloc_size attribute on *alloc functions"
2013-10-02 Nick KralevichUse alloc_size attribute on *alloc functions
2013-09-30 Christopher Ferrisam 34c2a9fc: Move stack unwinding test into library.
2013-09-27 Elliott HughesMerge "Upgrade to tzcode2013f plus Android modification...
2013-09-27 Conley Owensresolved conflicts for merge of f4af9110 to klp-dev...
2013-09-27 Nick Kralevicham cc362291: am 8427b745: Merge "libc: fortify recvfrom()"
2013-09-27 Nick Kralevicham 8427b745: Merge "libc: fortify recvfrom()"
2013-09-27 Nick KralevichMerge "libc: fortify recvfrom()"
2013-09-26 Christopher Ferrisam 7bfef355: Change hard-coded directory.
2013-09-26 Christopher Ferrisam 6d1f85dc: Change hard-coded temporary directory.
2013-09-25 Michael WrightMerge "Update capability.h"
2013-09-24 Nick Kralevichlibc: fortify recvfrom()
2013-09-23 Elliott HughesMerge "Remove two -D flags for unused macros."
2013-09-21 Christopher Ferrisam c2de11d3: Merge "__memcpy_chk: Fix signed cmp of...
2013-09-21 Christopher FerrisMerge "__memcpy_chk: Fix signed cmp of unsigned values."
2013-09-21 Christopher Ferris__memcpy_chk: Fix signed cmp of unsigned values.
2013-09-21 Christopher Ferrisam 8da175c8: (-s ours) am ad999b60: Merge "Fix all...
next