]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - tests/malloc_test.cpp
Support gethostbyname_r_ERANGE.
[android-sdk/platform-bionic.git] / tests / malloc_test.cpp
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-14 Christopher Ferrisam 027d2717: Pull input.h from v3.16.1 kernel headers.
2014-09-12 Elliott Hughesam 7e00b44e: Expose __swsetup for LP32 binary compatibi...
2014-09-12 Elliott Hughesam 27efc488: Add pthread_gettid_np and re-expose __get_...
2014-09-11 Elliott Hughesam 9e833bf0: Fix mips __fadvise64.S build failure.
2014-09-11 Elliott Hughesam 176c3278: Merge "Add posix_fadvise(3)." into lmp-dev
2014-09-11 Lorenzo Colittiam 33a73bfa: When comparing DNS server configs, also...
2014-09-09 Lorenzo ColittiMerge "When comparing DNS server configs, also compare...
2014-09-08 Elliott Hughesresolved conflicts for merge of 7efad83d to lmp-dev...
2014-09-08 Elliott Hughesresolved conflicts for merge of c8f6b82f to lmp-dev...
2014-09-08 Elliott Hughesam 51c8355d: Add arc4random_addrandom binary compatibility.
2014-09-06 Christopher Ferrisam 47ed03f7: Merge "Add dlmalloc_usable_size for 32...
2014-09-05 Elliott Hughesam 5beddb7d: Fix pthread_attr_getstack__main_thread.
2014-09-03 Elliott Hughesam 1e010d60: Add back a dummy arc4random_stir for compa...
2014-09-03 Dmitriy IvanovMerge "Make string tests check all alignment combinations"
2014-09-03 Elliott Hughesam cb093d1f: Merge "Upgrade bionic to tzdata2014g....
2014-09-03 Hans Boehmam 9ac60bf8: Make stdatomic.h work with gcc4.6 host...
2014-09-03 Andreas Gamperesolved conflicts for merge of 2b10e2f1 to lmp-dev...
2014-09-02 Hans Boehmresolved conflicts for merge of c8cf3513 to lmp-dev...
2014-09-01 Dmitriy Ivanovresolved conflicts for merge of c191a8ad to lmp-dev...
2014-08-31 Elliott Hughesresolved conflicts for merge of b2eb09a9 to lmp-dev...
2014-08-28 Elliott Hughesam 67f1f3b1: Have pthread_attr_getstack for the main...
2014-08-28 Elliott Hughesresolved conflicts for merge of a0eeb0b6 to lmp-dev...
2014-08-27 Christopher Ferrisam 598d25bf: Merge "Replace snprintf calls in linker...
2014-08-27 Elliott Hughesam 6cc4e3b6: Merge "call uselocale() before freelocale...
2014-08-27 Christopher Ferrisam 3f7635f4: Use the default unwind code.
2014-08-26 Elliott HughesMerge "Switch to OpenBSD res_random."
2014-08-22 Hans BoehmMerge "Fix, generalize stdatomic.h; improve test."
2014-08-22 Dmitriy IvanovMerge "Bump soinfo version"
2014-08-22 Dan Albertam 4756afe3: Merge "Implement malloc_info(3)."
2014-08-22 Dan AlbertMerge "Implement malloc_info(3)."
2014-08-22 Dan AlbertImplement malloc_info(3).
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-20 Dan AlbertMerge "Remove SHA1 from LP64 in favor of libcrypto."
2014-06-17 Christopher FerrisMerge "add 64-bit bionic implementation for denver...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-17 Elliott HughesMerge "Add <linux/tty.h> to libc/include/sys/ioctl.h"
2014-06-17 Christopher Ferrisam d61729c0: am b656410a: Merge "Use a separate config...
2014-06-17 Christopher Ferrisam b656410a: Merge "Use a separate config.h for config...
2014-06-17 Christopher FerrisMerge "Use a separate config.h for config like defines."
2014-06-17 Christopher FerrisUse a separate config.h for config like defines.
2014-06-16 Elliott Hughesam fe6e646c: Update NOTICE files.
2014-06-14 Dan Albertam 38ebfc09: am 72dc1c22: Merge "Revert "Backing this...
2014-06-14 Dan Albertam 54c61d57: am b84783ec: Merge "Backing this one out...
2014-06-14 Dan Albertam 72dc1c22: Merge "Revert "Backing this one out since...
2014-06-14 Dan Albertam 263fe685: am 65b1c90a: Merge "Hides valloc(3)/pvallo...
2014-06-14 Dan Albertam b84783ec: Merge "Backing this one out since the...
2014-06-14 Dan Albertam 65b1c90a: Merge "Hides valloc(3)/pvalloc(3) on LP64."
2014-06-13 Christopher Ferrisam d92ba899: am 29ddd78c: Merge "Put all allocation...
2014-06-13 Christopher Ferrisam 29ddd78c: Merge "Put all allocation functions into...
2014-06-12 Christopher FerrisPut all allocation functions into dispatch table.
2014-06-12 Christopher FerrisMerge "Put all allocation functions into dispatch table."
2014-06-12 Dan AlbertMerge "Revert "Backing this one out since the counterpa...
2014-06-14 Dan AlbertRevert "Backing this one out since the counterpart...
2014-06-14 Dan AlbertBacking this one out since the counterpart needs to...
2014-06-13 Dan AlbertHides valloc(3)/pvalloc(3) on LP64.
2014-06-12 Dan AlbertMerge "Backing this one out since the counterpart needs...
2014-06-12 Elliott HughesMerge "Remove __memcmp16 from bionic."
2014-06-12 Elliott HughesMerge "Use default hidden visibility to build libc_dns."
2014-06-12 Dan AlbertMerge "Hides valloc(3)/pvalloc(3) on LP64."
2014-06-12 Dan AlbertMerge "Remove ioprio_get(2) and ioprio_set(2) from...
2014-06-12 Elliott HughesMerge "Add a hack to <stdlib.h> until we can fix libvpx."
2014-05-22 Calin JuravleMerge "Add dprintf test"
2014-05-22 Calin JuravleMerge "Switch to POSIX dprintf/vdprintf."
2014-05-22 The Android Automergermerge in master-release history after reset to 486396a8...
2014-05-22 Calin JuravleMerge "Add padding to mips ucontext_t."
2014-05-22 Calin JuravleMerge "Clean up ucontext.h TODOs."
2014-05-22 Calin JuravleMerge "Mutex-free implementation of pthread_rwlock"
2014-05-21 Elliott HughesMerge "Remove an unnecessary instruction from arm64...
2014-05-21 Christopher Ferrisam bce2357e: am c1be1ecc: am 011076b7: Merge "Support...
2014-05-21 Christopher Ferrisam c1be1ecc: am 011076b7: Merge "Support for jemalloc...
2014-05-21 Christopher Ferrisam 011076b7: Merge "Support for jemalloc to replace...
2014-05-21 Christopher FerrisMerge "Support for jemalloc to replace dlmalloc."
2014-05-20 Christopher FerrisSupport for jemalloc to replace dlmalloc.
2013-09-13 Elliott Hughesam d3f9e815: resolved conflicts for merge of 5d0ad38c...
2013-08-05 Elliott HughesMerge "syslog needs a valid socket path for _PATH_LOG"
2013-06-10 Brian CarlstromMerge "Honor p_vaddr if set"
2013-06-10 Geremy CondraMerge "Add clearing of resolv uid and pid interface...
2013-06-10 The Android Automergermerge in master-release history after reset to master
2013-06-08 Elliott HughesMerge "bionic/x86: Optimization for string routines"
2013-06-08 Elliott HughesMerge "Revert "libc x86: Remove strcat.S""
2013-06-07 Christopher Ferrisam 9647f797: Merge "Implement malloc_usable_size for...
2013-06-07 Christopher FerrisMerge "Implement malloc_usable_size for debug impls."
2013-06-07 Christopher FerrisImplement malloc_usable_size for debug impls.
2013-06-07 Christopher FerrisImplement malloc_usable_size for debug impls.