restore sigprocmask in setjmp/longjmp test.
[android-sdk/platform-bionic.git] / tests / stack_unwinding_test.cpp
2014-12-02 Yabin Cuirestore sigprocmask in setjmp/longjmp test.
2014-10-30 Elliott HughesMerge "limits.h: add define for HOST_NAME_MAX"
2014-10-29 Elliott Hughesam f96eaf62: Merge "[x86,x86_64] Fix libgcc unwinding...
2014-10-27 Elliott HughesMerge "[x86,x86_64] Fix libgcc unwinding through signal"
2014-10-27 Pavel Chupin[x86,x86_64] Fix libgcc unwinding through signal
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
2014-10-04 Elliott Hughesresolved conflicts for merge of a5087148 to lmp-dev...
2014-10-03 Elliott Hughesam ea9800e9: Explain why clock(3) isn\'t broken.
2014-09-25 Elliott Hughesam aaad5485: Merge "Re-expose more stdio implementation...
2014-09-24 Christopher Ferrisam 6c69afdb: Fix sys_stat.mkfifo when not run as root.
2014-09-24 Dan Albertam 086bb382: Fix incorrect parameter types for locale...
2014-09-18 Dan AlbertMerge "Exclude libstdc++ from linked libraries."
2014-09-18 Elliott Hughesam 6ced0051: Merge "Stack unwinding unit tests."
2014-09-18 Elliott HughesMerge "The nextafter functions use the wrong next repre...
2014-09-18 Elliott HughesMerge "Stack unwinding unit tests."
2014-09-18 Elliott HughesStack unwinding unit tests.
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-03-21 Chad Brubakerresolved conflicts for merge of 081db840 to klp-dev...
2014-03-21 Chad Brubakeram 1d3d0360: am 081db840: Allow overlap in resolv uid...
2014-03-11 Elliott Hughesam 9061c829: am 04583ce9: Upgrade to tzdata2014a.
2014-03-10 Elliott Hughesam 04583ce9: Upgrade to tzdata2014a.
2014-03-07 Christopher Ferrisam 4affcbf8: Merge "Make sure that the same tests are...
2014-03-05 Robert Greenwaltam 8b6a9651: am c5443e6e: am abf91850: Merge "Fix dns...
2014-03-04 Elliott Hughesam e365f284: am f27cc051: am 806f3bd7: Upgrade to tzdat...
2014-02-10 The Android Automergermerge in master-release history after reset to master
2014-02-10 Christopher Ferrisam d12185bf: am 4affcbf8: Merge "Make sure that the...
2014-02-08 Elliott HughesMerge "Remove <sys/_types.h>."
2014-02-07 Christopher Ferrisam 4affcbf8: Merge "Make sure that the same tests are...
2014-02-07 Christopher FerrisMerge "Make sure that the same tests are on all platforms."
2014-02-07 Christopher FerrisMake sure that the same tests are on all platforms.
2013-09-13 Elliott Hughesam d3f9e815: resolved conflicts for merge of 5d0ad38c...
2013-08-05 Elliott HughesMerge "syslog needs a valid socket path for _PATH_LOG"
2013-07-31 The Android Automergermerge in master-release history after reset to master
2013-07-11 Geremy CondraMerge "Add marking of DNS sockets for mark based routing"
2013-06-26 The Android Automergermerge in klp-release history after reset to master
2013-06-26 Elliott Hughesam d31287d6: am 7d624e9a: Merge "Kernel dso support...
2013-06-25 Elliott Hughesam 7d624e9a: Merge "Kernel dso support for \'dl_iterate...
2013-06-25 Elliott HughesMerge "Kernel dso support for 'dl_iterate_phdr' function"
2013-06-25 Sergey MelnikovKernel dso support for 'dl_iterate_phdr' function