]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - tests
Merge "check invalid file offset when loading library"
[android-sdk/platform-bionic.git] / tests /
2014-11-05 Yabin CuiMerge "check invalid file offset when loading library"
2014-11-05 Elliott HughesMerge "Fix newlocale with a NULL locale name."
2014-11-05 Elliott HughesFix newlocale with a NULL locale name.
2014-11-05 Elliott HughesMerge "Improve math tests to allow a specific ulp bound."
2014-11-05 Elliott HughesImprove math tests to allow a specific ulp bound.
2014-11-04 Yabin Cuicheck invalid file offset when loading library
2014-11-03 Dan AlbertMerge "Make host tests depend on /system/etc/hosts."
2014-11-03 Elliott HughesMerge "Ensure we initialize stdin/stdout/stderr's recur...
2014-11-03 Dan AlbertMake host tests depend on /system/etc/hosts.
2014-11-03 Elliott HughesEnsure we initialize stdin/stdout/stderr's recursive...
2014-11-01 Dmitriy IvanovMerge "Revert "Use local copy of the library name on...
2014-11-01 Dmitriy IvanovMerge "Fix arm64 and arm builds."
2014-11-01 Dmitriy IvanovFix arm64 and arm builds.
2014-10-31 Dmitriy IvanovMerge "Fix symbol lookup order during relocation"
2014-10-31 Dmitriy IvanovFix symbol lookup order during relocation
2014-10-30 Elliott HughesMerge "limits.h: add define for HOST_NAME_MAX"
2014-10-29 Elliott HughesMerge "Extra strtod/strtof tests."
2014-10-29 Elliott HughesExtra strtod/strtof tests.
2014-10-27 Elliott HughesMerge "[x86,x86_64] Fix libgcc unwinding through signal"
2014-10-27 Pavel Chupin[x86,x86_64] Fix libgcc unwinding through signal
2014-10-27 Elliott HughesMerge "pthread_setname_np appears in glibc 2.12."
2014-10-27 Elliott Hughespthread_setname_np appears in glibc 2.12.
2014-10-27 Elliott HughesMerge "Fix the type of u_ar0 in <sys/user.h>."
2014-10-27 Elliott HughesMerge "POSIX says pthread_mutex_trylock returns EBUSY...
2014-10-26 Dmitriy IvanovMerge "Fix *tests-run-on-host target"
2014-10-26 Dmitriy IvanovFix *tests-run-on-host target
2014-10-25 Elliott HughesMerge "bionic tests: migrate test for mutex type from...
2014-10-25 Derek Xuebionic tests: migrate test for mutex type from system...
2014-10-24 Chih-Hung HsiehMerge "Disable clang compilation due to lack of ifunc."
2014-10-24 Elliott HughesMerge "Make the netdb unit tests work on the host."
2014-10-24 Chih-Hung HsiehDisable clang compilation due to lack of ifunc.
2014-10-24 Elliott HughesMake the netdb unit tests work on the host.
2014-10-24 Elliott HughesMerge "Add mkfifoat(3)."
2014-10-24 Elliott HughesAdd mkfifoat(3).
2014-10-23 Dmitriy IvanovMerge "Fix relocation to look for symbols in local...
2014-10-23 Dmitriy IvanovFix relocation to look for symbols in local group
2014-10-23 Elliott HughesMerge "Migrate system/extra getaddrinfo test, and fix...
2014-10-23 Derek XueMigrate system/extra getaddrinfo test, and fix a bug...
2014-10-22 Elliott HughesMerge "bionic/tests: migrate gethostbyname bionic test...
2014-10-22 Derek Xuebionic/tests: migrate gethostbyname bionic test from...
2014-10-22 Elliott HughesMerge "Update bionic to tzdata2014i."
2014-10-22 Christopher FerrisMerge "Fix race condition in timer disarm/delete."
2014-10-22 Christopher FerrisFix race condition in timer disarm/delete.
2014-10-21 Dmitriy IvanovMerge "Rename library_offset to library_fd_offset"
2014-10-21 Dmitriy IvanovRename library_offset to library_fd_offset
2014-10-21 Dan AlbertMerge "Never use ASAN."
2014-10-21 Dan AlbertNever use ASAN.
2014-10-20 Christopher FerrisMerge "Fix generic __memcpy_chk implementation."
2014-10-17 Dmitriy IvanovMerge "Correct way to specify additional dependencies"
2014-10-17 Dmitriy IvanovCorrect way to specify additional dependencies
2014-10-15 Dan AlbertMerge "We don't actually need all of libc++ here."
2014-10-14 Elliott HughesMerge "Add clock_settime and clock_nanosleep."
2014-10-14 Haruki HasegawaAdd clock_settime and clock_nanosleep.
2014-10-08 Dan AlbertMerge "Replace uses of sprintf(3) with snprintf(3)."
2014-10-08 Ying WangMerge "Build dlext_testzip as custom module."
2014-10-08 Ying WangBuild dlext_testzip as custom module.
2014-10-08 Dmitriy IvanovMerge "Fix mma build: 'cd bionic && mma' case"
2014-10-08 Dmitriy IvanovFix mma build: 'cd bionic && mma' case
2014-10-08 Elliott HughesMerge "Don't silently return EINVAL for a NULL sem_t*."
2014-10-08 Elliott HughesMerge "Use ln(1) rather than cp(1) to set up host ...
2014-10-08 Elliott HughesUse ln(1) rather than cp(1) to set up host /system...
2014-10-08 Elliott HughesMerge "Fix compile-time tests for LP64."
2014-10-08 Elliott HughesFix compile-time tests for LP64.
2014-10-08 Dan AlbertMerge "Add basic compile time tests for sn?printf."
2014-10-08 Dan AlbertAdd basic compile time tests for sn?printf.
2014-10-07 Dan AlbertMerge "Use snprintf instead of sprintf."
2014-10-07 Dmitriy IvanovMerge "Fix 2nd arch prefix application"
2014-10-07 Dmitriy IvanovFix 2nd arch prefix application
2014-10-06 Nick KralevichMerge "cdefs.h: add artificial attribute to FORTIFY_SOU...
2014-10-06 Nick Kralevichcdefs.h: add artificial attribute to FORTIFY_SOURCE...
2014-10-06 Dan AlbertMerge "Add compile time test infrastructure for bionic."
2014-10-06 Dan AlbertAdd compile time test infrastructure for bionic.
2014-10-06 Dmitriy IvanovMerge "Add file_offset parameter to android_extinfo"
2014-10-06 Dmitriy IvanovAdd file_offset parameter to android_extinfo
2014-10-06 Nick KralevichMerge "Revert "cdefs.h: add artificial attribute to...
2014-10-06 Nick KralevichRevert "cdefs.h: add artificial attribute to FORTIFY_SO...
2014-10-06 Nick KralevichMerge "cdefs.h: add artificial attribute to FORTIFY_SOU...
2014-10-05 Nick Kralevichcdefs.h: add artificial attribute to FORTIFY_SOURCE...
2014-10-04 Elliott HughesMerge "Reimplement clock(3) using clock_gettime(3)"
2014-10-04 Alex Van BruntReimplement clock(3) using clock_gettime(3)
2014-10-02 Dmitriy IvanovMerge "Add RTLD_NODELETE flag support"
2014-10-01 Christopher FerrisMerge "Add stpcpy assembler version."
2014-10-01 Dmitriy IvanovAdd RTLD_NODELETE flag support
2014-10-01 Dan AlbertMerge "Add coverage flag for libm."
2014-09-30 Elliott HughesMerge "Update our FreeBSD realpath(3) to upstream head."
2014-09-30 Dmitriy IvanovMerge "Fix mips build"
2014-09-30 Dan AlbertMerge "Clean up the pthread key tests."
2014-09-30 Elliott HughesUpdate our FreeBSD realpath(3) to upstream head.
2014-09-30 Dan AlbertClean up the pthread key tests.
2014-09-30 Dmitriy IvanovMerge "Fix unused DT entry warnings."
2014-09-30 Dan AlbertMerge "Switch benchmarks and tests to libc++."
2014-09-30 Dan AlbertMerge "Ignore multiple symbol definition errors."
2014-09-30 Dan AlbertSwitch benchmarks and tests to libc++.
2014-09-30 Dan AlbertIgnore multiple symbol definition errors.
2014-09-24 Christopher FerrisMerge "Fix sys_stat.mkfifo when not run as root."
2014-09-24 Christopher FerrisFix sys_stat.mkfifo when not run as root.
2014-09-24 Dan AlbertMerge "Coverage configs for bionic."
2014-09-24 Dan AlbertMerge "Add a dummy atexit(3) to the linker."
2014-09-24 Dan AlbertMerge "Fix incorrect parameter types for locale funcs."
2014-09-24 Christopher FerrisMerge "Remove the unnecessary generic-neon code."
next