]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - tests
Merge "Add cache related sysconf queries"
[android-sdk/platform-bionic.git] / tests /
2014-11-05 Elliott Hughesam 57df00a4: Merge "Improve math tests to allow a speci...
2014-11-05 Elliott HughesMerge "Fix newlocale with a NULL locale name."
2014-11-05 Elliott HughesFix newlocale with a NULL locale name.
2014-11-05 Elliott HughesMerge "Improve math tests to allow a specific ulp bound."
2014-11-05 Elliott HughesImprove math tests to allow a specific ulp bound.
2014-11-04 Yabin Cuicheck invalid file offset when loading library
2014-11-04 Dan Albertam 695781b6: Merge "Make host tests depend on /system...
2014-11-04 Elliott Hughesam e76ea9bb: Merge "Ensure we initialize stdin/stdout...
2014-11-03 Dan AlbertMerge "Make host tests depend on /system/etc/hosts."
2014-11-03 Elliott HughesMerge "Ensure we initialize stdin/stdout/stderr's recur...
2014-11-03 Dan AlbertMake host tests depend on /system/etc/hosts.
2014-11-03 Elliott HughesEnsure we initialize stdin/stdout/stderr's recursive...
2014-11-01 Dmitriy IvanovMerge "Revert "Use local copy of the library name on...
2014-11-01 Dmitriy Ivanovam 36ffc73e: Merge "Fix arm64 and arm builds."
2014-11-01 Dmitriy IvanovMerge "Fix arm64 and arm builds."
2014-11-01 Dmitriy IvanovFix arm64 and arm builds.
2014-10-31 Dmitriy Ivanovam f33ad400: Merge "Fix symbol lookup order during...
2014-10-31 Dmitriy IvanovMerge "Fix symbol lookup order during relocation"
2014-10-31 Dmitriy IvanovFix symbol lookup order during relocation
2014-10-30 Elliott HughesMerge "limits.h: add define for HOST_NAME_MAX"
2014-10-29 Elliott Hughesam d50495a5: Merge "Extra strtod/strtof tests."
2014-10-29 Elliott HughesMerge "Extra strtod/strtof tests."
2014-10-29 Elliott Hughesam f96eaf62: Merge "[x86,x86_64] Fix libgcc unwinding...
2014-10-29 Elliott HughesExtra strtod/strtof tests.
2014-10-28 Elliott Hughesam ec58e29b: Merge "pthread_setname_np appears in glibc...
2014-10-28 Dmitriy Ivanovam e23f564b: Merge "Fix *tests-run-on-host target"
2014-10-28 Elliott Hughesam c716dd1e: Merge "bionic tests: migrate test for...
2014-10-28 Chih-Hung Hsieham 57c5a556: Merge "Disable clang compilation due to...
2014-10-28 Elliott Hughesam c83837ec: Merge "Make the netdb unit tests work...
2014-10-28 Elliott Hughesam a4c0b756: Merge "Add mkfifoat(3)."
2014-10-28 Dmitriy Ivanovam 566f2bc6: Merge "Fix relocation to look for symbols...
2014-10-28 Elliott Hughesam 6c5694b6: Merge "Migrate system/extra getaddrinfo...
2014-10-27 Elliott HughesMerge "[x86,x86_64] Fix libgcc unwinding through signal"
2014-10-27 Pavel Chupin[x86,x86_64] Fix libgcc unwinding through signal
2014-10-27 Elliott HughesMerge "pthread_setname_np appears in glibc 2.12."
2014-10-27 Elliott Hughespthread_setname_np appears in glibc 2.12.
2014-10-27 Elliott HughesMerge "Fix the type of u_ar0 in <sys/user.h>."
2014-10-27 Elliott HughesMerge "POSIX says pthread_mutex_trylock returns EBUSY...
2014-10-26 Dmitriy IvanovMerge "Fix *tests-run-on-host target"
2014-10-26 Dmitriy IvanovFix *tests-run-on-host target
2014-10-25 Elliott HughesMerge "bionic tests: migrate test for mutex type from...
2014-10-25 Derek Xuebionic tests: migrate test for mutex type from system...
2014-10-24 Elliott Hughesam cf8ea37f: Merge "bionic/tests: migrate gethostbyname...
2014-10-24 Chih-Hung HsiehMerge "Disable clang compilation due to lack of ifunc."
2014-10-24 Elliott HughesMerge "Make the netdb unit tests work on the host."
2014-10-24 Chih-Hung HsiehDisable clang compilation due to lack of ifunc.
2014-10-24 Elliott HughesMake the netdb unit tests work on the host.
2014-10-24 Christopher Ferrisam efd2ec8f: Merge "Fix race condition in timer disarm...
2014-10-24 Elliott HughesMerge "Add mkfifoat(3)."
2014-10-24 Elliott HughesAdd mkfifoat(3).
2014-10-23 Dmitriy IvanovMerge "Fix relocation to look for symbols in local...
2014-10-23 Dmitriy IvanovFix relocation to look for symbols in local group
2014-10-23 Elliott HughesMerge "Migrate system/extra getaddrinfo test, and fix...
2014-10-23 Derek XueMigrate system/extra getaddrinfo test, and fix a bug...
2014-10-22 Elliott HughesMerge "bionic/tests: migrate gethostbyname bionic test...
2014-10-22 Derek Xuebionic/tests: migrate gethostbyname bionic test from...
2014-10-22 Elliott HughesMerge "Update bionic to tzdata2014i."
2014-10-22 Christopher FerrisMerge "Fix race condition in timer disarm/delete."
2014-10-22 Christopher FerrisFix race condition in timer disarm/delete.
2014-10-22 Bill YiMerge commit 'bc8745cc3dd94331d008d553a374e733df978963...
2014-10-21 Dmitriy IvanovMerge "Rename library_offset to library_fd_offset"
2014-10-21 Dmitriy IvanovRename library_offset to library_fd_offset
2014-10-21 Dan AlbertMerge "Never use ASAN."
2014-10-21 Dan AlbertNever use ASAN.
2014-10-20 Christopher FerrisMerge "Fix generic __memcpy_chk implementation."
2014-10-17 Dmitriy Ivanovam dec4de45: Merge "Correct way to specify additional...
2014-10-17 Dmitriy IvanovMerge "Correct way to specify additional dependencies"
2014-10-17 Dmitriy IvanovCorrect way to specify additional dependencies
2014-10-15 Dan AlbertMerge "We don't actually need all of libc++ here."
2014-10-14 Elliott Hughesam 97df16ba: Merge "Add clock_settime and clock_nanosleep."
2014-10-14 Elliott HughesMerge "Add clock_settime and clock_nanosleep."
2014-10-14 Haruki HasegawaAdd clock_settime and clock_nanosleep.
2014-10-10 Christopher Ferrisam c891e240: Add back symbols to fix Greed for Glory...
2014-10-09 Christopher Ferrisresolved conflicts for merge of c9734d24 to lmp-dev...
2014-10-09 Ying Wangam 0c0e728b: Merge "Build dlext_testzip as custom module."
2014-10-08 Dan AlbertMerge "Replace uses of sprintf(3) with snprintf(3)."
2014-10-08 Ying WangMerge "Build dlext_testzip as custom module."
2014-10-08 Ying WangBuild dlext_testzip as custom module.
2014-10-08 Dmitriy Ivanovam ac3c94d0: Merge "Fix mma build: \'cd bionic && mma...
2014-10-08 Elliott Hughesam bfeef2d3: Merge "Use ln(1) rather than cp(1) to...
2014-10-08 Dmitriy IvanovMerge "Fix mma build: 'cd bionic && mma' case"
2014-10-08 Dmitriy IvanovFix mma build: 'cd bionic && mma' case
2014-10-08 Elliott HughesMerge "Don't silently return EINVAL for a NULL sem_t*."
2014-10-08 Elliott HughesMerge "Use ln(1) rather than cp(1) to set up host ...
2014-10-08 Elliott HughesUse ln(1) rather than cp(1) to set up host /system...
2014-10-08 Elliott Hughesam 13641010: Merge "Fix compile-time tests for LP64."
2014-10-08 Elliott HughesMerge "Fix compile-time tests for LP64."
2014-10-08 Elliott HughesFix compile-time tests for LP64.
2014-10-08 Dan Albertam 5cc5c5ea: Merge "Add basic compile time tests for...
2014-10-08 Dan AlbertMerge "Add basic compile time tests for sn?printf."
2014-10-08 Dan AlbertAdd basic compile time tests for sn?printf.
2014-10-07 Elliott Hughesam 1543fdf6: Work around a bug in Immersion\'s libImmEm...
2014-10-07 Dan AlbertMerge "Use snprintf instead of sprintf."
2014-10-07 Dmitriy Ivanovam 6d2dd6a7: Merge "Fix 2nd arch prefix application"
2014-10-07 Dmitriy IvanovMerge "Fix 2nd arch prefix application"
2014-10-07 Dmitriy IvanovFix 2nd arch prefix application
2014-10-07 Christopher Ferrisam 2cf15571: am 40bc7cd4: (-s ours) DO NOT MERGE Re...
2014-10-07 Christopher Ferrisam 40bc7cd4: (-s ours) DO NOT MERGE Re-add .save direc...
2014-10-06 Christopher FerrisMerge "resolved conflicts for merge of d11eac34 to...
2014-10-06 Christopher Ferrisresolved conflicts for merge of d11eac34 to lmp-dev...
next