]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/platform-bionic.git/history - tests
am 6cdab387: Merge "Restore <nsswitch.h> which is BSD API, not private."
[android-sdk/platform-bionic.git] / tests /
2014-06-30 Christopher Ferrisam eac2bbf0: Merge "Add extra strchr testing."
2014-06-30 Christopher FerrisMerge "Add extra strchr testing."
2014-06-30 Christopher FerrisAdd extra strchr testing.
2014-06-26 Colin CrossMerge "Revert "HACK: linker: check for handle==0xffffff...
2014-06-25 Elliott Hughesam 3df0774b: Merge "Add a new pthread_key_delete test."
2014-06-25 Elliott HughesMerge "Add a new pthread_key_delete test."
2014-06-25 Elliott HughesAdd a new pthread_key_delete test.
2014-06-25 Elliott Hughesam d59ed678: Merge "Add splice, tee, and vmsplice."
2014-06-25 Elliott HughesMerge "Add splice, tee, and vmsplice."
2014-06-25 Elliott HughesAdd splice, tee, and vmsplice.
2014-06-24 Elliott Hughesam 598f4b3a: Merge "Fix getpid caching across a clone."
2014-06-24 Elliott HughesMerge "Sync to current upstream arc4random."
2014-06-24 Elliott HughesMerge "Fix getpid caching across a clone."
2014-06-24 Elliott HughesFix getpid caching across a clone.
2014-06-20 Elliott Hughesam fb0a3622: Merge "Cache getpid."
2014-06-20 Dan AlbertMerge "Remove SHA1 from LP64 in favor of libcrypto."
2014-06-20 Christopher FerrisMerge "[MIPS64] Regenerate mips kernel headers with...
2014-06-20 Christopher FerrisMerge "[MIPS64] Adjust kernel/tools for mips32,mips64...
2014-06-20 Elliott HughesMerge "Cache getpid."
2014-06-20 Elliott HughesCache getpid.
2014-06-18 Dan AlbertMerge "Revert "Hide _tolower_tab_ and _toupper_tab_...
2014-06-18 Dan AlbertMerge "Hide _tolower_tab_ and _toupper_tab_ on LP64."
2014-06-18 Dmitriy Ivanovam 64dfbd24: Merge "Fix weak function lookups"
2014-06-17 Dmitriy Ivanovam 1d2b4c02: Merge "Move libraries for unit-tests to...
2014-06-17 Dmitriy IvanovMerge "Move libraries for unit-tests to separate folder"
2014-06-17 Dmitriy IvanovMove libraries for unit-tests to separate folder
2014-06-17 Christopher FerrisMerge "add 64-bit bionic implementation for denver...
2014-06-17 Dan AlbertMerge "Hide __atexit and remove __atexit_invalid."
2014-06-17 Dmitriy IvanovMerge "Fix weak function lookups"
2014-06-17 Dmitriy IvanovFix weak function lookups
2014-06-17 Dan AlbertMerge "Revert "Hide declaration of gets(3) for C11...
2014-06-17 Elliott HughesMerge "Add a flag control that PRIVATE libm can be...
2014-06-17 Elliott HughesMerge "Add <linux/tty.h> to libc/include/sys/ioctl.h"
2014-06-17 Dan AlbertMerge "Hide declaration of gets(3) for C11 and later."
2014-06-17 Christopher Ferrisam b656410a: Merge "Use a separate config.h for config...
2014-06-17 Christopher FerrisMerge "Use a separate config.h for config like defines."
2014-06-17 Christopher FerrisUse a separate config.h for config like defines.
2014-06-14 Dan Albertam 72dc1c22: Merge "Revert "Backing this one out since...
2014-06-14 Dan Albertam b84783ec: Merge "Backing this one out since the...
2014-06-14 Dan Albertam 65b1c90a: Merge "Hides valloc(3)/pvalloc(3) on LP64."
2014-06-13 Elliott Hughesam 5d25d548: Merge "Remove __memcmp16 from bionic."
2014-06-13 Christopher Ferrisam 29ddd78c: Merge "Put all allocation functions into...
2014-06-12 Elliott Hughesam 346fa721: Merge "Get the full set of PRNG functions...
2014-06-12 Christopher Ferrisam 3d5e0b20: Merge "Add/Remove mmap tests."
2014-06-12 Christopher FerrisMerge "Fix %u format that should have been %zu."
2014-06-12 Christopher FerrisPut all allocation functions into dispatch table.
2014-06-12 Christopher FerrisMerge "Put all allocation functions into dispatch table."
2014-06-12 Dan Albertam 37b845f9: Merge "Remove declaration for putw(3)...
2014-06-12 Dan AlbertMerge "Revert "Backing this one out since the counterpa...
2014-06-14 Dan AlbertRevert "Backing this one out since the counterpart...
2014-06-14 Dan AlbertBacking this one out since the counterpart needs to...
2014-06-13 Dan AlbertHides valloc(3)/pvalloc(3) on LP64.
2014-06-12 Dan AlbertMerge "Backing this one out since the counterpart needs...
2014-06-12 Elliott HughesMerge "Remove __memcmp16 from bionic."
2014-06-12 Elliott HughesRemove __memcmp16 from bionic.
2014-06-12 Elliott HughesMerge "Use default hidden visibility to build libc_dns."
2014-06-12 Dan AlbertMerge "Remove declaration for putw(3)/getw(3)."
2014-06-12 Dan AlbertMerge "Hides valloc(3)/pvalloc(3) on LP64."
2014-06-12 Dan AlbertMerge "Remove ioprio_get(2) and ioprio_set(2) from...
2014-06-12 Elliott HughesMerge "Add a hack to <stdlib.h> until we can fix libvpx."
2014-06-12 Elliott HughesMerge "Get the full set of PRNG functions in <stdlib.h>"
2014-06-12 Elliott HughesGet the full set of PRNG functions in <stdlib.h>
2014-06-12 Christopher FerrisMerge "Add/Remove mmap tests."
2014-06-12 Christopher FerrisAdd/Remove mmap tests.
2014-06-11 Elliott Hughesam ab66d360: Merge "Fix mbrtoc32 test from tests/uchar_...
2014-06-11 Dan AlbertRemove declaration for putw(3)/getw(3).
2014-06-11 Christopher Ferrisam 30d15e54: Merge "Allow bionic-unit-tests-glibc to...
2014-06-10 Elliott HughesMerge "Fix mbrtoc32 test from tests/uchar_test.cpp...
2014-06-11 Alexander IvchenkoFix mbrtoc32 test from tests/uchar_test.cpp for x86.
2014-06-10 Elliott HughesMerge "Revert "Temporarily expose dlmalloc_usable_size.""
2014-06-10 Christopher FerrisMerge "Allow bionic-unit-tests-glibc to be built again."
2014-06-11 Christopher FerrisAllow bionic-unit-tests-glibc to be built again.
2014-06-10 Elliott HughesMerge "Add __pure2 to a few more functions, most notabl...
2014-06-10 Elliott HughesMerge "Add a couple more system call benchmarks."
2014-06-10 Dan AlbertMerge "Replaces vfork() implementation with fork()"
2014-06-10 Elliott Hughesam bdb8b21d: Merge "AArch64: Fix memcmp16() test"
2014-06-10 Elliott HughesMerge "AArch64: Fix memcmp16() test"
2014-06-10 Serban ConstantinescuAArch64: Fix memcmp16() test
2014-06-10 Elliott HughesMerge "Hide non-standard syslog API."
2014-06-10 Ying Wangam 199e8638: Merge "Use PRIVATE_POST_INSTALL_CMD to...
2014-06-09 Ying WangMerge "Use PRIVATE_POST_INSTALL_CMD to create symlink."
2014-06-09 Ying WangUse PRIVATE_POST_INSTALL_CMD to create symlink.
2014-06-09 Elliott HughesMerge "Remove the MD5 implementation that was only...
2014-06-09 Elliott Hughesam e7baf46b: Merge "Add a regression test for two libm...
2014-06-09 Elliott HughesMerge "Add a regression test for two libm bugs we didn...
2014-06-07 Elliott HughesAdd a regression test for two libm bugs we didn't have.
2014-06-06 Christopher FerrisMerge "Update kernel header generation docs."
2014-06-06 Elliott Hughesam c3bdc792: Merge "Fix the printf family for non-ASCII."
2014-06-06 Elliott HughesMerge "Fix the printf family for non-ASCII."
2014-06-06 Elliott HughesFix the printf family for non-ASCII.
2014-06-05 Elliott HughesMerge "Fix unwinding through x86-64 __bionic_clone."
2014-06-05 Dan AlbertMerge "Removes index() from bionic."
2014-06-05 Christopher Ferrisam 8ac8278b: Merge "Fix for slm-tuned memmove (both...
2014-06-05 Christopher FerrisMerge "Fix for slm-tuned memmove (both 32- and 64-bit)."
2014-06-05 Varvara RainchikFix for slm-tuned memmove (both 32- and 64-bit).
2014-06-04 Dan Albertam 623dce3b: Merge "Removes wcswcs from bionic for...
2014-06-04 Elliott HughesMerge "Fix debug malloc."
2014-06-04 Dan AlbertMerge "Removes wcswcs from bionic for LP64."
2014-06-04 Dan AlbertRemoves wcswcs from bionic for LP64.
2014-06-04 Dan Albertam 452e0913: Merge "Adds functionality specified by...
next